en

Cart

Your cart is empty.

REDCUBE Cable Connector for Direct PLUG Terminal

Applications

  • Reversible high current Wire-to-Board connections
  • Tool-free and screwless connections
  • Mounting in very tight spaces
  • Mounting areas with difficult access
  • Battery charger
Properties
Material Copper Alloy
Surface Tin
Wire Cross Section 4 mm²; 6 mm²; 10 mm²; 16 mm²
General Information
Operating Temperature -55 up to +150 °C
Electrical Properties
IR 1 50 A; 60 A; 80 A; 120 A
Packaging Properties
Packaging Bulk

4power!

REDCUBE Terminals are the most reliable high-power contact on PCB level. Low contact resistance guarantees minimum self-heating.

Product video, applications and more

Products

Order Code SPEC Downloads IR 1
(A)
Wire Cross Section
(mm²)
Design Kit Samples
7464004
STE 3D IGS 50 4 746701
7464006
STE 3D IGS 60 6
74640010
STE 3D IGS 80 10
74640016
STE 3D IGS 120 16 746701
Order Code SPEC
7464004
7464006
74640010
74640016
Samples
Order Code SPEC Downloads IR 1
(A)
Wire Cross Section
(mm²)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: