| 500912500 | 6.4 mm, 6.3 mm, 3.7 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length6.4 mm | Width6.3 mm | Diameter3.7 mm | Inner Diameter closed3.5 mm | Design Kit – | |
 | 500910500 | 6.8 mm, 6.5 mm, 3.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length6.8 mm | Width6.5 mm | Diameter3.8 mm | Inner Diameter closed3 mm | | |
 | 500911000 | 8.2 mm, 9.2 mm, 5.4 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length8.2 mm | Width9.2 mm | Diameter5.4 mm | Inner Diameter closed3 mm | Design Kit – | |
 | 500911500 | 8.5 mm, 9.9 mm, 4.4 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length8.5 mm | Width9.9 mm | Diameter4.4 mm | Inner Diameter closed3 mm | Design Kit – | |
 | 500912000 | 8.9 mm, 13.2 mm, 5.4 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length8.9 mm | Width13.2 mm | Diameter5.4 mm | Inner Diameter closed3 mm | Design Kit – | |
 | 500913000 | 10.2 mm, 10 mm, 5.4 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length10.2 mm | Width10 mm | Diameter5.4 mm | Inner Diameter closed4.5 mm | | |
 | 500913500 | 10.2 mm, 9.3 mm, 5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length10.2 mm | Width9.3 mm | Diameter5 mm | Inner Diameter closed6.2 mm | Design Kit – | |
 | 500914000 | 10.5 mm, 9.5 mm, 5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length10.5 mm | Width9.5 mm | Diameter5 mm | Inner Diameter closed7.6 mm | Design Kit – | |
 | 500914500 | 12 mm, 9.5 mm, 3.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length12 mm | Width9.5 mm | Diameter3.2 mm | Inner Diameter closed8.3 mm | Design Kit – | |
 | 500915000 | 12.4 mm, 9.5 mm, 4.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length12.4 mm | Width9.5 mm | Diameter4.8 mm | Inner Diameter closed9 mm | | |
 | 500915500 | 13.2 mm, 12.3 mm, 5.4 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length13.2 mm | Width12.3 mm | Diameter5.4 mm | Inner Diameter closed9 mm | Design Kit – | |
 | 500916000 | 14.8 mm, 12.5 mm, 4.9 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length14.8 mm | Width12.5 mm | Diameter4.9 mm | Inner Diameter closed11.5 mm | Design Kit – | |
 | 500916500 | 16 mm, 12.9 mm, 5.4 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length16 mm | Width12.9 mm | Diameter5.4 mm | Inner Diameter closed12.8 mm | Design Kit – | |
 | 500917000 | 17.1 mm, 12.9 mm, 4.8 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length17.1 mm | Width12.9 mm | Diameter4.8 mm | Inner Diameter closed15.5 mm | | |
 | 500917500 | 20.2 mm, 12.9 mm, 5.4 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length20.2 mm | Width12.9 mm | Diameter5.4 mm | Inner Diameter closed17 mm | Design Kit – | |
 | 500918000 | 21.2 mm, 12.9 mm, 5.4 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length21.2 mm | Width12.9 mm | Diameter5.4 mm | Inner Diameter closed20 mm | Design Kit – | |
 | 500918500 | 23.5 mm, 12.9 mm, 5.4 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Length23.5 mm | Width12.9 mm | Diameter5.4 mm | Inner Diameter closed24 mm | Design Kit – | |