WA-SMSA SMT Spacer Studs Automotive
EXTENDEDCharacteristics
- Automotive approved
Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 1 to 15 mm
- Full automation for fast and precise process
- High holding forces and torques
- Highest process reliability
- Instant removable polyimid tape
Products
All
M3
ID 3.3 mm
M4
ID 4.5 mm
Filter by
show in
article in 4 product lines
Reset allOrder Code | Datasheet | Downloads | Status | L(mm) | Ø ID(mm) | Ø OD(mm) | Ø f(mm) | Thread | Packaging | Qty.(pcs) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
78614010360 | 1 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length1 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit1500 pcs | Design Kit | ||
78614010960 | 1 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length1 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit1500 pcs | Design Kit | ||
78614010482 | 1 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length1 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit1500 pcs | Design Kit – | |
78614010982 | 1 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length1 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit1500 pcs | Design Kit – | |
78614015360 | 1.5 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length1.5 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit1200 pcs | Design Kit | ||
78614015960 | 1.5 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length1.5 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit1200 pcs | Design Kit | ||
78614020360 | 2 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length2 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit1050 pcs | Design Kit | ||
78614020960 | 2 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length2 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit1050 pcs | Design Kit | ||
78614020982 | 2 mm, 5.2 mm, 8.2 mm | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length2 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit1100 pcs | Design Kit – | ||
78614020482 | 2 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length2 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit1100 pcs | Design Kit – | |
78614025360 | 2.5 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length2.5 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit950 pcs | Design Kit | ||
78614025960 | 2.5 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length2.5 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit950 pcs | Design Kit | ||
78614030360 | 3 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit800 pcs | Design Kit | ||
78614030960 | 3 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length3 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit800 pcs | Design Kit | ||
78614030482 | 3 mm, 5.2 mm, 8.2 mm | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length3 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit900 pcs | Design Kit – | ||
78614030982 | 3 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length3 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit900 pcs | Design Kit – | |
78614040360 | 4 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length4 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit750 pcs | Design Kit | ||
78614040960 | 4 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length4 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit750 pcs | Design Kit | ||
78614040482 | 4 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length4 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit700 pcs | Design Kit – | |
78614040982 | 4 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length4 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit700 pcs | Design Kit – | |
78614050360 | 5 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length5 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit650 pcs | Design Kit | ||
78614050960 | 5 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length5 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit650 pcs | Design Kit | ||
78614050482 | 5 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit600 pcs | Design Kit – | |
78614050982 | 5 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length5 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit600 pcs | Design Kit – | |
78614060360 | 6 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length6 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit550 pcs | Design Kit | ||
78614060960 | 6 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length6 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit550 pcs | Design Kit | ||
78614060482 | 6 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length6 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit500 pcs | Design Kit – | |
78614060982 | 6 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length6 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit500 pcs | Design Kit – | |
78614070360 | 7 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length7 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit500 pcs | Design Kit | ||
78614070960 | 7 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length7 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit500 pcs | Design Kit | ||
78614070482 | 7 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length7 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit450 pcs | Design Kit – | |
78614070982 | 7 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length7 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit450 pcs | Design Kit – | |
78614080360 | 8 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length8 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit450 pcs | Design Kit | ||
78614080960 | 8 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length8 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit450 pcs | Design Kit | ||
78614080482 | 8 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length8 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit400 pcs | Design Kit – | |
78614080982 | 8 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length8 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit400 pcs | Design Kit – | |
78614090360 | 9 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length9 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit400 pcs | Design Kit | ||
78614090960 | 9 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length9 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit400 pcs | Design Kit | ||
78614090482 | 9 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length9 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit350 pcs | Design Kit – | |
78614090982 | 9 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length9 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit350 pcs | Design Kit – | |
78614100360 | 10 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length10 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit350 pcs | Design Kit | ||
78614100960 | 10 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length10 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit350 pcs | Design Kit | ||
78614100482 | 10 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length10 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit300 pcs | Design Kit – | |
78614100982 | 10 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length10 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit300 pcs | Design Kit – | |
78614110360 | 11 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length11 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit300 pcs | Design Kit | ||
78614110960 | 11 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length11 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit300 pcs | Design Kit | ||
78614120360 | 12 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length12 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit300 pcs | Design Kit | ||
78614120960 | 12 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length12 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit300 pcs | Design Kit | ||
78614120482 | 12 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length12 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit300 pcs | Design Kit – | |
78614120982 | 12 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length12 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit300 pcs | Design Kit – | |
78614130360 | 13 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length13 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit250 pcs | Design Kit | ||
78614130960 | 13 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length13 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit250 pcs | Design Kit | ||
78614140360 | 14 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length14 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit250 pcs | Design Kit | ||
78614140960 | 14 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length14 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit250 pcs | Design Kit | ||
78614150360 | 15 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length15 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | – | ThreadM3 | PackagingTape and Reel | Packaging Unit250 pcs | Design Kit | ||
78614150960 | 15 mm, 4.2 mm, 6 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Length15 mm | Inner Diameter4.2 mm | Outer Diameter6 mm | Hole Diameter3.3 mm | – | PackagingTape and Reel | Packaging Unit250 pcs | Design Kit | ||
78614150982 | 15 mm, 5.2 mm, 8.2 mm | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length15 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | Hole Diameter4.5 mm | ThreadThrow-hole | PackagingTape and Reel | Packaging Unit250 pcs | Design Kit – | ||
78614150482 | 15 mm, 5.2 mm, 8.2 mm | Downloads6 files | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Length15 mm | Inner Diameter5.2 mm | Outer Diameter8.2 mm | – | ThreadM4 | PackagingTape and Reel | Packaging Unit250 pcs | Design Kit – |
Features
Types & Applications
Assortments
Articles from this product series can be found in the following assortments:













