Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1610 | 1.6 | 1.6 | 1 | SMT | ||
2506 | 2.5 | 2 | 0.6 | SMT | ||
2508 | 2.5 | 2 | 0.8 | SMT | ||
2510 | 2.5 | 2 | 1 | SMT | ||
2512 | 2.5 | 2 | 1.2 | SMT | ||
3010 | 3 | 3 | 1 | SMT | ||
3012 | 3 | 3 | 1.2 | SMT | ||
3015 | 3 | 3 | 1.5 | SMT | ||
3020 | 3 | 3 | 2 | SMT | ||
4020 | 4.1 | 4.1 | 2.1 | SMT | ||
4020 HT | 4.1 | 4.1 | 2.1 | SMT | ||
4030 | 4 | 4 | 3 | SMT | ||
5020 | 5.4 | 5.4 | 2.1 | SMT | ||
5030 | 5.4 | 5.4 | 3.1 | SMT | ||
2010 | 2 | 1.6 | 1 | SMT | ||
4012 | 4.1 | 4.1 | 1.3 | SMT | ||
2512HT | 2.5 | 2 | 1.2 | SMT | ||
3015HT | 3 | 3 | 1.5 | SMT | ||
3020HT | 3 | 3 | 2 | SMT | ||
6030HT | 6.6 | 6.6 | 3.1 | SMT |
Datasheet
LTSpice files
Characteristics
- Magnetic iron alloy allows high rated currents
- Compact design
- Magnetically shielded
- No acoustic noise and no leakage flux noise
- Operating temperature range: -40°C up to +125°C
- AEC-Q 200
Applications
- Powertrain coverters
- Body electronics & lighting
- Infotainment systems
- DC/DC-converter 48 V/12 V
- POL-converter
- DC/DC converter for field programmable gate array
- BMS (battery management system)
Products
All
1610
2506
2508
2510
2512
3010
3012
3015
3020
4020
4020 HT
4030
5020
5030
2010
4012
2512HT
3015HT
3020HT
6030HT
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7843835400033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.033 | 19 | 40 | 1.1 | 682 | 33.5 | SMT | – | ||
7843835400068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.068 | 18 | 38 | 1.9 | 374 | 27 | SMT | – | ||
784383230033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 4.25 | 8 | 38 | 180 | 5.5 | SMT | 7843832 | ||
784383340033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 8.1 | 13.3 | 22.8 | 140 | 7.4 | SMT | 7843833 | ||
784383360033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 5.45 | 10.5 | 17 | 140 | 8.7 | SMT | – | ||
784383560033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 7.95 | 16.7 | 7.2 | 115 | 14.95 | SMT | – | ||
784383560033HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 7.25 | 14.8 | 7.5 | 98 | 13.3 | SMT | – | ||
784383130033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 3.35 | 6.2 | 84 | 215 | 3.25 | SMT | – | ||
784383240033HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 4.1 | 8.6 | 26.7 | 174 | 6.2 | SMT | – | ||
784383770033HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 14.1 | 27.5 | 3 | 96 | 21.6 | SMT | – | ||
784383430033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 3.9 | 7.5 | 53 | 205 | 4.35 | SMT | – | ||
784383210047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 2.55 | 4.65 | 95 | 165 | 3.25 | SMT | 784001 7843832 | ||
784383220047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 2.85 | 5.65 | 87 | 160 | 3.35 | SMT | 784001 7843832 | ||
784383230047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 3.6 | 6.9 | 48 | 170 | 4.8 | SMT | 784001 7843832 | ||
784383240047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 4.15 | 8 | 40 | 145 | 5.35 | SMT | – | ||
784383340047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 5.95 | 12.3 | 26.4 | 110 | 6.8 | SMT | 7843833 | ||
784383350047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 4.35 | 7.4 | 23 | 105 | 7.1 | SMT | – | ||
784383360047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 5.4 | 9.8 | 22 | 99 | 7.55 | SMT | – | ||
784383560047HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 6.45 | 13 | 8.1 | 83 | 12.7 | SMT | – | ||
784383130047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 3.05 | 5.6 | 101 | 200 | 2.95 | SMT | – | ||
784383240047HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 3.6 | 7.5 | 34.7 | 131 | 5.3 | SMT | – | ||
784383430047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 3.55 | 6.5 | 63 | 175 | 3.9 | SMT | – | ||
784383340056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 5.65 | 11.1 | 34.8 | 108 | 5.8 | SMT | 7843833 | ||
784383560056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 6.9 | 14.7 | 8.4 | 85 | 13.65 | SMT | 784001 7843833 | ||
784383240056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 4.25 | 7.9 | 49 | 120 | 4.75 | SMT | – | ||
784383560056HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 6.05 | 13 | 8.6 | 72 | 12.15 | SMT | – | ||
784383130056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 2.75 | 5.2 | 113 | 150 | 2.7 | SMT | – | ||
784383240056HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 3.2 | 6.7 | 44.1 | 102 | 4.7 | SMT | – | ||
784383350056HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 4 | 7.8 | 22.2 | 93 | 7.3 | SMT | – | ||
784383430056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 3.3 | 6.2 | 73 | 135 | 3.6 | SMT | – | ||
784383230068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 3.1 | 6.1 | 60 | 135 | 4.25 | SMT | 7843832 | ||
784383340068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 4.95 | 10 | 43.2 | 100 | 5.15 | SMT | 7843833 | ||
784383350068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 5.8 | 9.7 | 30 | 100 | 6.3 | SMT | – | ||
784383560068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 5.8 | 12.7 | 9 | 75 | 13.15 | SMT | – | ||
784383240068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 3.8 | 7.4 | 59 | 102 | 4.25 | SMT | 784001 7843832 | ||
784383360068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 4.1 | 8.1 | 27 | 85 | 6.75 | SMT | – | ||
784383560068HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 5.45 | 11.7 | 9.2 | 67 | 11.7 | SMT | – | ||
784383130068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 2.55 | 4.8 | 126 | 135 | 2.55 | SMT | – | ||
784383350068HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 3.6 | 7.4 | 25.5 | 78 | 6.8 | SMT | – | ||
784383360068HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 2.8 | 6.7 | 28.1 | 85 | 6.4 | SMT | – | ||
784383770068HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 10.6 | 21.5 | 5.6 | 55 | 16.7 | SMT | – | ||
784383430068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 3.15 | 5.9 | 84 | 130 | 3.3 | SMT | – | ||
784383230082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 2.7 | 5.45 | 69 | 105 | 3.9 | SMT | 7843832 | ||
784383350082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 4.95 | 9 | 35 | 85 | 5.7 | SMT | – | ||
784383660082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 7.1 | 15.3 | 9.6 | 53.5 | 13.25 | SMT | – | ||
784383130082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 2.5 | 4.6 | 144 | 115 | 2.35 | SMT | – | ||
784383430082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 2.8 | 5.35 | 92 | 125 | 3.15 | SMT | – | ||
78438321010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1.7 | 3.25 | 196 | 90 | 2.1 | SMT | 784001 7843832 | ||
78438322010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.15 | 4.4 | 133 | 100 | 2.65 | SMT | 7843832 | ||
78438323010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.6 | 5.3 | 75 | 80 | 3.55 | SMT | 784001 7843832 | ||
78438334010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.3 | 8.4 | 50.5 | 80 | 4.75 | SMT | 784001 7843833 | ||
78438335010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3 | 5.95 | 47 | 72 | 4.95 | SMT | 784001 7843833 | ||
78438356010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 5.3 | 11.5 | 15 | 55 | 10.1 | SMT | 784001 7843833 | ||
78438324010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.2 | 6.3 | 60 | 85 | 4.05 | SMT | 784001 7843832 | ||
78438336010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.25 | 6.5 | 32 | 67 | 6.15 | SMT | 784001 7843833 | ||
78438357010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.2 | 12.5 | 13.5 | 59 | 10.25 | SMT | 784001 | ||
78438356010HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.25 | 9.3 | 15.5 | 46 | 8.75 | SMT | – | ||
78438366010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.25 | 14 | 13.1 | 50 | 11.1 | SMT | – | ||
78438367010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 5.95 | 13.1 | 11.5 | 44.5 | 11.85 | SMT | – | ||
78438313010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.25 | 4.25 | 159 | 111 | 2.2 | SMT | – | ||
78438324010HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.2 | 4.8 | 61.5 | 71 | 3.9 | SMT | – | ||
78438335010HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3 | 5.9 | 53.2 | 73 | 4.5 | SMT | – | ||
78438336010HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.7 | 6.3 | 32.8 | 67 | 5.8 | SMT | – | ||
78438377010HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8.7 | 18 | 6.9 | 47 | 15.2 | SMT | – | ||
78438343010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.5 | 4.7 | 104 | 99 | 2.8 | SMT | – | ||
78438323012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 2.45 | 4.85 | 106 | 75 | 3.05 | SMT | 7843832 | ||
78438334012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 4.15 | 7.5 | 66 | 66 | 4.05 | SMT | 784001 7843833 | ||
78438356012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 5.55 | 11.2 | 18 | 52 | 8.9 | SMT | – | ||
78438324012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 3.05 | 5.8 | 80 | 80 | 3.4 | SMT | – | ||
78438336012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 3.05 | 6 | 36 | 57 | 5.65 | SMT | 7843833 | ||
78438357012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 5.55 | 11.6 | 15.5 | 51 | 9.4 | SMT | – | ||
78438356012HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 4.3 | 9.3 | 18.4 | 45 | 8 | SMT | – | ||
78438313012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 2.2 | 4.1 | 174 | 109 | 2.1 | SMT | – | ||
78438324012HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 2.3 | 4.7 | 74.7 | 67 | 3.5 | SMT | – | ||
78438336012HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 2.7 | 6 | 37.5 | 60 | 5.4 | SMT | – | ||
78438343012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 2.55 | 4.9 | 136 | 96 | 2.4 | SMT | – | ||
78438323015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.25 | 4.75 | 110 | 65 | 2.85 | SMT | 7843832 | ||
78438334015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.9 | 7.1 | 96 | 60 | 3.3 | SMT | 7843833 | ||
78438356015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 4.8 | 10.2 | 19 | 48 | 8.6 | SMT | 7843833 | ||
78438324015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.5 | 4.7 | 99 | 60 | 3.05 | SMT | – | ||
78438336015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.95 | 5.85 | 39 | 51 | 5.35 | SMT | – | ||
78438357015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 5.55 | 11 | 20 | 48 | 8.2 | SMT | – | ||
78438356015HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 4.2 | 9 | 20.7 | 40 | 7.45 | SMT | – | ||
78438366015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 5.85 | 13.2 | 21.3 | 35 | 8.45 | SMT | – | ||
78438313015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 1.8 | 3.45 | 237 | 90 | 1.8 | SMT | – | ||
78438324015HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 1.9 | 4 | 102.1 | 56 | 2.9 | SMT | – | ||
78438336015HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.4 | 5.5 | 40.5 | 53 | 5.2 | SMT | – | ||
78438343015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2 | 3.95 | 180 | 85 | 2.05 | SMT | – | ||
78438356018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 4.35 | 8.7 | 30 | 40 | 6.8 | SMT | – | ||
78438357018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 5.05 | 10.3 | 21 | 42 | 7.9 | SMT | – | ||
78438356018HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 3.95 | 8.3 | 29.9 | 37.5 | 6.05 | SMT | – | ||
78438322022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.4 | 2.8 | 302 | 60 | 1.65 | SMT | 784001 7843832 | ||
78438323022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2 | 3.55 | 176 | 60 | 2.2 | SMT | 7843832 | ||
78438333022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.75 | 4.85 | 172 | 50 | 2.35 | SMT | 784001 7843833 | ||
78438334022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.6 | 6.1 | 115 | 50 | 2.9 | SMT | 784001 7843833 | ||
78438335022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.5 | 4.2 | 108 | 45 | 3 | SMT | 7843833 | ||
78438356022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 4.05 | 7.9 | 35 | 34 | 6.2 | SMT | 784001 7843833 | ||
78438324022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.85 | 3.65 | 141 | 57 | 2.45 | SMT | 7843832 | ||
78438336022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.75 | 5.55 | 80 | 42 | 3.6 | SMT | 7843833 | ||
78438357022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 4.6 | 9.2 | 26 | 35 | 7.1 | SMT | – | ||
78438356022HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.7 | 7.6 | 32.2 | 30 | 5.9 | SMT | – | ||
78438366022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 5.35 | 12 | 27.3 | 31.5 | 7.4 | SMT | – | ||
78438367022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 4.55 | 10.2 | 16.1 | 28 | 9.8 | SMT | – | ||
78438313022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.5 | 3.25 | 388 | 70 | 1.25 | SMT | – | ||
78438324022HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.6 | 3.5 | 162.5 | 53 | 2.2 | SMT | – | ||
78438335022HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.4 | 5 | 96 | 42 | 3.2 | SMT | – | ||
78438336022HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.3 | 5.2 | 65.5 | 47 | 4 | SMT | – | ||
78438377022HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.3 | 12.8 | 13.7 | 28 | 11.4 | SMT | – | ||
78438343022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.65 | 3.3 | 270 | 70 | 1.65 | SMT | – | ||
78438323033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.35 | 2.7 | 264 | 50 | 1.75 | SMT | 7843832 | ||
78438333033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2.05 | 3.7 | 266 | 38 | 1.85 | SMT | 7843833 | ||
78438334033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2.75 | 5.1 | 179.7 | 36 | 2.25 | SMT | 7843833 | ||
78438335033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2.25 | 3.85 | 131 | 35 | 2.7 | SMT | 7843833 | ||
78438356033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.55 | 7.1 | 48 | 26 | 5.15 | SMT | – | ||
78438324033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.75 | 3.3 | 260 | 42 | 1.7 | SMT | – | ||
78438336033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2.85 | 5.35 | 114 | 39 | 2.9 | SMT | – | ||
78438356033HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.1 | 6.5 | 51.8 | 25.5 | 4.45 | SMT | – | ||
78438366033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.4 | 9.7 | 38.4 | 23 | 6.1 | SMT | – | ||
78438367033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.35 | 10 | 23 | 22 | 8 | SMT | – | ||
78438357033 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.3 | 7 | 33.5 | 26 | 6.1 | SMT | – | ||
78438324033HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.4 | 3 | 274.7 | 42 | 1.7 | SMT | – | ||
78438335033HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2 | 4 | 133 | 35 | 2.7 | SMT | – | ||
78438336033HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.9 | 4.3 | 98.8 | 37 | 3.1 | SMT | – | ||
78438377033HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 5.2 | 11.2 | 20.4 | 22 | 9.6 | SMT | – | ||
78438323047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.1 | 2.3 | 388 | 35 | 1.4 | SMT | 784001 7843832 | ||
78438333047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.65 | 3 | 409 | 35 | 1.45 | SMT | 784001 7843833 | ||
78438334047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.6 | 4.75 | 307.8 | 30 | 1.7 | SMT | 784001 7843833 | ||
78438335047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.85 | 3.7 | 162 | 30 | 2.4 | SMT | 784001 7843833 | ||
78438356047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3.05 | 5.75 | 76 | 22 | 4 | SMT | 784001 7843833 | ||
78438324047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.4 | 2.65 | 345 | 35 | 1.45 | SMT | 7843832 | ||
78438336047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.4 | 5.15 | 158 | 30 | 2.4 | SMT | 784001 7843833 | ||
78438357047 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.15 | 8.2 | 44 | 24 | 5.1 | SMT | 784001 | ||
78438356047HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.35 | 5.05 | 74.8 | 18 | 3.7 | SMT | – | ||
78438366047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3.5 | 7.7 | 63 | 20 | 4.65 | SMT | – | ||
78438367047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3.35 | 6.5 | 34.5 | 18.5 | 6.45 | SMT | – | ||
78438324047HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.1 | 2.4 | 367.6 | 33 | 1.4 | SMT | – | ||
78438335047HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.4 | 3.2 | 187.4 | 26 | 2.2 | SMT | – | ||
78438336047HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2 | 4.1 | 150.2 | 28 | 2.5 | SMT | – | ||
78438334056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 2.1 | 3.7 | 389 | 28 | 1.45 | SMT | 7843833 | ||
78438356056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 2.65 | 5.5 | 81 | 20 | 3.85 | SMT | 784001 7843833 | ||
78438324056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 1.15 | 2.2 | 465 | 30 | 1.25 | SMT | – | ||
78438357056 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 3.9 | 8.1 | 51 | 21 | 4.7 | SMT | – | ||
78438356056HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 2.25 | 4.9 | 80.5 | 17 | 3.5 | SMT | – | ||
78438323068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.05 | 2 | 648 | 30 | 1.05 | SMT | 784001 7843832 | ||
78438334068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.75 | 3.5 | 423.4 | 25 | 1.4 | SMT | 7843833 | ||
78438335068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.6 | 3.1 | 287 | 25 | 1.75 | SMT | 784001 7843833 | ||
78438324068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1 | 2.05 | 640 | 27 | 1.05 | SMT | 784001 7843832 | ||
78438336068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.85 | 3.65 | 193 | 22 | 2.15 | SMT | 784001 | ||
78438357068 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.5 | 7.2 | 74 | 19.5 | 3.75 | SMT | – | ||
78438367068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.7 | 7.7 | 48.3 | 15.5 | 5.3 | SMT | – | ||
78438335068HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.4 | 3 | 310.7 | 22 | 1.7 | SMT | – | ||
78438336068HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.8 | 3.7 | 227.1 | 22 | 2 | SMT | – | ||
78438323082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 0.9 | 1.85 | 743 | 27 | 0.95 | SMT | 7843832 | ||
78438324082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 1 | 1.9 | 720 | 25 | 0.95 | SMT | – | ||
78438357082 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 3.35 | 6.8 | 86 | 17 | 3.45 | SMT | – | ||
78438367082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 3.25 | 6.6 | 57.5 | 13 | 4.85 | SMT | – | ||
78438323100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.85 | 1.7 | 843 | 25 | 0.9 | SMT | 784001 7843832 | ||
78438324100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.95 | 1.75 | 780 | 23 | 0.9 | SMT | 784001 7843832 | ||
78438335100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.35 | 3 | 513 | 21 | 1.25 | SMT | 784001 7843833 | ||
78438336100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.55 | 3 | 322 | 18 | 1.65 | SMT | 784001 7843833 | ||
78438357100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3 | 5.95 | 110 | 15 | 3.05 | SMT | 784001 | ||
78438367100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.25 | 6.6 | 70.2 | 13 | 4.3 | SMT | – | ||
78438335100HT | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.1 | 2.4 | 549.5 | 19 | 1.2 | SMT | – | ||
78438335150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.17 | 2.2 | 830 | 14 | 0.95 | SMT | 7843833 | ||
78438335220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.1 | 2 | 1040 | 12 | 0.85 | SMT | 7843833 | ||
78438335330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.9 | 1.7 | 1330 | 10 | 0.7 | SMT | 7843833 | ||
78438335470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.75 | 1.5 | 2300 | 8 | 0.5 | SMT | 784001 7843833 |
Order Code | Datasheet | Simulation |
---|---|---|
7843835400033 | SPEC | |
7843835400068 | SPEC | |
784383230033 | SPEC | |
784383340033 | SPEC | |
784383360033 | SPEC | |
784383560033 | SPEC | |
784383560033HT | SPEC | |
784383130033 | SPEC | |
784383240033HT | SPEC | |
784383770033HT | SPEC | |
784383430033 | SPEC | |
784383210047 | SPEC | |
784383220047 | SPEC | |
784383230047 | SPEC | |
784383240047 | SPEC | |
784383340047 | SPEC | |
784383350047 | SPEC | |
784383360047 | SPEC | |
784383560047HT | SPEC | |
784383130047 | SPEC | |
784383240047HT | SPEC | |
784383430047 | SPEC | |
784383340056 | SPEC | |
784383560056 | SPEC | |
784383240056 | SPEC | |
784383560056HT | SPEC | |
784383130056 | SPEC | |
784383240056HT | SPEC | |
784383350056HT | SPEC | |
784383430056 | SPEC | |
784383230068 | SPEC | |
784383340068 | SPEC | |
784383350068 | SPEC | |
784383560068 | SPEC | |
784383240068 | SPEC | |
784383360068 | SPEC | |
784383560068HT | SPEC | |
784383130068 | SPEC | |
784383350068HT | SPEC | |
784383360068HT | SPEC | |
784383770068HT | SPEC | |
784383430068 | SPEC | |
784383230082 | SPEC | |
784383350082 | SPEC | |
784383660082 | SPEC | |
784383130082 | SPEC | |
784383430082 | SPEC | |
78438321010 | SPEC | |
78438322010 | SPEC | |
78438323010 | SPEC | |
78438334010 | SPEC | |
78438335010 | SPEC | |
78438356010 | SPEC | |
78438324010 | SPEC | |
78438336010 | SPEC | |
78438357010 | SPEC | |
78438356010HT | SPEC | |
78438366010 | SPEC | |
78438367010 | SPEC | |
78438313010 | SPEC | |
78438324010HT | SPEC | |
78438335010HT | SPEC | |
78438336010HT | SPEC | |
78438377010HT | SPEC | |
78438343010 | SPEC | |
78438323012 | SPEC | |
78438334012 | SPEC | |
78438356012 | SPEC | |
78438324012 | SPEC | |
78438336012 | SPEC | |
78438357012 | SPEC | |
78438356012HT | SPEC | |
78438313012 | SPEC | |
78438324012HT | SPEC | |
78438336012HT | SPEC | |
78438343012 | SPEC | |
78438323015 | SPEC | |
78438334015 | SPEC | |
78438356015 | SPEC | |
78438324015 | SPEC | |
78438336015 | SPEC | |
78438357015 | SPEC | |
78438356015HT | SPEC | |
78438366015 | SPEC | |
78438313015 | SPEC | |
78438324015HT | SPEC | |
78438336015HT | SPEC | |
78438343015 | SPEC | |
78438356018 | SPEC | |
78438357018 | SPEC | |
78438356018HT | SPEC | |
78438322022 | SPEC | |
78438323022 | SPEC | |
78438333022 | SPEC | |
78438334022 | SPEC | |
78438335022 | SPEC | |
78438356022 | SPEC | |
78438324022 | SPEC | |
78438336022 | SPEC | |
78438357022 | SPEC | |
78438356022HT | SPEC | |
78438366022 | SPEC | |
78438367022 | SPEC | |
78438313022 | SPEC | |
78438324022HT | SPEC | |
78438335022HT | SPEC | |
78438336022HT | SPEC | |
78438377022HT | SPEC | |
78438343022 | SPEC | |
78438323033 | SPEC | |
78438333033 | SPEC | |
78438334033 | SPEC | |
78438335033 | SPEC | |
78438356033 | SPEC | |
78438324033 | SPEC | |
78438336033 | SPEC | |
78438356033HT | SPEC | |
78438366033 | SPEC | |
78438367033 | SPEC | |
78438357033 | SPEC | |
78438324033HT | SPEC | |
78438335033HT | SPEC | |
78438336033HT | SPEC | |
78438377033HT | SPEC | |
78438323047 | SPEC | |
78438333047 | SPEC | |
78438334047 | SPEC | |
78438335047 | SPEC | |
78438356047 | SPEC | |
78438324047 | SPEC | |
78438336047 | SPEC | |
78438357047 | SPEC | |
78438356047HT | SPEC | |
78438366047 | SPEC | |
78438367047 | SPEC | |
78438324047HT | SPEC | |
78438335047HT | SPEC | |
78438336047HT | SPEC | |
78438334056 | SPEC | |
78438356056 | SPEC | |
78438324056 | SPEC | |
78438357056 | SPEC | |
78438356056HT | SPEC | |
78438323068 | SPEC | |
78438334068 | SPEC | |
78438335068 | SPEC | |
78438324068 | SPEC | |
78438336068 | SPEC | |
78438357068 | SPEC | |
78438367068 | SPEC | |
78438335068HT | SPEC | |
78438336068HT | SPEC | |
78438323082 | SPEC | |
78438324082 | SPEC | |
78438357082 | SPEC | |
78438367082 | SPEC | |
78438323100 | SPEC | |
78438324100 | SPEC | |
78438335100 | SPEC | |
78438336100 | SPEC | |
78438357100 | SPEC | |
78438367100 | SPEC | |
78438335100HT | SPEC | |
78438335150 | SPEC | |
78438335220 | SPEC | |
78438335330 | SPEC | |
78438335470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | Design Kit | Samples |
---|
Efficient Power Inductor
Efficient Power Inductor
The WE-MAIA is one of the world’s smallest metal alloy power inductors. It’s efficiency is outstanding and now available in new sizes and extended temperature versions with AEC-Q200 Grade 0 qualification for -55 °C to +150 °C operation temperature in the 4020HT series.
The power inductor was developed for the latest and upcoming switching regulator generations. It impresses with its innovative metal-alloy core material. The frameless design with direct wire connection significantly increases the effective magnetic volume and thus also the power density.

The innovative design in detail






Assortments
Articles from this product series can be found in the following assortments: