Applications
- Reversible high current Wire-to-Board connections
- Tool-free and screwless connections
- Mounting in very tight spaces
- Mounting areas with difficult access
- Battery charger
General Information | |
---|---|
Operating Temperature | -45 °C up to +125 °C |
Color | Black; Blue; Red |
Insulator Material | PBT |
Contact Material | Brass |
Contact Plating | Tin |
Plastic Housing Flammability Rating | UL94 V-0 |
Execution | Press-Fit |
Contact Resistance | 1 mΩ |
Electrical Properties | |
---|---|
IR | 120 A |
Packaging Properties | |
---|---|
Packaging | Bulk |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Color | IR (A) | Pins (pcs) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 7464100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Black | 120 | 12 | – | |
![]() | 7464200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Blue | 120 | 12 | – | |
![]() | 7464000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Red | 120 | 12 | 746701 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Color | IR (A) | Pins (pcs) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
REDCUBE Terminals - Innovative High Power Contacts
Videos
#askLorandt explains: REDCUBE PLUG for Press-Fit Technology
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A