Applications
- High current Wire-to-Board & Board-to-Board connections
- Angled electrical connection of cable or PCBs
- Angled mechanical assembling of PCBs on housings
- Suitable for rough environmental conditions
| General Information | |
|---|---|
| Operating Temperature | -55 °C up to +150 °C |
| Material | Brass |
| Surface | Tin |
| Execution | Press-Fit |
| Packaging Properties | |
|---|---|
| Packaging | Bulk |
Application Notes
Products
| Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | Ti | Tl (mm) | Pins (pcs) | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74622103 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 14 | M3 | 4 | 6 | 130 | |
![]() | 74622104 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 14 | M4 | 5 | 12 | 180 | |
![]() | 74622105 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 14 | M5 | 5 | 12 | 180 | |
![]() | 74622106 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 20 | M6 | 8 | 20 | 250 | |
![]() | 74622108 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 20 | M8 | 8 | 20 | 250 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 74622103 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 74622104 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 74622105 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 74622106 | SPEC |
![]() | 74622108 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | Ti | Tl (mm) | Pins (pcs) | IR (A) | Samples |
|---|
Videos
#askLorandt explains: REDCUBE PRESS-FIT Process
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A








