Characteristics
- Broadband filtering due to low capacitance winding technique
 - High suppression of asymmetrical interferences also at low frequency range
 - Very compact design
 - Highest possible rated current by small size
 - Operating temperature: –40 ºC to +125 ºC
 - Flammability corresponding to UL 94 V-0
 - Climatic category: 40/125/21
 - Certified according to IEC 60938-2
 
Applications
- Power electronics
 - Power line in- and output filter
 - Filtering of devices without any ground connection
 - Suppression of radio interferences in motors
 - Suppression of common mode noise
 
Application Notes
Products
 Type S
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A)  | L  (mH)  | RDC max. (mΩ)  | VR (V (AC))  | VT (V (AC))  | Material | L  (mm)  | W  (mm)  | H  (mm)  | Mount | Design Kit | Samples | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7448225007 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 0.7 | 15 | 250 | 1500 | MnZn | 18.5 | 14.5 | 22 | THT | 744821 | ||
| 7448226404 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.4 | 0.35 | 10 | 250 | 1500 | MnZn | 18.5 | 14.5 | 22 | THT | – | |
| 7448227005 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6.5 | 0.45 | 10 | 250 | 1500 | MnZn | 18.5 | 14.5 | 22 | THT | 744821 | ||
| 7448228002 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.175 | 6 | 250 | 1500 | MnZn | 18.5 | 14.5 | 22 | THT | – | 
| Samples | 
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A)  | L  (mH)  | RDC max. (mΩ)  | VR (V (AC))  | VT (V (AC))  | Material | L  (mm)  | W  (mm)  | H  (mm)  | Mount | Design Kit | Samples | 
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
Würth Elektronik Webinar: EMC Filters – From component to design


