OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyShielded Power InductorsProduct seriesWE-LQS SMT Power Inductor

WE-LQS SMT Power Inductor

Semi Shielded

Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
2010 2 1.6 1 SMT
2512 2.5 2 1.2 SMT
3015 3 3 1.5 SMT
4012 4 4 1.2 SMT
4018 4 4 1.8 SMT
4025 4 4 2.5 SMT
5020 5 5 2 SMT
5040 5 5 4 SMT
6028 6 6 2.8 SMT
6045 6 6 4.5 SMT
8040 8 8 4.2 SMT
8065 8 8 6.5 SMT

Characteristics

  • Compact design Power Inductor
  • 1.7 times more current than compared to an unshielded version
  • Robust construction
  • Low RDC
  • Magnetically shielded by use of a magnetic resin
  • Operating temperature: -40°C to +125°C

Reference Designs

Applications

  • Integrated DC/DC Converters
  • Switching controllers which require high efficiency
  • Portable power (PDA, Smartphones, Digital Cameras, TVs, LCD etc.)
  • Embedded Laptops and PCs
  • Big sizes can be used in shock resisting circuits

Products

All
2010
2512
3015
4012
4018
4025
5020
5040
6028
6045
8040
8065
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Design Kit Samples
744040240016SPEC
8 files 0.16 3.7 7 16 6447440402
744040200016SPEC
8 files 0.16 3 4.9 25 5407440402
744040420033SPEC
8 files 0.33 4.5 7.6 13 326
744040200033SPEC
8 files 0.33 2.5 3.4 34 363
744040240047SPEC
8 files 0.47 2.6 5 32 2317440402
744040320047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 0.47 3 4 18 3047440402
744040410047SPEC
8 files 0.47 3.25 4.25 28 2747440405
744040520047SPEC
8 files 0.47 4.9 8.5 13.9 2527440405
744040640047SPEC
8 files 0.47 8 16 6 235
744040200047SPEC
8 files 0.47 2.1 2.8 47 2937440402
744040240068SPEC
8 files 0.68 2.5 3.5 35 1767440402
744040640068SPEC
8 files 0.68 7.2 12 7 169
744040200068SPEC
8 files 0.68 1.8 2.4 64 196
744040630082SPEC
8 files 0.82 6 9.5 10 144
74404024010SPEC
8 files 1 2.3 2.5 36 1597440402
74404032010SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 1 2.2 3 33 1387440402
74404041010SPEC
8 files 1 2.52 3.35 41 1427440405
74404042010SPEC
8 files 1 3.2 4.8 27 1207440405
74404052010SPEC
8 files 1 3.9 6.3 19.8 1457440405
74404054010SPEC
8 files 1 4.9 8 12 1877440405
74404063010SPEC
8 files 1 5.2 7.5 10 130
74404064010SPEC
8 files 1 5.9 11.5 11 159
74404084010SPEC
8 files 1 6.3 14.1 8 127
74404043010ASPEC
8 files 1 4.9 3.22 14 167
74404020010SPEC
8 files 1 1.5 2 94 1777440402
74404052012SPEC
8 files 1.2 3.6 5.2 23.4 130
74404064012SPEC
8 files 1.2 6.25 10.2 10 121
74404063012SPEC
8 files 1.2 4.7 7.3 12 106
74404024015SPEC
8 files 1.5 1.8 2.2 65 1047440402
74404032015SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 1.5 2 2.3 40 1007440402
74404042015SPEC
8 files 1.5 2.95 4.3 31 100
74404052015SPEC
8 files 1.5 3.3 4.9 25.7 92
74404054015SPEC
8 files 1.5 4.3 6.9 15 137
74404063015SPEC
8 files 1.5 4.58 6.6 13 98
74404064015SPEC
8 files 1.5 6.2 9.7 12 115
74404084015SPEC
8 files 1.5 5.65 11.4 10 95
74404020015SPEC
8 files 1.5 1.2 1.6 147 1307440402
74404064018SPEC
8 files 1.8 5.8 8.5 12 79
74404024022SPEC
8 files 2.2 1.65 1.9 80 837440402
74404032022SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 2.2 1.8 1.7 50 857440402
74404042022SPEC
8 files 2.2 2.2 3.4 42 707440405
74404052022SPEC
8 files 2.2 3 4.2 31.6 887440405
74404054022SPEC
8 files 2.2 3.8 5.3 19 77
74404063022SPEC
8 files 2.2 3.75 5.6 20 69
74404064022SPEC
8 files 2.2 5.4 7.5 14 60
74404084022SPEC
8 files 2.2 5.15 9 12 57
74404043022ASPEC
8 files 2.2 3.83 2.28 23 104
74404020022SPEC
8 files 2.2 0.96 1.4 225 1077440402
74404024033SPEC
8 files 3.3 1.35 1.5 120 667440402
74404032033SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 3.3 1.5 1.5 70 727440402
74404041033SPEC
8 files 3.3 1.75 1.8 69 787440405
74404042033SPEC
8 files 3.3 2 2.9 55 567440405
74404052033SPEC
8 files 3.3 2.6 3.5 42.2 70
74404054033SPEC
8 files 3.3 3.4 4.3 24 487440405
74404063033SPEC
8 files 3.3 3.48 4.5 25 59
74404064033SPEC
8 files 3.3 4.2 6.5 21 42
74404084033SPEC
8 files 3.3 4.4 8 17 42
74404043033ASPEC
8 files 3.3 3.23 1.75 33 75
74404020033SPEC
8 files 3.3 0.87 1.1 275 787440402
74404052039SPEC
8 files 3.9 2.4 2.8 50.5 59
74404024047SPEC
8 files 4.7 1.12 1.2 173 527440402
74404032047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 4.7 1.3 1.2 96 567440402
74404041047SPEC
8 files 4.7 1.55 1.3 91 607440405
74404042047SPEC
8 files 4.7 1.7 2.2 70 487440405
74404052047SPEC
8 files 4.7 2.3 2.7 55.9 577440405
74404054047SPEC
8 files 4.7 3 3.8 30 437440405
74404063047SPEC
8 files 4.7 3.08 3.3 30 50
74404064047SPEC
8 files 4.7 3.85 5.5 26 36
74404084047SPEC
8 files 4.7 4.1 7 19 30
74404043047ASPEC
8 files 4.7 2.3 1.43 46 61
74404020047SPEC
8 files 4.7 0.72 0.85 410 717440402
74404052056SPEC
8 files 5.6 2.1 2.55 67.5 50
74404024068SPEC
8 files 6.8 0.85 1 300 407440402
74404032068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 6.8 1.16 0.94 120 457440402
74404042068SPEC
8 files 6.8 1.45 2 98 39
74404052068SPEC
8 files 6.8 1.9 2.4 82.7 43
74404054068SPEC
8 files 6.8 2.5 3.2 43 35
74404063068SPEC
8 files 6.8 2.4 2.8 47 40
74404064068SPEC
8 files 6.8 3.2 4.3 31 27
74404084068SPEC
8 files 6.8 3.6 5.5 24 27
74404020068SPEC
8 files 6.8 0.55 0.75 700 527440402
74404052075SPEC
8 files 7.5 1.7 2.1 96.8 40
74404063082SPEC
8 files 8.2 2.25 2.5 55 33
74404064082SPEC
8 files 8.2 3 4.3 43 25
74404084082SPEC
8 files 8.2 3.45 5 26 25
74404024100SPEC
8 files 10 0.65 0.8 430 307440402
74404032100SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 10 0.84 0.87 230 377440402
74404041100SPEC
8 files 10 1.32 1 168 387440405
74404042100SPEC
8 files 10 1.2 1.7 150 287440405
74404052100SPEC
8 files 10 1.6 1.95 109 377440405
74404054100SPEC
8 files 10 2.1 2.5 64 267440405
74404063100SPEC
8 files 10 1.95 2.2 72 31
74404064100SPEC
8 files 10 2.85 3.5 48 22
74404084100SPEC
8 files 10 3.3 4.5 29 23
74404043100ASPEC
8 files 10 1.76 1.04 89 42
74404020100SPEC
8 files 10 0.5 0.6 860 397440402
74404064120SPEC
8 files 12 2.6 3.3 58 21
74404084120SPEC
8 files 12 2.8 4.2 40 21
74404024150SPEC
8 files 15 0.47 0.75 820 287440402
74404032150SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 15 0.73 0.8 300 297440402
74404042150SPEC
8 files 15 0.85 1.4 210 25
74404054150SPEC
8 files 15 2 2.2 86 22
74404063150SPEC
8 files 15 1.45 1.9 125 24
74404064150SPEC
8 files 15 2.45 3 68 17
74404084150SPEC
8 files 15 2.6 3.7 47 17
74404043150ASPEC
8 files 15 1.45 0.84 132 33
74404052150SPEC
8 files 15 1.3 1.5 162 31
74404024180SPEC
8 files 18 0.46 0.65 830 267440402
74404064180SPEC
8 files 18 2.2 2.7 81 16
74404084180SPEC
8 files 18 2.4 3.2 53 16.5
74404024220SPEC
8 files 22 0.45 0.55 910 227440402
74404032220SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 22 0.6 0.6 450 257440402
74404042220SPEC
8 files 22 0.7 1.1 290 23
74404052220SPEC
8 files 22 1.15 1.35 225 227440405
74404054220SPEC
8 files 22 1.5 1.7 129 17
74404063220SPEC
8 files 22 1.4 1.6 140 21
74404064220SPEC
8 files 22 2.1 2.5 89 15
74404084220SPEC
8 files 22 2.1 3 69 15
74404043220ASPEC
8 files 22 1.11 0.7 200 26
74404041220SPEC
8 files 22 0.95 0.64 380 22
74404024330SPEC
8 files 33 0.35 0.45 1530 177440402
74404032330SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 33 0.5 0.54 911 177440402
74404041330SPEC
8 files 33 0.65 0.6 628 187440405
74404042330SPEC
8 files 33 0.65 0.9 460 167440405
74404052330SPEC
8 files 33 0.95 1.1 387 157440405
74404054330SPEC
8 files 33 1.2 1.4 188 137440405
74404063330SPEC
8 files 33 1.22 1.5 185 16
74404064330SPEC
8 files 33 1.8 2 12
74404084330SPEC
8 files 33 1.8 2.7 97 12
74404043330ASPEC
8 files 33 0.88 0.53 316 21
74404032470SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 47 0.4 0.41 1050 157440402
74404041470SPEC
8 files 47 0.56 0.55 987 177440405
74404042470SPEC
8 files 47 0.6 0.7 620 117440405
74404052470SPEC
8 files 47 0.8 0.95 521 137440405
74404054470SPEC
8 files 47 1 1.2 272 107440405
74404063470SPEC
8 files 47 1.06 1.3 315 14
74404064470SPEC
8 files 47 1.4 1.6 200 10
74404084470SPEC
8 files 47 1.55 2.1 136 9.8
74404043470ASPEC
8 files 47 0.71 0.45 492 15
74404024470SPEC
8 files 47 0.33 0.35 1650 127440402
74404064560SPEC
8 files 56 1.3 1.5 220 8.3
74404052560SPEC
8 files 56 0.72 0.85 627 12
74404084560SPEC
5 files 56 1.5 2 180 8
74404041680SPEC
8 files 68 0.45 0.48 1495 137440405
74404052680SPEC
8 files 68 0.62 0.8 769 9.2
74404054680SPEC
8 files 68 0.8 0.99 400 8.7
74404063680SPEC
8 files 68 0.86 0.88 360 11
74404064680SPEC
8 files 68 1.2 1.4 289 7.6
74404084680SPEC
8 files 68 1.25 1.7 196 8.1
74404042680SPEC
8 files 68 0.54 0.63 840 9
74404024680SPEC
8 files 68 0.28 0.3 2400 8
74404032680SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 68 0.34 0.35 1600 10
74404041101SPEC
8 files 100 0.43 0.3 1697 107440405
74404052101SPEC
8 files 100 0.55 0.6 1090 8.77440405
74404054101SPEC
8 files 100 0.7 0.82 560 7.27440405
74404063101SPEC
8 files 100 0.7 0.71 500 8.8
74404064101SPEC
8 files 100 1 1.2 433 6.3
74404084101SPEC
8 files 100 1.2 1.5 290 6.4
74404043101ASPEC
8 files 100 0.49 0.29 1043 11
74404042101SPEC
8 files 100 0.42 0.56 1430 87440405
74404032101SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 100 0.3 0.26 1900 7.5
74404086101SPEC
8 files 100 1.35 2.15 238 4
74404064121SPEC
8 files 120 0.85 1 520 5.78
74404084121SPEC
8 files 120 1.15 1.45 347 6
74404043151ASPEC
8 files 150 0.39 0.27 1634 9
74404042151SPEC
8 files 150 0.3 0.45 2853 7.5
74404064151SPEC
8 files 150 0.84 0.95 570 5.4
74404084151SPEC
8 files 150 0.91 1.25 478 5.31
74404054151SPEC
8 files 150 0.6 0.72 810 6.3
74404086151SPEC
8 files 150 1.2 1.8 355 3.2
74404043221ASPEC
8 files 220 0.31 0.21 2430 7
74404042221SPEC
8 files 220 0.25 0.39 3450 5.3
74404064221SPEC
8 files 220 0.66 0.75 850 3.97
74404084221SPEC
8 files 220 0.81 1.1 592 4.5
74404054221SPEC
8 files 220 0.5 0.55 1400 4.5
74404086221SPEC
8 files 220 0.95 1.44 555 2.8
74404042331SPEC
8 files 330 0.2 0.3 5300 4.27440405
74404064331SPEC
8 files 330 0.58 0.65 1177 3.42
74404084331SPEC
8 files 330 0.66 0.9 865 3.55
74404054331SPEC
8 files 330 0.4 0.47 2100 3
74404086331SPEC
8 files 330 0.85 1.12 698 2.3
74404043471ASPEC
8 files 470 0.25 0.14 4150 4.7
74404054471SPEC
8 files 470 0.35 0.4 2950 2.5
74404086471SPEC
8 files 470 0.65 1.08 1200 1.8
74404054681SPEC
8 files 680 0.25 0.3 3980 2.3
74404063681SPEC
8 files 680 0.27 0.29 5526 3
74404064681SPEC
8 files 680 0.35 0.42 2650 1.95
74404084681SPEC
8 files 680 0.52 0.6 2032 2.1
74404086681SPEC
8 files 680 0.53 1 1650 1.6
74404054102SPEC
8 files 1000 0.2 0.24 6000 1.97440405
74404063102SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files 1000 0.22 0.23 6440 2
74404064102SPEC
8 files 1000 0.3 0.37 4783 1.86
74404084102SPEC
8 files 1000 0.36 0.45 2870 2
74404086102SPEC
8 files 1000 0.48 0.65 2350 1.39
74404086152SPEC
8 files 1500 0.36 0.54 3650 1.13
74404086222SPEC
8 files 2200 0.31 0.45 5000 0.924
74404086332SPEC
8 files 3300 0.24 0.36 7300 0.759
74404086472SPEC
8 files 4700 0.19 0.29 12150 0.62
74404086682SPEC
8 files 6800 0.14 0.26 18700 0.509
74404086103SPEC
8 files 10000 0.13 0.2 22800 0.411
Order Code Data­sheet Simu­lation
744040240016SPEC
744040200016SPEC
744040420033SPEC
744040200033SPEC
744040240047SPEC
744040320047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

744040410047SPEC
744040520047SPEC
744040640047SPEC
744040200047SPEC
744040240068SPEC
744040640068SPEC
744040200068SPEC
744040630082SPEC
74404024010SPEC
74404032010SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404041010SPEC
74404042010SPEC
74404052010SPEC
74404054010SPEC
74404063010SPEC
74404064010SPEC
74404084010SPEC
74404043010ASPEC
74404020010SPEC
74404052012SPEC
74404064012SPEC
74404063012SPEC
74404024015SPEC
74404032015SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404042015SPEC
74404052015SPEC
74404054015SPEC
74404063015SPEC
74404064015SPEC
74404084015SPEC
74404020015SPEC
74404064018SPEC
74404024022SPEC
74404032022SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404042022SPEC
74404052022SPEC
74404054022SPEC
74404063022SPEC
74404064022SPEC
74404084022SPEC
74404043022ASPEC
74404020022SPEC
74404024033SPEC
74404032033SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404041033SPEC
74404042033SPEC
74404052033SPEC
74404054033SPEC
74404063033SPEC
74404064033SPEC
74404084033SPEC
74404043033ASPEC
74404020033SPEC
74404052039SPEC
74404024047SPEC
74404032047SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404041047SPEC
74404042047SPEC
74404052047SPEC
74404054047SPEC
74404063047SPEC
74404064047SPEC
74404084047SPEC
74404043047ASPEC
74404020047SPEC
74404052056SPEC
74404024068SPEC
74404032068SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404042068SPEC
74404052068SPEC
74404054068SPEC
74404063068SPEC
74404064068SPEC
74404084068SPEC
74404020068SPEC
74404052075SPEC
74404063082SPEC
74404064082SPEC
74404084082SPEC
74404024100SPEC
74404032100SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404041100SPEC
74404042100SPEC
74404052100SPEC
74404054100SPEC
74404063100SPEC
74404064100SPEC
74404084100SPEC
74404043100ASPEC
74404020100SPEC
74404064120SPEC
74404084120SPEC
74404024150SPEC
74404032150SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404042150SPEC
74404054150SPEC
74404063150SPEC
74404064150SPEC
74404084150SPEC
74404043150ASPEC
74404052150SPEC
74404024180SPEC
74404064180SPEC
74404084180SPEC
74404024220SPEC
74404032220SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404042220SPEC
74404052220SPEC
74404054220SPEC
74404063220SPEC
74404064220SPEC
74404084220SPEC
74404043220ASPEC
74404041220SPEC
74404024330SPEC
74404032330SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404041330SPEC
74404042330SPEC
74404052330SPEC
74404054330SPEC
74404063330SPEC
74404064330SPEC
74404084330SPEC
74404043330ASPEC
74404032470SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404041470SPEC
74404042470SPEC
74404052470SPEC
74404054470SPEC
74404063470SPEC
74404064470SPEC
74404084470SPEC
74404043470ASPEC
74404024470SPEC
74404064560SPEC
74404052560SPEC
74404084560SPEC
74404041680SPEC
74404052680SPEC
74404054680SPEC
74404063680SPEC
74404064680SPEC
74404084680SPEC
74404042680SPEC
74404024680SPEC
74404032680SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404041101SPEC
74404052101SPEC
74404054101SPEC
74404063101SPEC
74404064101SPEC
74404084101SPEC
74404043101ASPEC
74404042101SPEC
74404032101SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404086101SPEC
74404064121SPEC
74404084121SPEC
74404043151ASPEC
74404042151SPEC
74404064151SPEC
74404084151SPEC
74404054151SPEC
74404086151SPEC
74404043221ASPEC
74404042221SPEC
74404064221SPEC
74404084221SPEC
74404054221SPEC
74404086221SPEC
74404042331SPEC
74404064331SPEC
74404084331SPEC
74404054331SPEC
74404086331SPEC
74404043471ASPEC
74404054471SPEC
74404086471SPEC
74404054681SPEC
74404063681SPEC
74404064681SPEC
74404084681SPEC
74404086681SPEC
74404054102SPEC
74404063102SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74404064102SPEC
74404084102SPEC
74404086102SPEC
74404086152SPEC
74404086222SPEC
74404086332SPEC
74404086472SPEC
74404086682SPEC
74404086103SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Design Kit Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to choose the right coil type (inductor)?!