Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
2010 | 2 | 1.6 | 1 | SMT | ||
2512 | 2.5 | 2 | 1.2 | SMT | ||
3015 | 3 | 3 | 1.5 | SMT | ||
4012 | 4 | 4 | 1.2 | SMT | ||
4018 | 4 | 4 | 1.8 | SMT | ||
4025 | 4 | 4 | 2.5 | SMT | ||
5020 | 5 | 5 | 2 | SMT | ||
5040 | 5 | 5 | 4 | SMT | ||
6028 | 6 | 6 | 2.8 | SMT | ||
6045 | 6 | 6 | 4.5 | SMT | ||
8040 | 8 | 8 | 4.2 | SMT | ||
8065 | 8 | 8 | 6.5 | SMT |
LTSpice files
Characteristics
- Compact design Power Inductor
- 1.7 times more current than compared to an unshielded version
- Robust construction
- Low RDC
- Magnetically shielded by use of a magnetic resin
- Operating temperature: -40°C to +125°C
Reference Designs
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Integrated DC/DC Converters
- Switching controllers which require high efficiency
- Portable power (PDA, Smartphones, Digital Cameras, TVs, LCD etc.)
- Embedded Laptops and PCs
- Big sizes can be used in shock resisting circuits
Products
All
2010
2512
3015
4012
4018
4025
5020
5040
6028
6045
8040
8065
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
744040240016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.16 | 3.7 | 7 | 16 | 644 | 7440402 | ||
744040200016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.16 | 3 | 4.9 | 25 | 540 | 7440402 | ||
744040420033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 4.5 | 7.6 | 13 | 326 | – | ||
744040200033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 2.5 | 3.4 | 34 | 363 | – | ||
744040240047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 2.6 | 5 | 32 | 231 | 7440402 | ||
744040320047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 3 | 4 | 18 | 304 | 7440402 | ||
744040410047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 3.25 | 4.25 | 28 | 274 | 7440405 | ||
744040520047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 4.9 | 8.5 | 13.9 | 252 | 7440405 | ||
744040640047 | SPEC | 9 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 0.47 | 8 | 16 | 6 | 235 | – | ||
744040200047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 2.1 | 2.8 | 47 | 293 | 7440402 | ||
744040240068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 2.5 | 3.5 | 35 | 176 | 7440402 | ||
744040640068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 7.2 | 12 | 7 | 169 | – | ||
744040200068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 1.8 | 2.4 | 64 | 196 | – | ||
744040630082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 6 | 9.5 | 10 | 144 | – | ||
74404024010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.3 | 2.5 | 36 | 159 | 7440402 | ||
74404032010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.2 | 3 | 33 | 138 | 7440402 | ||
74404041010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.52 | 3.35 | 41 | 142 | 7440405 | ||
74404042010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.2 | 4.8 | 27 | 120 | 7440405 | ||
74404052010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.9 | 6.3 | 19.8 | 145 | 7440405 | ||
74404054010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.9 | 8 | 12 | 187 | 7440405 | ||
74404063010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 5.2 | 7.5 | 10 | 130 | 7440408 | ||
74404064010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 5.9 | 11.5 | 11 | 159 | 7440408 | ||
74404084010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 6.3 | 14.1 | 8 | 127 | 7440408 | ||
74404043010A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.9 | 3.22 | 14 | 167 | – | ||
74404020010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 1.5 | 2 | 94 | 177 | 7440402 | ||
74404052012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 3.6 | 5.2 | 23.4 | 130 | – | ||
74404064012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 6.25 | 10.2 | 10 | 121 | – | ||
74404063012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 4.7 | 7.3 | 12 | 106 | – | ||
74404024015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 1.8 | 2.2 | 65 | 104 | 7440402 | ||
74404032015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2 | 2.3 | 40 | 100 | 7440402 | ||
74404042015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.95 | 4.3 | 31 | 100 | – | ||
74404052015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 3.3 | 4.9 | 25.7 | 92 | – | ||
74404054015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 4.3 | 6.9 | 15 | 137 | – | ||
74404063015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 4.58 | 6.6 | 13 | 98 | 7440408 | ||
74404064015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 6.2 | 9.7 | 12 | 115 | – | ||
74404084015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 5.65 | 11.4 | 10 | 95 | – | ||
74404020015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 1.2 | 1.6 | 147 | 130 | 7440402 | ||
74404064018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 5.8 | 8.5 | 12 | 79 | – | ||
74404024022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.65 | 1.9 | 80 | 83 | 7440402 | ||
74404032022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.8 | 1.7 | 50 | 85 | 7440402 | ||
74404042022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.2 | 3.4 | 42 | 70 | 7440405 | ||
74404052022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3 | 4.2 | 31.6 | 88 | 7440405 | ||
74404054022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.8 | 5.3 | 19 | 77 | – | ||
74404063022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.75 | 5.6 | 20 | 69 | 7440408 | ||
74404064022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 5.4 | 7.5 | 14 | 60 | 7440408 | ||
74404084022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 5.15 | 9 | 12 | 57 | 7440408 | ||
74404043022A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.83 | 2.28 | 23 | 104 | – | ||
74404020022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 0.96 | 1.4 | 225 | 107 | 7440402 | ||
74404024033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.35 | 1.5 | 120 | 66 | 7440402 | ||
74404032033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.5 | 1.5 | 70 | 72 | 7440402 | ||
74404041033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.75 | 1.8 | 69 | 78 | 7440405 | ||
74404042033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2 | 2.9 | 55 | 56 | 7440405 | ||
74404052033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2.6 | 3.5 | 42.2 | 70 | – | ||
74404054033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.4 | 4.3 | 24 | 48 | 7440405 | ||
74404063033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.48 | 4.5 | 25 | 59 | 7440408 | ||
74404064033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.2 | 6.5 | 21 | 42 | 7440408 | ||
74404084033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.4 | 8 | 17 | 42 | 7440408 | ||
74404043033A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.23 | 1.75 | 33 | 75 | – | ||
74404020033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 0.87 | 1.1 | 275 | 78 | 7440402 | ||
74404052039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | 2.4 | 2.8 | 50.5 | 59 | – | ||
74404024047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.12 | 1.2 | 173 | 52 | 7440402 | ||
74404032047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.3 | 1.2 | 96 | 56 | 7440402 | ||
74404041047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.55 | 1.3 | 91 | 60 | 7440405 | ||
74404042047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.7 | 2.2 | 70 | 48 | 7440405 | ||
74404052047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.3 | 2.7 | 55.9 | 57 | 7440405 | ||
74404054047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3 | 3.8 | 30 | 43 | 7440405 | ||
74404063047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3.08 | 3.3 | 30 | 50 | 7440408 | ||
74404064047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3.85 | 5.5 | 26 | 36 | 7440408 | ||
74404084047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.1 | 7 | 19 | 30 | 7440408 | ||
74404043047A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.3 | 1.43 | 46 | 61 | – | ||
74404020047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 0.72 | 0.85 | 410 | 71 | 7440402 | ||
74404052056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 2.1 | 2.55 | 67.5 | 50 | – | ||
74404024068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 0.85 | 1 | 300 | 40 | 7440402 | ||
74404032068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.16 | 0.94 | 120 | 45 | 7440402 | ||
74404042068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.45 | 2 | 98 | 39 | – | ||
74404052068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.9 | 2.4 | 82.7 | 43 | – | ||
74404054068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.5 | 3.2 | 43 | 35 | – | ||
74404063068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.4 | 2.8 | 47 | 40 | – | ||
74404064068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.2 | 4.3 | 31 | 27 | – | ||
74404084068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.6 | 5.5 | 24 | 27 | – | ||
74404020068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 0.55 | 0.75 | 700 | 52 | 7440402 | ||
74404052075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.5 | 1.7 | 2.1 | 96.8 | 40 | – | ||
74404063082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 2.25 | 2.5 | 55 | 33 | – | ||
74404064082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 3 | 4.3 | 43 | 25 | – | ||
74404084082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 3.45 | 5 | 26 | 25 | – | ||
74404024100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.65 | 0.8 | 430 | 30 | 7440402 | ||
74404032100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.84 | 0.87 | 230 | 37 | 7440402 | ||
74404041100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.32 | 1 | 168 | 38 | 7440405 | ||
74404042100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.2 | 1.7 | 150 | 28 | 7440405 | ||
74404052100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.6 | 1.95 | 109 | 37 | 7440405 | ||
74404054100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.1 | 2.5 | 64 | 26 | 7440405 | ||
74404063100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.95 | 2.2 | 72 | 31 | 7440408 | ||
74404064100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.85 | 3.5 | 48 | 22 | 7440408 | ||
74404084100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.3 | 4.5 | 29 | 23 | 7440408 | ||
74404043100A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.76 | 1.04 | 89 | 42 | – | ||
74404020100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | 0.6 | 860 | 39 | 7440402 | ||
74404064120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.6 | 3.3 | 58 | 21 | – | ||
74404084120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.8 | 4.2 | 40 | 21 | – | ||
74404024150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 0.47 | 0.75 | 820 | 28 | 7440402 | ||
74404032150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 0.73 | 0.8 | 300 | 29 | 7440402 | ||
74404042150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 0.85 | 1.4 | 210 | 25 | – | ||
74404054150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2 | 2.2 | 86 | 22 | – | ||
74404063150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.45 | 1.9 | 125 | 24 | 7440408 | ||
74404064150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.45 | 3 | 68 | 17 | – | ||
74404084150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.6 | 3.7 | 47 | 17 | – | ||
74404043150A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.45 | 0.84 | 132 | 33 | – | ||
74404052150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.3 | 1.5 | 162 | 31 | – | ||
74404024180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.46 | 0.65 | 830 | 26 | 7440402 | ||
74404064180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.2 | 2.7 | 81 | 16 | – | ||
74404084180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.4 | 3.2 | 53 | 16.5 | – | ||
74404024220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.45 | 0.55 | 910 | 22 | 7440402 | ||
74404032220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.6 | 0.6 | 450 | 25 | 7440402 | ||
74404042220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.7 | 1.1 | 290 | 23 | – | ||
74404052220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.15 | 1.35 | 225 | 22 | 7440405 | ||
74404054220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.5 | 1.7 | 129 | 17 | – | ||
74404063220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.4 | 1.6 | 140 | 21 | 7440408 | ||
74404064220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.1 | 2.5 | 89 | 15 | 7440408 | ||
74404084220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.1 | 3 | 69 | 15 | 7440408 | ||
74404043220A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.11 | 0.7 | 200 | 26 | – | ||
74404041220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.95 | 0.64 | 380 | 22 | – | ||
74404024330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.35 | 0.45 | 1530 | 17 | 7440402 | ||
74404032330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | 0.54 | 911 | 17 | 7440402 | ||
74404041330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.65 | 0.6 | 628 | 18 | 7440405 | ||
74404042330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.65 | 0.9 | 460 | 16 | 7440405 | ||
74404052330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.95 | 1.1 | 387 | 15 | 7440405 | ||
74404054330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.2 | 1.4 | 188 | 13 | 7440405 | ||
74404063330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.22 | 1.5 | 185 | 16 | 7440408 | ||
74404064330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.8 | 2 | – | 12 | 7440408 | ||
74404084330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.8 | 2.7 | 97 | 12 | 7440408 | ||
74404043330A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.88 | 0.53 | 316 | 21 | – | ||
74404032470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.4 | 0.41 | 1050 | 15 | 7440402 | ||
74404041470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.56 | 0.55 | 987 | 17 | 7440405 | ||
74404042470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.6 | 0.7 | 620 | 11 | 7440405 | ||
74404052470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.8 | 0.95 | 521 | 13 | 7440405 | ||
74404054470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1 | 1.2 | 272 | 10 | 7440405 | ||
74404063470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.06 | 1.3 | 315 | 14 | 7440408 | ||
74404064470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.4 | 1.6 | 200 | 10 | 7440408 | ||
74404084470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.55 | 2.1 | 136 | 9.8 | 7440408 | ||
74404043470A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.71 | 0.45 | 492 | 15 | – | ||
74404024470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.33 | 0.35 | 1650 | 12 | 7440402 | ||
74404064560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.3 | 1.5 | 220 | 8.3 | – | ||
74404052560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 0.72 | 0.85 | 627 | 12 | – | ||
74404084560 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.5 | 2 | 180 | 8 | – | ||
74404041680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.45 | 0.48 | 1495 | 13 | 7440405 | ||
74404052680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.62 | 0.8 | 769 | 9.2 | – | ||
74404054680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.8 | 0.99 | 400 | 8.7 | – | ||
74404063680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.86 | 0.88 | 360 | 11 | – | ||
74404064680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.2 | 1.4 | 289 | 7.6 | – | ||
74404084680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.25 | 1.7 | 196 | 8.1 | – | ||
74404042680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.54 | 0.63 | 840 | 9 | – | ||
74404024680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.28 | 0.3 | 2400 | 8 | – | ||
74404032680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.34 | 0.35 | 1600 | 10 | – | ||
74404041101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.43 | 0.3 | 1697 | 10 | 7440405 | ||
74404052101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.55 | 0.6 | 1090 | 8.7 | 7440405 | ||
74404054101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.7 | 0.82 | 560 | 7.2 | 7440405 | ||
74404063101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.7 | 0.71 | 500 | 8.8 | 7440408 | ||
74404064101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1 | 1.2 | 433 | 6.3 | 7440408 | ||
74404084101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.2 | 1.5 | 290 | 6.4 | 7440408 | ||
74404043101A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.49 | 0.29 | 1043 | 11 | – | ||
74404042101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.42 | 0.56 | 1430 | 8 | 7440405 | ||
74404032101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.3 | 0.26 | 1900 | 7.5 | – | ||
74404086101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.35 | 2.15 | 238 | 4 | – | ||
74404064121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 0.85 | 1 | 520 | 5.78 | – | ||
74404084121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 1.15 | 1.45 | 347 | 6 | – | ||
74404043151A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.39 | 0.27 | 1634 | 9 | – | ||
74404042151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.3 | 0.45 | 2853 | 7.5 | – | ||
74404064151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.84 | 0.95 | 570 | 5.4 | – | ||
74404084151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.91 | 1.25 | 478 | 5.31 | – | ||
74404054151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.6 | 0.72 | 810 | 6.3 | – | ||
74404086151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 1.2 | 1.8 | 355 | 3.2 | – | ||
74404043221A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.31 | 0.21 | 2430 | 7 | – | ||
74404042221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.25 | 0.39 | 3450 | 5.3 | – | ||
74404064221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.66 | 0.75 | 850 | 3.97 | – | ||
74404084221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.81 | 1.1 | 592 | 4.5 | – | ||
74404054221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.5 | 0.55 | 1400 | 4.5 | – | ||
74404086221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.95 | 1.44 | 555 | 2.8 | – | ||
74404042331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.2 | 0.3 | 5300 | 4.2 | 7440405 | ||
74404064331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.58 | 0.65 | 1177 | 3.42 | 7440408 | ||
74404084331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.66 | 0.9 | 865 | 3.55 | 7440408 | ||
74404054331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.4 | 0.47 | 2100 | 3 | – | ||
74404086331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.85 | 1.12 | 698 | 2.3 | – | ||
74404043471A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.25 | 0.14 | 4150 | 4.7 | – | ||
74404054471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.35 | 0.4 | 2950 | 2.5 | – | ||
74404086471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.65 | 1.08 | 1200 | 1.8 | – | ||
74404054681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.25 | 0.3 | 3980 | 2.3 | – | ||
74404063681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.27 | 0.29 | 5526 | 3 | – | ||
74404064681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.35 | 0.42 | 2650 | 1.95 | – | ||
74404084681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.52 | 0.6 | 2032 | 2.1 | – | ||
74404086681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.53 | 1 | 1650 | 1.6 | – | ||
74404054102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.2 | 0.24 | 6000 | 1.9 | 7440405 | ||
74404063102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.22 | 0.23 | 6440 | 2 | 7440408 | ||
74404064102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.3 | 0.37 | 4783 | 1.86 | 7440408 | ||
74404084102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.36 | 0.45 | 2870 | 2 | 7440408 | ||
74404086102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.48 | 0.65 | 2350 | 1.39 | – | ||
74404086152 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 0.36 | 0.54 | 3650 | 1.13 | – | ||
74404086222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.31 | 0.45 | 5000 | 0.924 | – | ||
74404086332 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3300 | 0.24 | 0.36 | 7300 | 0.759 | – | ||
74404086472 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4700 | 0.19 | 0.29 | 12150 | 0.62 | – | ||
74404086682 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6800 | 0.14 | 0.26 | 18700 | 0.509 | – | ||
74404086103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10000 | 0.13 | 0.2 | 22800 | 0.411 | – |
Order Code | Datasheet | Simulation |
---|---|---|
744040240016 | SPEC | |
744040200016 | SPEC | |
744040420033 | SPEC | |
744040200033 | SPEC | |
744040240047 | SPEC | |
744040320047 | SPEC | |
744040410047 | SPEC | |
744040520047 | SPEC | |
744040640047 | SPEC | |
744040200047 | SPEC | |
744040240068 | SPEC | |
744040640068 | SPEC | |
744040200068 | SPEC | |
744040630082 | SPEC | |
74404024010 | SPEC | |
74404032010 | SPEC | |
74404041010 | SPEC | |
74404042010 | SPEC | |
74404052010 | SPEC | |
74404054010 | SPEC | |
74404063010 | SPEC | |
74404064010 | SPEC | |
74404084010 | SPEC | |
74404043010A | SPEC | |
74404020010 | SPEC | |
74404052012 | SPEC | |
74404064012 | SPEC | |
74404063012 | SPEC | |
74404024015 | SPEC | |
74404032015 | SPEC | |
74404042015 | SPEC | |
74404052015 | SPEC | |
74404054015 | SPEC | |
74404063015 | SPEC | |
74404064015 | SPEC | |
74404084015 | SPEC | |
74404020015 | SPEC | |
74404064018 | SPEC | |
74404024022 | SPEC | |
74404032022 | SPEC | |
74404042022 | SPEC | |
74404052022 | SPEC | |
74404054022 | SPEC | |
74404063022 | SPEC | |
74404064022 | SPEC | |
74404084022 | SPEC | |
74404043022A | SPEC | |
74404020022 | SPEC | |
74404024033 | SPEC | |
74404032033 | SPEC | |
74404041033 | SPEC | |
74404042033 | SPEC | |
74404052033 | SPEC | |
74404054033 | SPEC | |
74404063033 | SPEC | |
74404064033 | SPEC | |
74404084033 | SPEC | |
74404043033A | SPEC | |
74404020033 | SPEC | |
74404052039 | SPEC | |
74404024047 | SPEC | |
74404032047 | SPEC | |
74404041047 | SPEC | |
74404042047 | SPEC | |
74404052047 | SPEC | |
74404054047 | SPEC | |
74404063047 | SPEC | |
74404064047 | SPEC | |
74404084047 | SPEC | |
74404043047A | SPEC | |
74404020047 | SPEC | |
74404052056 | SPEC | |
74404024068 | SPEC | |
74404032068 | SPEC | |
74404042068 | SPEC | |
74404052068 | SPEC | |
74404054068 | SPEC | |
74404063068 | SPEC | |
74404064068 | SPEC | |
74404084068 | SPEC | |
74404020068 | SPEC | |
74404052075 | SPEC | |
74404063082 | SPEC | |
74404064082 | SPEC | |
74404084082 | SPEC | |
74404024100 | SPEC | |
74404032100 | SPEC | |
74404041100 | SPEC | |
74404042100 | SPEC | |
74404052100 | SPEC | |
74404054100 | SPEC | |
74404063100 | SPEC | |
74404064100 | SPEC | |
74404084100 | SPEC | |
74404043100A | SPEC | |
74404020100 | SPEC | |
74404064120 | SPEC | |
74404084120 | SPEC | |
74404024150 | SPEC | |
74404032150 | SPEC | |
74404042150 | SPEC | |
74404054150 | SPEC | |
74404063150 | SPEC | |
74404064150 | SPEC | |
74404084150 | SPEC | |
74404043150A | SPEC | |
74404052150 | SPEC | |
74404024180 | SPEC | |
74404064180 | SPEC | |
74404084180 | SPEC | |
74404024220 | SPEC | |
74404032220 | SPEC | |
74404042220 | SPEC | |
74404052220 | SPEC | |
74404054220 | SPEC | |
74404063220 | SPEC | |
74404064220 | SPEC | |
74404084220 | SPEC | |
74404043220A | SPEC | |
74404041220 | SPEC | |
74404024330 | SPEC | |
74404032330 | SPEC | |
74404041330 | SPEC | |
74404042330 | SPEC | |
74404052330 | SPEC | |
74404054330 | SPEC | |
74404063330 | SPEC | |
74404064330 | SPEC | |
74404084330 | SPEC | |
74404043330A | SPEC | |
74404032470 | SPEC | |
74404041470 | SPEC | |
74404042470 | SPEC | |
74404052470 | SPEC | |
74404054470 | SPEC | |
74404063470 | SPEC | |
74404064470 | SPEC | |
74404084470 | SPEC | |
74404043470A | SPEC | |
74404024470 | SPEC | |
74404064560 | SPEC | |
74404052560 | SPEC | |
74404084560 | SPEC | |
74404041680 | SPEC | |
74404052680 | SPEC | |
74404054680 | SPEC | |
74404063680 | SPEC | |
74404064680 | SPEC | |
74404084680 | SPEC | |
74404042680 | SPEC | |
74404024680 | SPEC | |
74404032680 | SPEC | |
74404041101 | SPEC | |
74404052101 | SPEC | |
74404054101 | SPEC | |
74404063101 | SPEC | |
74404064101 | SPEC | |
74404084101 | SPEC | |
74404043101A | SPEC | |
74404042101 | SPEC | |
74404032101 | SPEC | |
74404086101 | SPEC | |
74404064121 | SPEC | |
74404084121 | SPEC | |
74404043151A | SPEC | |
74404042151 | SPEC | |
74404064151 | SPEC | |
74404084151 | SPEC | |
74404054151 | SPEC | |
74404086151 | SPEC | |
74404043221A | SPEC | |
74404042221 | SPEC | |
74404064221 | SPEC | |
74404084221 | SPEC | |
74404054221 | SPEC | |
74404086221 | SPEC | |
74404042331 | SPEC | |
74404064331 | SPEC | |
74404084331 | SPEC | |
74404054331 | SPEC | |
74404086331 | SPEC | |
74404043471A | SPEC | |
74404054471 | SPEC | |
74404086471 | SPEC | |
74404054681 | SPEC | |
74404063681 | SPEC | |
74404064681 | SPEC | |
74404084681 | SPEC | |
74404086681 | SPEC | |
74404054102 | SPEC | |
74404063102 | SPEC | |
74404064102 | SPEC | |
74404084102 | SPEC | |
74404086102 | SPEC | |
74404086152 | SPEC | |
74404086222 | SPEC | |
74404086332 | SPEC | |
74404086472 | SPEC | |
74404086682 | SPEC | |
74404086103 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Design Kit | Samples |
---|
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!