OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleSnap Ferrites for Cable AssemblyProduct seriesWE-STAR-FIX LFS

WE-STAR-FIX LFS

WE-STAR-FIX LFS

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Prefixing cable system facilitates the cable assembling process
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: MnZn

Applications

  • Especially for applications in the low frequency range from 300 kHz to 30 MHz
  • Perfect for applications with varying cable diameter
  • Reusable because of the key technology therefore perfect for test and measuring purposes and cables with difficult access
  • Suppression of electronic ballasts (i.e. neon tube) in the lighting industry
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Alternative Product Series Recommended

This product series will be available for existing designs. Please use the offered alternative for new designs, which show a better performance. If you have any questions, please do not hesitate to contact us personally or via our contact form.

Products

Order Code Data­sheet Replacement Order Code DownloadsØ Cable
(mm)
Z @ 300 kHz
1 turn
(Ω)
Z @ 1 MHz
1 turn
(Ω)
Z @ 10 MHz
1 turn
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeySTAR-CLIP Fixation Samples
74272733iSPEC
74272131
74272132
4.5 - 8 10 35 62 8 W 5000 35.1 21.7 18.2 Grey74271
7427711
74272722iSPEC
74272221
74272222
8.5 - 12.5 12 45 40 8 W 5000 35.1 31 28 Grey74271
Order Code Data­sheet Replacement Order Code
74272733iSPEC
74272131
74272132
74272722iSPEC
74272221
74272222
Samples
Order Code Data­sheet Replacement Order Code DownloadsØ Cable
(mm)
Z @ 300 kHz
1 turn
(Ω)
Z @ 1 MHz
1 turn
(Ω)
Z @ 10 MHz
1 turn
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeySTAR-CLIP Fixation Samples