| Size | Dimensions | |
|---|---|---|
| Type 1 (Contacts on same side) | ||
| Type 2 (Contacts on opposite side) | ||
| Folding Flat Flexible Cable | 
Products
 All
 Type 1 (Contacts on same side)
 Type 2 (Contacts on opposite side)
 Folding Flat Flexible Cable
| Order Code | Datasheet | Downloads | Status | Pins  (pcs)  | Pitch  (mm)  | Type | L  (mm)  | Length (folded)  (mm)  | Length (unfolded)  (mm)  | IR (A)  | Working Voltage  (V)  | Contact Resistance  (mΩ)  | Tol. R | Design Kit | Samples | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 686604050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686604100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686604200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686704050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686704100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686704200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686604152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686704152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686605050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686605100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686605200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686705050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686705100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686705200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686605152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686705152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686606050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686606100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686606200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686706050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686706100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686706200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686606152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686706152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686608050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686608100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686608200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686708050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686708100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686708200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686608152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686708152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686609050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686609100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686609200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686709050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686709100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686709200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686609152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686709152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686610050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | 612690 687001  | |
| 686610100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686610200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686710050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | 687001 | |
| 686710100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686710200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686610152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686710152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686610119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | 612690 687001  | |
| 686710119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
| 686610141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
| 686710141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | 612690 | |
| 686610225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
| 686710225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | 687001 | |
| 686612050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686612100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686612200001 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686712050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686712100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686712200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686612152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686712152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686612119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
| 686712119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
| 686612141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
| 686712141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
| 686612225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
| 686712225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
| 686614050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686614100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686614200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686714050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686714100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686714200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686614152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686714152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686615050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686615100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686615200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686715050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686715100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686715200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686615152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686715152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686616050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686616100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686616200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686716050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686716100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686716200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686616152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686716152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686616119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
| 686716119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
| 686616141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
| 686716141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
| 686616225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
| 686716225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
| 686618050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686618100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686618200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686718050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686718100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686718200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686618152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686718152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686620050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | 687001 | |
| 686620100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686620200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686720050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | 687001 | |
| 686720100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686720200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686620152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686720152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686620119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
| 686720119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
| 686620141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | 687001 | |
| 686720141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
| 686620225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
| 686720225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
| 686622050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686622100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686622200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686722050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686722100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686722200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686622152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686722152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686624050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686624100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686624200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686724050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686724100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686724200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686624152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686724152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686626050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686626100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686626200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686726050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686726100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686726200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686626152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686726152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686628050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686628100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686628200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686728050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686728100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686728200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686628152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686728152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686630050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686630100001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686630200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686730050001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | 50 | – | – | 1 | 60 | 20 | max. | – | |
| 686730100001 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | 100 | – | – | 1 | 60 | 20 | max. | – | |
| 686730200001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | 200 | – | – | 1 | 60 | 20 | max. | – | |
| 686630152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686730152001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | 152 | – | – | 1 | 60 | 20 | max. | – | |
| 686630119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
| 686730119001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | – | 120 | 200 | 1 | 60 | 20 | max. | – | |
| 686630141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
| 686730141001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | – | 165 | 350 | 1 | 60 | 20 | max. | – | |
| 686630225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 1 | – | 280 | 500 | 1 | 60 | 20 | max. | – | |
| 686730225001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 1 | Type 2 | – | 280 | 500 | 1 | 60 | 20 | max. | – | 
| Order Code | Datasheet | 
|---|---|
| 686604050001 | SPEC | 
| 686604100001 | SPEC | 
| 686604200001 | SPEC | 
| 686704050001 | SPEC | 
| 686704100001 | SPEC | 
| 686704200001 | SPEC | 
| 686604152001 | SPEC | 
| 686704152001 | SPEC | 
| 686605050001 | SPEC | 
| 686605100001 | SPEC | 
| 686605200001 | SPEC | 
| 686705050001 | SPEC | 
| 686705100001 | SPEC | 
| 686705200001 | SPEC | 
| 686605152001 | SPEC | 
| 686705152001 | SPEC | 
| 686606050001 | SPEC | 
| 686606100001 | SPEC | 
| 686606200001 | SPEC | 
| 686706050001 | SPEC | 
| 686706100001 | SPEC | 
| 686706200001 | SPEC | 
| 686606152001 | SPEC | 
| 686706152001 | SPEC | 
| 686608050001 | SPEC | 
| 686608100001 | SPEC | 
| 686608200001 | SPEC | 
| 686708050001 | SPEC | 
| 686708100001 | SPEC | 
| 686708200001 | SPEC | 
| 686608152001 | SPEC | 
| 686708152001 | SPEC | 
| 686609050001 | SPEC | 
| 686609100001 | SPEC | 
| 686609200001 | SPEC | 
| 686709050001 | SPEC | 
| 686709100001 | SPEC | 
| 686709200001 | SPEC | 
| 686609152001 | SPEC | 
| 686709152001 | SPEC | 
| 686610050001 | SPEC | 
| 686610100001 | SPEC | 
| 686610200001 | SPEC | 
| 686710050001 | SPEC | 
| 686710100001 | SPEC | 
| 686710200001 | SPEC | 
| 686610152001 | SPEC | 
| 686710152001 | SPEC | 
| 686610119001 | SPEC | 
| 686710119001 | SPEC | 
| 686610141001 | SPEC | 
| 686710141001 | SPEC | 
| 686610225001 | SPEC | 
| 686710225001 | SPEC | 
| 686612050001 | SPEC | 
| 686612100001 | SPEC | 
| 686612200001 | SPEC | 
| 686712050001 | SPEC | 
| 686712100001 | SPEC | 
| 686712200001 | SPEC | 
| 686612152001 | SPEC | 
| 686712152001 | SPEC | 
| 686612119001 | SPEC | 
| 686712119001 | SPEC | 
| 686612141001 | SPEC | 
| 686712141001 | SPEC | 
| 686612225001 | SPEC | 
| 686712225001 | SPEC | 
| 686614050001 | SPEC | 
| 686614100001 | SPEC | 
| 686614200001 | SPEC | 
| 686714050001 | SPEC | 
| 686714100001 | SPEC | 
| 686714200001 | SPEC | 
| 686614152001 | SPEC | 
| 686714152001 | SPEC | 
| 686615050001 | SPEC | 
| 686615100001 | SPEC | 
| 686615200001 | SPEC | 
| 686715050001 | SPEC | 
| 686715100001 | SPEC | 
| 686715200001 | SPEC | 
| 686615152001 | SPEC | 
| 686715152001 | SPEC | 
| 686616050001 | SPEC | 
| 686616100001 | SPEC | 
| 686616200001 | SPEC | 
| 686716050001 | SPEC | 
| 686716100001 | SPEC | 
| 686716200001 | SPEC | 
| 686616152001 | SPEC | 
| 686716152001 | SPEC | 
| 686616119001 | SPEC | 
| 686716119001 | SPEC | 
| 686616141001 | SPEC | 
| 686716141001 | SPEC | 
| 686616225001 | SPEC | 
| 686716225001 | SPEC | 
| 686618050001 | SPEC | 
| 686618100001 | SPEC | 
| 686618200001 | SPEC | 
| 686718050001 | SPEC | 
| 686718100001 | SPEC | 
| 686718200001 | SPEC | 
| 686618152001 | SPEC | 
| 686718152001 | SPEC | 
| 686620050001 | SPEC | 
| 686620100001 | SPEC | 
| 686620200001 | SPEC | 
| 686720050001 | SPEC | 
| 686720100001 | SPEC | 
| 686720200001 | SPEC | 
| 686620152001 | SPEC | 
| 686720152001 | SPEC | 
| 686620119001 | SPEC | 
| 686720119001 | SPEC | 
| 686620141001 | SPEC | 
| 686720141001 | SPEC | 
| 686620225001 | SPEC | 
| 686720225001 | SPEC | 
| 686622050001 | SPEC | 
| 686622100001 | SPEC | 
| 686622200001 | SPEC | 
| 686722050001 | SPEC | 
| 686722100001 | SPEC | 
| 686722200001 | SPEC | 
| 686622152001 | SPEC | 
| 686722152001 | SPEC | 
| 686624050001 | SPEC | 
| 686624100001 | SPEC | 
| 686624200001 | SPEC | 
| 686724050001 | SPEC | 
| 686724100001 | SPEC | 
| 686724200001 | SPEC | 
| 686624152001 | SPEC | 
| 686724152001 | SPEC | 
| 686626050001 | SPEC | 
| 686626100001 | SPEC | 
| 686626200001 | SPEC | 
| 686726050001 | SPEC | 
| 686726100001 | SPEC | 
| 686726200001 | SPEC | 
| 686626152001 | SPEC | 
| 686726152001 | SPEC | 
| 686628050001 | SPEC | 
| 686628100001 | SPEC | 
| 686628200001 | SPEC | 
| 686728050001 | SPEC | 
| 686728100001 | SPEC | 
| 686728200001 | SPEC | 
| 686628152001 | SPEC | 
| 686728152001 | SPEC | 
| 686630050001 | SPEC | 
| 686630100001 | SPEC | 
| 686630200001 | SPEC | 
| 686730050001 | SPEC | 
| 686730100001 | SPEC | 
| 686730200001 | SPEC | 
| 686630152001 | SPEC | 
| 686730152001 | SPEC | 
| 686630119001 | SPEC | 
| 686730119001 | SPEC | 
| 686630141001 | SPEC | 
| 686730141001 | SPEC | 
| 686630225001 | SPEC | 
| 686730225001 | SPEC | 
| Samples | 
|---|
| Order Code | Datasheet | Downloads | Status | Pins  (pcs)  | Pitch  (mm)  | Type | L  (mm)  | Length (folded)  (mm)  | Length (unfolded)  (mm)  | IR (A)  | Working Voltage  (V)  | Contact Resistance  (mΩ)  | Tol. R | Design Kit | Samples | 
|---|
Assortments
Articles from this product series can be found in the following assortments:


