WR-FPC Zero Insertion Force Connectors - 1.00 mm
SizeDimen­sionsMount
Bottom Contact
SMT
Top Contact
SMT
Bottom Contact Low Profile
SMT
Top Contact Low Profile
SMT
Vertical
SMT
Hinge Type
SMT
Dual Contact
-

Products

All
Bottom Contact
Top Contact
Bottom Contact Low Profile
Top Contact Low Profile
Vertical
Hinge Type
Dual Contact
Filter article data
Filter by
 show  article in 7 product lines
 article in 7 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Pins
Pitch(mm)
Type
L(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Contact Resistance(mΩ)
Design Kit
Samples
68610414122
4, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length11 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68610414422
4, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length11 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686104148922
4, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length8.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686104183422
4, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length10.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686104183522
4, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length10.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686104183822
4, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeVertical 
Length10.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686104189122
4, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length6.5 mm
Rated Current0.5 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68610514422
5, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length12 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686105183822
5, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeVertical 
Length11.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68610614122
6, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length13 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68610614422
6, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length13 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686106148922
6, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length10.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686106183422
6, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length12.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686106183522
6, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length12.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686106183822
6, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeVertical 
Length12.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686106189122
6, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length8.5 mm
Rated Current0.5 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68610814122
8, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length15 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68610814422
8, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length15 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686108148922
8, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length12.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686108183422
8, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length14.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686108183522
8, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length14.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686108183822
8, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeVertical 
Length14.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686108189122
8, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length10.5 mm
Rated Current0.5 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68610914422
9, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
Pitch1 mm
TypeHorizontal 
Length16 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68611014122
10, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch1 mm
TypeHorizontal 
Length17 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68611014422
10, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch1 mm
TypeHorizontal 
Length17 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686110148922
10, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch1 mm
TypeHorizontal 
Length14.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686110183422
10, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch1 mm
TypeHorizontal 
Length16.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686110183522
10, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch1 mm
TypeHorizontal 
Length16.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686110183822
10, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch1 mm
TypeVertical 
Length16.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686110189122
10, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
Pitch1 mm
TypeHorizontal 
Length12.5 mm
Rated Current0.5 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68611114122
11, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins11 
Pitch1 mm
TypeHorizontal 
Length18 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68611214122
12, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch1 mm
TypeHorizontal 
Length19 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68611214422
12, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch1 mm
TypeHorizontal 
Length19 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686112148922
12, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch1 mm
TypeHorizontal 
Length16.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686112183822
12, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins12 
Pitch1 mm
TypeVertical 
Length18.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68611414122
14, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch1 mm
TypeHorizontal 
Length21 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68611414422
14, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch1 mm
TypeHorizontal 
Length21 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686114148922
14, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch1 mm
TypeHorizontal 
Length18.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686114183422
14, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch1 mm
TypeHorizontal 
Length20.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686114183522
14, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch1 mm
TypeHorizontal 
Length20.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686114183822
14, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch1 mm
TypeVertical 
Length20.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686114189122
14, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins14 
Pitch1 mm
TypeHorizontal 
Length16.5 mm
Rated Current0.5 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68611514122
15, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins15 
Pitch1 mm
TypeHorizontal 
Length22 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686115148922
15, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins15 
Pitch1 mm
TypeHorizontal 
Length19.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686115183422
15, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins15 
Pitch1 mm
TypeHorizontal 
Length21.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686115183522
15, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins15 
Pitch1 mm
TypeHorizontal 
Length21.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68611614122
16, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch1 mm
TypeHorizontal 
Length23 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68611614422
16, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch1 mm
TypeHorizontal 
Length23 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686116148922
16, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch1 mm
TypeHorizontal 
Length20.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686116183422
16, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch1 mm
TypeHorizontal 
Length22.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686116183522
16, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch1 mm
TypeHorizontal 
Length22.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686116183822
16, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins16 
Pitch1 mm
TypeVertical 
Length22.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68611814122
18, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch1 mm
TypeHorizontal 
Length25 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68611814422
18, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch1 mm
TypeHorizontal 
Length25 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686118148922
18, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch1 mm
TypeHorizontal 
Length22.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686118183422
18, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch1 mm
TypeHorizontal 
Length24.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686118183522
18, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch1 mm
TypeHorizontal 
Length24.2 mm
Rated Current0.8 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686118183822
18, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins18 
Pitch1 mm
TypeVertical 
Length24.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68612014122
20, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch1 mm
TypeHorizontal 
Length27 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68612014422
20, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch1 mm
TypeHorizontal 
Length27 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686120148922
20, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch1 mm
TypeHorizontal 
Length24.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686120183822
20, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins20 
Pitch1 mm
TypeVertical 
Length26.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68612214122
22, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch1 mm
TypeHorizontal 
Length29 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68612214422
22, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch1 mm
TypeHorizontal 
Length29 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686122148922
22, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch1 mm
TypeHorizontal 
Length26.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686122183822
22, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch1 mm
TypeVertical 
Length28.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
686122189122
22, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins22 
Pitch1 mm
TypeHorizontal 
Length24.5 mm
Rated Current0.5 A
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68612414122
24, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch1 mm
TypeHorizontal 
Length31 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68612414422
24, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch1 mm
TypeHorizontal 
Length31 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686124148922
24, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch1 mm
TypeHorizontal 
Length28.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
686124183822
24, 1 mm, Vertical
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
Pitch1 mm
TypeVertical 
Length30.8 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance30 mΩ
Design Kit
68612614122
26, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch1 mm
TypeHorizontal 
Length33 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68612614422
26, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch1 mm
TypeHorizontal 
Length33 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686126148922
26, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins26 
Pitch1 mm
TypeHorizontal 
Length30.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
68612814122
28, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch1 mm
TypeHorizontal 
Length35 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68612814422
28, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch1 mm
TypeHorizontal 
Length35 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686128148922
28, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins28 
Pitch1 mm
TypeHorizontal 
Length32.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit
68613014122
30, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch1 mm
TypeHorizontal 
Length37 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
68613014422
30, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch1 mm
TypeHorizontal 
Length37 mm
Rated Current1 A
Working Voltage125 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
Design Kit
686130148922
30, 1 mm, Horizontal
Status Activei| Production is active. Expected lifetime: >10 years.
Pins30 
Pitch1 mm
TypeHorizontal 
Length34.6 mm
Rated Current1 A
Working Voltage100 V (AC)
PackagingTape and Reel 
Contact Resistance50 mΩ
Design Kit

Assortments

Articles from this product series can be found in the following assortments: