68610414122 | 4, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Pitch1 mm | TypeHorizontal | Length11 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68610414422 | 4, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Pitch1 mm | TypeHorizontal | Length11 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686104148922 | 4, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Pitch1 mm | TypeHorizontal | Length8.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686104183422 | 4, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Pitch1 mm | TypeHorizontal | Length10.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686104183522 | 4, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Pitch1 mm | TypeHorizontal | Length10.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686104183822 | 4, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Pitch1 mm | TypeVertical | Length10.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686104189122 | 4, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins4 | Pitch1 mm | TypeHorizontal | Length6.5 mm | Rated Current0.5 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68610514422 | 5, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | Pitch1 mm | TypeHorizontal | Length12 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686105183822 | 5, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins5 | Pitch1 mm | TypeVertical | Length11.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68610614122 | 6, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Pitch1 mm | TypeHorizontal | Length13 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68610614422 | 6, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Pitch1 mm | TypeHorizontal | Length13 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686106148922 | 6, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Pitch1 mm | TypeHorizontal | Length10.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686106183422 | 6, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Pitch1 mm | TypeHorizontal | Length12.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686106183522 | 6, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Pitch1 mm | TypeHorizontal | Length12.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686106183822 | 6, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Pitch1 mm | TypeVertical | Length12.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686106189122 | 6, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins6 | Pitch1 mm | TypeHorizontal | Length8.5 mm | Rated Current0.5 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68610814122 | 8, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Pitch1 mm | TypeHorizontal | Length15 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68610814422 | 8, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Pitch1 mm | TypeHorizontal | Length15 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686108148922 | 8, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Pitch1 mm | TypeHorizontal | Length12.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686108183422 | 8, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Pitch1 mm | TypeHorizontal | Length14.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686108183522 | 8, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Pitch1 mm | TypeHorizontal | Length14.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686108183822 | 8, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Pitch1 mm | TypeVertical | Length14.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686108189122 | 8, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins8 | Pitch1 mm | TypeHorizontal | Length10.5 mm | Rated Current0.5 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68610914422 | 9, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins9 | Pitch1 mm | TypeHorizontal | Length16 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68611014122 | 10, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Pitch1 mm | TypeHorizontal | Length17 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68611014422 | 10, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Pitch1 mm | TypeHorizontal | Length17 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686110148922 | 10, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Pitch1 mm | TypeHorizontal | Length14.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686110183422 | 10, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Pitch1 mm | TypeHorizontal | Length16.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686110183522 | 10, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Pitch1 mm | TypeHorizontal | Length16.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686110183822 | 10, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Pitch1 mm | TypeVertical | Length16.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686110189122 | 10, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Pitch1 mm | TypeHorizontal | Length12.5 mm | Rated Current0.5 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68611114122 | 11, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins11 | Pitch1 mm | TypeHorizontal | Length18 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68611214122 | 12, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Pitch1 mm | TypeHorizontal | Length19 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68611214422 | 12, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Pitch1 mm | TypeHorizontal | Length19 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686112148922 | 12, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Pitch1 mm | TypeHorizontal | Length16.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686112183822 | 12, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins12 | Pitch1 mm | TypeVertical | Length18.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68611414122 | 14, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Pitch1 mm | TypeHorizontal | Length21 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68611414422 | 14, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Pitch1 mm | TypeHorizontal | Length21 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686114148922 | 14, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Pitch1 mm | TypeHorizontal | Length18.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686114183422 | 14, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Pitch1 mm | TypeHorizontal | Length20.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686114183522 | 14, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Pitch1 mm | TypeHorizontal | Length20.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686114183822 | 14, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Pitch1 mm | TypeVertical | Length20.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686114189122 | 14, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Pitch1 mm | TypeHorizontal | Length16.5 mm | Rated Current0.5 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68611514122 | 15, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins15 | Pitch1 mm | TypeHorizontal | Length22 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686115148922 | 15, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins15 | Pitch1 mm | TypeHorizontal | Length19.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686115183422 | 15, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins15 | Pitch1 mm | TypeHorizontal | Length21.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686115183522 | 15, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins15 | Pitch1 mm | TypeHorizontal | Length21.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68611614122 | 16, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Pitch1 mm | TypeHorizontal | Length23 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68611614422 | 16, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Pitch1 mm | TypeHorizontal | Length23 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686116148922 | 16, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Pitch1 mm | TypeHorizontal | Length20.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686116183422 | 16, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Pitch1 mm | TypeHorizontal | Length22.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686116183522 | 16, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Pitch1 mm | TypeHorizontal | Length22.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686116183822 | 16, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Pitch1 mm | TypeVertical | Length22.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68611814122 | 18, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Pitch1 mm | TypeHorizontal | Length25 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68611814422 | 18, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Pitch1 mm | TypeHorizontal | Length25 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686118148922 | 18, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Pitch1 mm | TypeHorizontal | Length22.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686118183422 | 18, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Pitch1 mm | TypeHorizontal | Length24.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686118183522 | 18, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Pitch1 mm | TypeHorizontal | Length24.2 mm | Rated Current0.8 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686118183822 | 18, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins18 | Pitch1 mm | TypeVertical | Length24.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68612014122 | 20, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Pitch1 mm | TypeHorizontal | Length27 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68612014422 | 20, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Pitch1 mm | TypeHorizontal | Length27 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686120148922 | 20, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Pitch1 mm | TypeHorizontal | Length24.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686120183822 | 20, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Pitch1 mm | TypeVertical | Length26.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68612214122 | 22, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | Pitch1 mm | TypeHorizontal | Length29 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68612214422 | 22, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | Pitch1 mm | TypeHorizontal | Length29 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686122148922 | 22, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | Pitch1 mm | TypeHorizontal | Length26.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686122183822 | 22, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | Pitch1 mm | TypeVertical | Length28.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
686122189122 | 22, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins22 | Pitch1 mm | TypeHorizontal | Length24.5 mm | Rated Current0.5 A | Working Voltage50 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68612414122 | 24, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Pitch1 mm | TypeHorizontal | Length31 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68612414422 | 24, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Pitch1 mm | TypeHorizontal | Length31 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686124148922 | 24, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Pitch1 mm | TypeHorizontal | Length28.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
686124183822 | 24, 1 mm, Vertical | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Pitch1 mm | TypeVertical | Length30.8 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance30 mΩ | | |
68612614122 | 26, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Pitch1 mm | TypeHorizontal | Length33 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68612614422 | 26, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Pitch1 mm | TypeHorizontal | Length33 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686126148922 | 26, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Pitch1 mm | TypeHorizontal | Length30.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
68612814122 | 28, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins28 | Pitch1 mm | TypeHorizontal | Length35 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68612814422 | 28, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins28 | Pitch1 mm | TypeHorizontal | Length35 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686128148922 | 28, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins28 | Pitch1 mm | TypeHorizontal | Length32.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |
68613014122 | 30, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Pitch1 mm | TypeHorizontal | Length37 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
68613014422 | 30, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Pitch1 mm | TypeHorizontal | Length37 mm | Rated Current1 A | Working Voltage125 V (AC) | PackagingTape and Reel | Contact Resistance20 mΩ | | |
686130148922 | 30, 1 mm, Horizontal | | Status Activei| Production is active. Expected lifetime: >10 years. | Pins30 | Pitch1 mm | TypeHorizontal | Length34.6 mm | Rated Current1 A | Working Voltage100 V (AC) | PackagingTape and Reel | Contact Resistance50 mΩ | | |