| Material Properties | |
|---|---|
| Insulator Material | PVC | 
| Insulator Color | Grey with Red Marking on 1st Conductor | 
| General Information | |
|---|---|
| Operating Temperature | -25 °C up to +105 °C | 
| Withstanding Voltage | 2000 V (AC) | 
| RISO | 100 MΩ | 
| Unbalanced Impedance | 90 Ω | 
| Pitch | 1 mm | 
| Certification | |
|---|---|
| cULus Approval | E328849 | 
| Wire Properties | |
|---|---|
| Stranded Wire Section (AWG) | 28 (AWG) | 
| Stranded Wire Section (Metric) | 0.089 (mm²) | 
| Packaging Properties | |
|---|---|
| Packaging | Bag | 
Products
| Order Code | Datasheet | Downloads | Status | Pins  (pcs)  | Pitch  (mm)  | L  (mm)  | IR (A)  | Operating Temperature | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 63901015621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | 10 | 1 | -25 °C up to +105 °C | 28 (AWG) | Bag | 612001 | |
| 63901415621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | 14 | 1 | -25 °C up to +105 °C | 28 (AWG) | Bag | 612001 | |
| 63901615621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | 16 | 1 | -25 °C up to +105 °C | 28 (AWG) | Bag | 612001 | |
| 63902015621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | 20 | 1 | -25 °C up to +105 °C | 28 (AWG) | Bag | 612001 | |
| 63902415621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | 24 | 1 | -25 °C up to +105 °C | 28 (AWG) | Bag | – | |
| 63902615621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | 26 | 1 | -25 °C up to +105 °C | 28 (AWG) | Bag | 612001 | |
| 63903415621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 34 | 1 | 34 | 1 | -25 °C up to +105 °C | 28 (AWG) | Bag | – | |
| 63904015621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 40 | 1 | 40 | 1 | -25 °C up to +105 °C | 28 (AWG) | Bag | – | |
| 63905015621CAB | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 50 | 1 | 50 | 1 | -25 °C up to +105 °C | 28 (AWG) | Bag | 612001 | 
| Order Code | Datasheet | 
|---|---|
| 63901015621CAB | SPEC | 
| 63901415621CAB | SPEC | 
| 63901615621CAB | SPEC | 
| 63902015621CAB | SPEC | 
| 63902415621CAB | SPEC | 
| 63902615621CAB | SPEC | 
| 63903415621CAB | SPEC | 
| 63904015621CAB | SPEC | 
| 63905015621CAB | SPEC | 
| Samples | 
|---|
| Order Code | Datasheet | Downloads | Status | Pins  (pcs)  | Pitch  (mm)  | L  (mm)  | IR (A)  | Operating Temperature | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples | 
|---|
Assortments
Articles from this product series can be found in the following assortments:

