63901015621CAB | 10, 10 mm, 1 A | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins10 | Length10 mm | Rated Current1 A | Operating Temperature -25 °C up to +105 °C | Stranded Wire Section (AWG)28 (AWG) | PackagingBag | | |
63901415621CAB | 14, 14 mm, 1 A | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins14 | Length14 mm | Rated Current1 A | Operating Temperature -25 °C up to +105 °C | Stranded Wire Section (AWG)28 (AWG) | PackagingBag | | |
63901615621CAB | 16, 16 mm, 1 A | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins16 | Length16 mm | Rated Current1 A | Operating Temperature -25 °C up to +105 °C | Stranded Wire Section (AWG)28 (AWG) | PackagingBag | | |
63902015621CAB | 20, 20 mm, 1 A | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins20 | Length20 mm | Rated Current1 A | Operating Temperature -25 °C up to +105 °C | Stranded Wire Section (AWG)28 (AWG) | PackagingBag | | |
63902415621CAB | 24, 24 mm, 1 A | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins24 | Length24 mm | Rated Current1 A | Operating Temperature -25 °C up to +105 °C | Stranded Wire Section (AWG)28 (AWG) | PackagingBag | Design Kit – | |
63902615621CAB | 26, 26 mm, 1 A | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins26 | Length26 mm | Rated Current1 A | Operating Temperature -25 °C up to +105 °C | Stranded Wire Section (AWG)28 (AWG) | PackagingBag | | |
63903415621CAB | 34, 34 mm, 1 A | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins34 | Length34 mm | Rated Current1 A | Operating Temperature -25 °C up to +105 °C | Stranded Wire Section (AWG)28 (AWG) | PackagingBag | Design Kit – | |
63904015621CAB | 40, 40 mm, 1 A | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins40 | Length40 mm | Rated Current1 A | Operating Temperature -25 °C up to +105 °C | Stranded Wire Section (AWG)28 (AWG) | PackagingBag | Design Kit – | |
63905015621CAB | 50, 50 mm, 1 A | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins50 | Length50 mm | Rated Current1 A | Operating Temperature -25 °C up to +105 °C | Stranded Wire Section (AWG)28 (AWG) | PackagingBag | | |