| Size | Dimensions | Mount | |
|---|---|---|---|
| Angled | THT | ||
| Horizontal | THT | ||
| Vertical | THT |
Characteristics
- Shieldingless and Shielded with EMI-Spring option
- Optional LEDs in various sequences
- Vertical and Horizontal orientation
- Stacked and assembled configurations
- Tray Packaging
Properties
- PoE++ Compatible up to 100W (IEEE 802.3bt)
- UL and cULus-Certified
- UL94-V0 insulator material
- Ethernet Category 3 – Category 5 under conditions
Applications
- Networks
- Internet of Things
- Smart Buildings
Products
All
Angled
Horizontal
Vertical
| Order Code | Datasheet | Downloads | Status | xPxC | Type | Variant | Ports | Shielding | Tab | EMI | LED | Application System | IR (A) | Working Voltage (V (AC)) | Packaging | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 615004143821 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4P4C | Horizontal | – | 1x1 | Plastic | Up | No | – | – | – | 120 | Tray | 615001 | |
![]() | 615004144021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4P4C | Vertical | with Panel Stop | 1x1 | Plastic | – | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615002138421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P2C | Horizontal | – | 1x1 | Plastic | Up | No | – | – | – | 120 | Tray | 615001 | |
![]() | 615004138421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P4C | Horizontal | – | 1x1 | Plastic | Up | No | – | – | – | 120 | Tray | 615001 | |
![]() | 615004141121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P4C | Horizontal | – | 1x1 | – | Down | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615004144121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P4C | Vertical | with Panel Stop | 1x1 | Plastic | – | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615006138421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | – | 1x1 | Plastic | Up | No | – | – | – | 120 | Tray | 615001 | |
![]() | 615006138521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Vertical | with Panel Stop | 1x1 | Plastic | – | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615006141121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | – | 1x1 | Plastic | Down | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615006143221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | – | 1x1 | Shielded | Up | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615006143421 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | with Panel Stop | 1x1 | Half-shielded | Down | No | – | – | – | 120 | Tray | 615001 | |
![]() | 615006143621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | – | 1x1 | Plastic | Down | No | – | – | – | 120 | Tray | 615001 | |
![]() | 615006144121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Vertical | with Panel Stop | 1x1 | Plastic | – | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615006149421L | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | with Metal Peg Assembly | 1xX | Plastic | Up | No | – | – | – | 120 | Tray | 615001 | |
![]() | 615006149421M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | with Metal Peg Assembly | 1xX | – | Up | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615006149421R | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | with Metal Peg Assembly | 1xX | Plastic | Up | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615012143921 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | with Panel Stop | 1x2 | Plastic | Up | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615024143921 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | with Panel Stop | 1x4 | Plastic | Up | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615012149421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | with Metal Peg Assembly | 1x2 | Plastic | Up | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615018149421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | with Metal Peg Assembly | 1x3 | Plastic | Up | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615024149421 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6P6C | Horizontal | with Metal Peg Assembly | 1x4 | Plastic | Up | No | – | – | 1.5 | 120 | Tray | 615001 | |
![]() | 615008137121 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Plastic | Down | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008137421 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Shielded | Up | Yes | yellow-green | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008138221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Vertical | – | 1x1 | Shielded | – | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 749615 | |
![]() | 615008138321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Vertical | – | 1x1 | Shielded | – | No | yellow-green | CAT 3 | 1.5 | 120 | Tray | 612690 615001 749615 | |
![]() | 615008140421 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Vertical | – | 1x1 | Shielded | – | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 749615 | |
![]() | 615008142121 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Shielded | Up | Yes | 2xBipolar Y/G | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008142521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | 45° | – | 1x1 | Plastic | – | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008142621 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Shielded | Down | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 749615 | |
![]() | 615008143521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | with Panel Stop | 1x1 | Half-shielded | Down | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008143721 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Plastic | Down | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008144221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Vertical | with Panel Stop | 1x1 | Plastic | – | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008145121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | 45° | with Metal Post Tail | 1x1 | Shielded | – | No | – | CAT 3 | 1.5 | 120 | Tray | 612690 615001 749615 | |
![]() | 615008145221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | 45° | with Metal Post Tail | 1x1 | Shielded | – | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 749615 | |
![]() | 615008148521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Plastic | Up | No | – | CAT 3 | 1.5 | 120 | Tray | – | |
![]() | 615008149521L | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | with Metal Peg Assembly | 1xX | Plastic | Up | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008149521M | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | with Metal Peg Assembly | 1xX | Plastic | Up | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008149521R | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | with Metal Peg Assembly | 1xX | Plastic | Up | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615016137721 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x2 | Shielded | Up | Yes | yellow-green | CAT 3 | 1.5 | 120 | Tray | 615001 749615 | |
![]() | 615016240521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 2x1 | Shielded | Up & Down | Yes | – | CAT 3 | – | 120 | Tray | 615001 749615 | |
![]() | 615016245421 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 2x1 | Shielded | Up & Down | Yes | yellow-green | CAT 3 | 1.5 | 120 | Tray | 749615 | |
![]() | 615032137921 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x4 | Shielded | Up | Yes | yellow-green | CAT 3 | 1.5 | 120 | Tray | 749615 | |
![]() | 615032243321 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 2x2 | Shielded | Up & Down | Yes | – | CAT 3 | 1.5 | 120 | Tray | 749615 | |
![]() | 615064243321 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 2x4 | Shielded | Up & Down | Yes | – | CAT 3 | – | 120 | Tray | – | |
![]() | 615096243321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 2x6 | Shielded | Up & Down | Yes | – | CAT 3 | – | 120 | Tray | – | |
![]() | 615024149521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | with Metal Peg Assembly | 1x3 | Plastic | Up | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615032137821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x4 | Shielded | Down | No | – | CAT 3 | 1.5 | 120 | Tray | 749615 | |
![]() | 615016137621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x2 | Shielded | Down | No | – | CAT 3 | 1.5 | 120 | Tray | 749615 | |
![]() | 615008138021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Vertical | – | 1x1 | Plastic | – | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008140121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Shielded | Down | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 749615 | |
![]() | 615008140621 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Shielded | Up | Yes | – | CAT 3 | 1.5 | 120 | Tray | 615001 749615 | |
![]() | 615008141321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Shielded | Up | Yes | 2xBipolar Y/G | CAT 3 | 1.5 | 120 | Tray | 615001 749615 | |
![]() | 61500814221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Shielded | Down | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 749615 | |
![]() | 615016149521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | with Metal Peg Assembly | 1x2 | Plastic | Up | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615032149521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | with Metal Peg Assembly | 1x4 | Plastic | Up | No | – | CAT 3 | 1.5 | 120 | Tray | 615001 | |
![]() | 615008185121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | Low Profile | 1x1 | Shielded | Up | Yes | yellow-green | CAT 3 | 1.5 | 125 | Tape and Reel | 615001 | |
![]() | 615008185221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Shielded | Down | Yes | yellow-green | CAT 3 | 1.5 | 125 | Tray | 615001 | |
![]() | 615008150121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Plastic | Up | – | yellow-green | CAT 3 | 1.5 | 125 | Tray | – | |
![]() | 615008150021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Horizontal | – | 1x1 | Plastic | Up | – | – | CAT 3 | 1.5 | 125 | Tray | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 615004143821 | SPEC |
![]() | 615004144021 | SPEC |
![]() | 615002138421 | SPEC |
![]() | 615004138421 | SPEC |
![]() | 615004141121 | SPEC |
![]() | 615004144121 | SPEC |
![]() | 615006138421 | SPEC |
![]() | 615006138521 | SPEC |
![]() | 615006141121 | SPEC |
![]() | 615006143221 | SPEC |
![]() | 615006143421 | SPEC |
![]() | 615006143621 | SPEC |
![]() | 615006144121 | SPEC |
![]() | 615006149421L | SPEC |
![]() | 615006149421M | SPEC |
![]() | 615006149421R | SPEC |
![]() | 615012143921 | SPEC |
![]() | 615024143921 | SPEC |
![]() | 615012149421 | SPEC |
![]() | 615018149421 | SPEC |
![]() | 615024149421 | SPEC |
![]() | 615008137121 | SPEC |
![]() | 615008137421 | SPEC |
![]() | 615008138221 | SPEC |
![]() | 615008138321 | SPEC |
![]() | 615008140421 | SPEC |
![]() | 615008142121 | SPEC |
![]() | 615008142521 | SPEC |
![]() | 615008142621 | SPEC |
![]() | 615008143521 | SPEC |
![]() | 615008143721 | SPEC |
![]() | 615008144221 | SPEC |
![]() | 615008145121 | SPEC |
![]() | 615008145221 | SPEC |
![]() | 615008148521 | SPEC |
![]() | 615008149521L | SPEC |
![]() | 615008149521M | SPEC |
![]() | 615008149521R | SPEC |
![]() | 615016137721 | SPEC |
![]() | 615016240521 | SPEC |
![]() | 615016245421 | SPEC |
![]() | 615032137921 | SPEC |
![]() | 615032243321 | SPEC |
![]() | 615064243321 | SPEC |
![]() | 615096243321 | SPEC |
![]() | 615024149521 | SPEC |
![]() | 615032137821 | SPEC |
![]() | 615016137621 | SPEC |
![]() | 615008138021 | SPEC |
![]() | 615008140121 | SPEC |
![]() | 615008140621 | SPEC |
![]() | 615008141321 | SPEC |
![]() | 61500814221 | SPEC |
![]() | 615016149521 | SPEC |
![]() | 615032149521 | SPEC |
![]() | 615008185121 | SPEC |
![]() | 615008185221 | SPEC |
![]() | 615008150121 | SPEC |
![]() | 615008150021 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | xPxC | Type | Variant | Ports | Shielding | Tab | EMI | LED | Application System | IR (A) | Working Voltage (V (AC)) | Packaging | Design Kit | Samples |
|---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments:


































































