Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3014 | 3 | 1.4 | - | SMT | ||
3022 | 3 | 2.1 | 0.8 | SMT | ||
3030 | 3 | 3 | 0.67 | - | ||
5630 | - | 3 | - | SMT |
LTSpice files
Characteristics
- Fast switching
- No IR radiation
- High CRI
- Slim and miniature size
- Low power consumption
- Suitable for all SMT assembly methods
- Top view
- Wide viewing angle
- Various of color temperatures
- LED junction temperature: 130°C
Applications
- Signal lights
- Indoor displays
- Backlights
- General illumination, industrial and commercial lighting systems
- Decorative and Entertainment lighting
- Switch lights
- LED lighting fixtures
- LED decoration strips
- Indicator lights and backlighting for wireless mobile devices and consumer electronics
- Flat backlight for LCD
- LED backlighting and SMT type indicator lights
- LED Module
- Light pipe application
- Indicator lights and backlighting for consumer and industrial applications
- Indoor area lighting
- Downlight
- Outdoor and architectural lighting systems
- High bay & Low bay
- Display & TV Backlight
- General lighting
Products
All
3014
3022
3030
5630
Order Code | Datasheet | Simulation |
---|---|---|
158301260 | SPEC | |
158302260 | SPEC | |
158563460 | SPEC | |
158301260A | SPEC | – |
158303260A | SPEC | – |
158563260A | SPEC | |
158301250 | SPEC | |
158302250 | SPEC | |
158563450 | SPEC | |
158301250A | SPEC | – |
158303250A | SPEC | – |
158563250A | SPEC | |
158301240 | SPEC | |
158302240 | SPEC | |
158563440 | SPEC | |
158301240A | SPEC | – |
158303240A | SPEC | – |
158563240A | SPEC | |
158301227 | SPEC | |
158302227 | SPEC | |
158563427 | SPEC | |
158301227A | SPEC | – |
158303227A | SPEC | – |
158563227A | SPEC | |
158301230 | SPEC | |
158302230 | SPEC | |
158563430 | SPEC | |
158301230A | SPEC | – |
158303230A | SPEC | – |
158563230A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Emitting Color | CCT max. | ΦV typ. (lm) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Size | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: