ComponentsElectromechanical ComponentsConnectorsWire-to-Board ConnectorsWR-WTB2.54 mm Intercom/AutocomTooling for 2.54 mm Pitch
WR-WTB Manual Crimping Tool
| Kind Properties | |
|---|---|
| Gender | Tool |
| Type | Handles Crimping Head |
| General Information | |
|---|---|
| Pitch | 2.54 mm |
| Gender | Tool |
| Type | Handles Crimping Head |
| Wire Properties | |
|---|---|
| Stranded Wire Section (AWG) | 28 to 22 (AWG) |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Type | PCB/Cable/Panel | Stranded Wire Section (AWG) | Use with | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|
600001 | SPECHandles Crimping Head, Cable, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Handles Crimping Head | PCB/Cable/PanelCable | – | Use with – | –Check availability | |
600254254001 | SPECHandles Crimping Head, Cable, 28 to 22 (AWG) | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Handles Crimping Head | PCB/Cable/PanelCable | Stranded Wire Section (AWG)28 to 22 (AWG) | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
