 | | SPECInsulation Stripper, Cable, – | – | | Downloads1 files | StatusNewProduct is new in our portfolio and production is active. Expected lifetime: >10 years. iProduct is new in our portfolio and production is active. Expected lifetime: >10 years. | TypeInsulation Stripper | PCB/Cable/PanelCable | – | | Use with – | |
 | | SPECHandles Crimping Head, Cable, – | – | | Downloads1 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Handles Crimping Head | PCB/Cable/PanelCable | – | | Use with – | |
 | | SPECHandles Crimping Head, Cable, 28 to 22 (AWG) | – | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Handles Crimping Head | PCB/Cable/PanelCable | Stranded Wire Section (AWG)28 to 22 (AWG) | | | |
 | | SPEC–, IDC Press & Die, – | | | Downloads– | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | PCB/Cable/PanelIDC Press & Die | – | | Use with – | |
 | | | | | Downloads2 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | – | – | | Use with – | |
 | | – | | | Downloads2 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | – | – | – | | | |