OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch3.96 mmProduct seriesWR-WTB 3.96 mm Male Right Angled Locking Header

WR-WTB 3.96 mm Male Right Angled Locking Header

WR-WTB 3.96 mm Male Right Angled Locking Header
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-2
ColorWhite
Contact MaterialCopper Alloy
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
IR7 A
Working Voltage250 V (AC)
Withstanding Voltage1500 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Pitch3.96 mm
GenderMale
TypeRight Angled
Certification
UL ApprovalE323964
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples
645002117322SPEC
6 files 2 3.96 Male Right Angled THT 7 250 PCB 20 max. 7.92 Bag645001
645003117322SPEC
6 files 3 3.96 Male Right Angled THT 7 250 PCB 20 max. 11.88 Bag645001
645004117322SPEC
6 files 4 3.96 Male Right Angled THT 7 250 PCB 20 max. 15.84 Bag645001
645005117322SPEC
6 files 5 3.96 Male Right Angled THT 7 250 PCB 20 max. 19.8 Bag645001
645008117322SPEC
6 files 8 3.96 Male Right Angled THT 7 250 PCB 20 max. 31.68 Bag612690
645001
645010117322SPEC
6 files 10 3.96 Male Right Angled THT 7 250 PCB 20 max. 39.6 Bag645001
Order Code Data­sheet
645002117322SPEC
645003117322SPEC
645004117322SPEC
645005117322SPEC
645008117322SPEC
645010117322SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: