Kind Properties | |
---|---|
Pitch | 2.54 mm |
Gender | Female |
Type | Right Angled IDC Receptacle |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Phosphor Bronze |
Contact Plating | Tin |
General Information | |
---|---|
Operating Temperature | -40 up to +125 °C |
Compliance | RoHS |
IR | 3 A |
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 26 to 28 (AWG) |
Solid Wire Section (Metric) | 0.129 to 0.0810 (mm²) |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
661002152222 | SPEC | 3 files | 2 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 5.08 | Tube | |
661003152222 | SPEC | 3 files | 3 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 7.62 | Tube | |
661004152222 | SPEC | 3 files | 4 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 10.16 | Tube | |
661005152222 | SPEC | 3 files | 5 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 12.7 | Tube | |
661008152222 | SPEC | 3 files | 8 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 20.32 | Tube | |
661010152222 | SPEC | 3 files | 10 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 25.4 | Tube |
Order Code | Datasheet |
---|---|
661002152222 | SPEC |
661003152222 | SPEC |
661004152222 | SPEC |
661005152222 | SPEC |
661008152222 | SPEC |
661010152222 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Samples |
---|