| Material Properties | |
|---|---|
| Insulator Material | PBT |
| Insulator Flammability Rating | UL94 V-0 |
| Color | Black |
| Contact Material | Phosphor Bronze |
| Contact Plating | Tin |
| General Information | |
|---|---|
| Operating Temperature | -40 °C up to +125 °C |
| Compliance | RoHS |
| IR | 3 A |
| Working Voltage | 50 V (AC) |
| Withstanding Voltage | 500 V (AC) |
| Contact Resistance | 20 mΩ |
| Pitch | 2.54 mm |
| Gender | Female |
| Type | Right Angled IDC Receptacle |
| Wire Properties | |
|---|---|
| Solid Wire Section (AWG) | 26 to 28 (AWG) |
| Solid Wire Section (Metric) | 0.129 to 0.0810 (mm²) |
| Packaging Properties | |
|---|---|
| Packaging | Tube |
Products
| Order Code | Datasheet | Downloads | Status | Pins | Pitch (mm) | Gender | Type | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Mates with | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 661002152022 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 5.08 | Tube | 66100211622 66100211722 | |
![]() | 661003152022 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 7.62 | Tube | 66100311622 | |
![]() | 661004152022 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 10.16 | Tube | 66100411622 66100411722 | |
![]() | 661005152022 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 12.7 | Tube | 66100511622 66100511722 | |
![]() | 661006152022 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | – | Tube | 66100611622 66100611722 | |
![]() | 661008152022 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 20.32 | Tube | 66100811722 66100811622 | |
![]() | 661010152022 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Right Angled IDC Receptacle | 3 | 50 | Cable | 20 | max. | 25.4 | Tube | 66101011622 66101011722 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 661002152022 | SPEC |
![]() | 661003152022 | SPEC |
![]() | 661004152022 | SPEC |
![]() | 661005152022 | SPEC |
![]() | 661006152022 | SPEC |
![]() | 661008152022 | SPEC |
![]() | 661010152022 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins | Pitch (mm) | Gender | Type | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Mates with | Samples |
|---|







