OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-WTBPitch2.00 mmProduct seriesWR-WTB 2.00 mm Male Vertical Shrouded Header

WR-WTB 2.00 mm Male Vertical Shrouded Header

Kind Properties
Pitch2 mm
GenderMale
TypeVertical
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBeige; White
Contact MaterialCopper Alloy
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-25 °C up to +85 °C
IR2 A
Working Voltage125 V (AC)
Withstanding Voltage800 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Certification
UL ApprovalE323964
Packaging Properties
PackagingBag

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples
62000211622SPEC
6 files 2 2 Male Vertical THT 2 125 PCB 20 max. 6 Bag645001
62000311622SPEC
6 files 3 2 Male Vertical THT 2 125 PCB 20 max. 8 Bag645001
62000411622SPEC
6 files 4 2 Male Vertical THT 2 125 PCB 20 max. 10 Bag645001
62000511622SPEC
6 files 5 2 Male Vertical THT 2 125 PCB 20 max. 12 Bag645001
62000611622SPEC
6 files 6 2 Male Vertical THT 2 125 PCB 20 max. 14 Bag645001
62000711622SPEC
6 files 7 2 Male Vertical THT 2 125 PCB 20 max. 16 Bag645001
62000811622SPEC
6 files 8 2 Male Vertical THT 2 125 PCB 20 max. 18 Bag645001
62000911622SPEC
6 files 9 2 Male Vertical THT 2 125 PCB 20 max. 20 Bag645001
62001011622SPEC
6 files 10 2 Male Vertical THT 2 125 PCB 20 max. 22 Bag612690
645001
Order Code Data­sheet
62000211622SPEC
62000311622SPEC
62000411622SPEC
62000511622SPEC
62000611622SPEC
62000711622SPEC
62000811622SPEC
62000911622SPEC
62001011622SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountIR
(A)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: