Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Color | Beige |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Compliance | RoHS |
IR | 2 A |
Working Voltage | 125 V (AC) |
Withstanding Voltage | 800 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2 mm |
Gender | Male |
Type | Horizontal |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62000211722 | SPEC | 6 files | 2 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 6 | Bag | 645001 | |
62000311722 | SPEC | 6 files | 3 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 8 | Bag | 645001 | |
62000411722 | SPEC | 6 files | 4 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 10 | Bag | 645001 | |
62000511722 | SPEC | 6 files | 5 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 12 | Bag | 645001 | |
62000611722 | SPEC | 6 files | 6 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 14 | Bag | 645001 | |
62000711722 | SPEC | 6 files | 7 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 16 | Bag | 645001 | |
62000811722 | SPEC | 6 files | 8 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 18 | Bag | 645001 | |
62000911722 | SPEC | 6 files | 9 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 20 | Bag | 645001 | |
62001011722 | SPEC | 6 files | 10 | 2 | Male | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 22 | Bag | 612690 645001 |
Order Code | Datasheet |
---|---|
62000211722 | SPEC |
62000311722 | SPEC |
62000411722 | SPEC |
62000511722 | SPEC |
62000611722 | SPEC |
62000711722 | SPEC |
62000811722 | SPEC |
62000911722 | SPEC |
62001011722 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: