Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Color | Ivory |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Compliance | RoHS |
IR | 1 A |
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 100 MΩ |
Pitch | 1.5 mm |
Gender | Male |
Type | Vertical |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
679302124022 | SPEC | 6 files | 2 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 6 | Tape and Reel with Cap | 645001 | |
679303124022 | SPEC | 6 files | 3 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 7.5 | Tape and Reel with Cap | 645001 | |
679304124022 | SPEC | 6 files | 4 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 9 | Tape and Reel with Cap | 645001 | |
679305124022 | SPEC | 6 files | 5 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 10.5 | Tape and Reel with Cap | 645001 | |
679306124022 | SPEC | 6 files | 6 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 12 | Tape and Reel with Cap | 645001 | |
679307124022 | SPEC | 6 files | 7 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 13.5 | Tape and Reel with Cap | 645001 | |
679308124022 | SPEC | 6 files | 8 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 15 | Tape and Reel with Cap | 645001 | |
679309124022 | SPEC | 6 files | 9 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 16.5 | Tape and Reel with Cap | 645001 | |
679310124022 | SPEC | 6 files | 10 | 1.5 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 18 | Tape and Reel with Cap | 612690 645001 |
Order Code | Datasheet |
---|---|
679302124022 | SPEC |
679303124022 | SPEC |
679304124022 | SPEC |
679305124022 | SPEC |
679306124022 | SPEC |
679307124022 | SPEC |
679308124022 | SPEC |
679309124022 | SPEC |
679310124022 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: