Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Color | Ivory |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Compliance | RoHS |
IR | 1 A |
Working Voltage | 125 V (AC) |
Withstanding Voltage | 250 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 100 MΩ |
Pitch | 1.25 mm |
Gender | Male |
Type | Vertical |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag; Tube |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 653002114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 4.25 | Bag | 645001 | |
![]() | 653003114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 5.5 | Bag | 645001 | |
![]() | 653004114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 6.75 | Tube | 645001 | |
![]() | 653005114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 8 | Tube | 645001 | |
![]() | 653006114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 9.25 | Tube | 645001 | |
653007114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 10.5 | Tube | 645001 | ||
![]() | 653008114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 11.75 | Tube | 645001 | |
![]() | 653009114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 13 | Tube | 645001 | |
653010114822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.25 | Male | Vertical | THT | 1 | 125 | PCB | 20 | max. | 14.25 | Tube | 612690 645001 |
Order Code | Datasheet | |
---|---|---|
![]() | 653002114822 | SPEC |
![]() | 653003114822 | SPEC |
![]() | 653004114822 | SPEC |
![]() | 653005114822 | SPEC |
![]() | 653006114822 | SPEC |
653007114822 | SPEC | |
![]() | 653008114822 | SPEC |
![]() | 653009114822 | SPEC |
653010114822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: