Material Properties | |
---|---|
Actuator Material | PA66 |
Actuator Flammability Rating | UL94 V-2 |
Frame Material | PA66 |
Frame Flammability Rating | UL94 V-2 |
Moveable Contact Material | Copper Alloy |
Moveable Contact Plating | Silver |
Stationary Contact Material | Copper Alloy |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Cycles |
Schematic | DPST |
General Information | |
---|---|
Operating Temperature | 0 °C up to +85 °C |
Ingress Protection Code | None |
Packaging Properties | |
---|---|
Packaging | Tray |
Certification | |
---|---|
UL Approval | E483308 |
ENEC 15 Approval | ENEC-03165 |
CQC Approval | CQC22002362030 |
Glow Wire Approval | GWEPT: 750 |