OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 1.00 mm SMT ZIF Horizontal Back Locking Dual Contact

WR-FPC 1.00 mm SMT ZIF Horizontal Back Locking Dual Contact

Kind Properties
Pitch1
General Information
Pitch1
Material Properties
Insulator MaterialLCP
Contact MaterialPhosphor Bronze
Contact Plating80 (µ") Tin over 50 (µ") Nickel
Contact TypeStamped
Solder TabsBrass

Products

Order Code Data­sheet DownloadsPinsPitchTypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
686104189122SPEC
6 files 4 1 Horizontal 6.5 0.5 50 Tape and Reel 30 max.687001
686106189122SPEC
6 files 6 1 Horizontal 8.5 0.5 50 Tape and Reel 30 max.687001
686108189122SPEC
6 files 8 1 Horizontal 10.5 0.5 50 Tape and Reel 30 max.687001
686110189122SPEC
6 files 10 1 Horizontal 12.5 0.5 50 Tape and Reel 30 max.687001
686114189122SPEC
6 files 14 1 Horizontal 16.5 0.5 50 Tape and Reel 30 max.687001
686122189122SPEC
6 files 22 1 Horizontal 24.5 0.5 50 Tape and Reel 30 max.687001
Order Code Data­sheet
686104189122SPEC
686106189122SPEC
686108189122SPEC
686110189122SPEC
686114189122SPEC
686122189122SPEC
Samples
Order Code Data­sheet DownloadsPinsPitchTypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: