WRIS-PSMB Metal Plate Resistors
EXTENDEDEnhanced Current Sensing
Characteristics
- Product series for enhanced current sensing up to 1 W
- Mounting style: SMT-Chip (standard terminal)
- Resistance range: 5 mΩ ‒ 10 mΩ
- Resistance tolerance: ±1%
- Rated Power: 0.33 W ‒ 1 W
- TCR: ±100 ppm/°C
- Operating temperature: -55 °C up to +155 °C
- Sizes: 0603 / 0805 / 2512
- Recommended soldering: Reflow soldering
- Reference Designs
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Motor control
- Battery pack
- DC/DC converter
- AC adapter
Products
All
0603
0805
1206
2512
Filter by
show in
article in 4 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | R | Tol. R | PRated(W) | TCR(ppm/ °C) | TCR(ppm/ °C) | IR(A) | L(mm) | W(mm) | H(mm) | Design Kit | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 580060716001 | SPEC5 mΩ, ±1%, 0.33 W | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance5 mΩ | Resistance±1% | Rated Power0.33 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current8.12 A | Length1.6 mm | Width0.8 mm | Height0.35 mm | Design Kit – | –Check availability | ||
![]() | 580060720003 | SPEC5 mΩ, ±1%, 0.5 W | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance5 mΩ | Resistance±1% | Rated Power0.5 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current10 A | Length2 mm | Width1.25 mm | Height0.35 mm | Design Kit – | –Check availability | ||
![]() | 580060763005 | SPEC7 mΩ, ±1%, 1 W | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance7 mΩ | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (min.)100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current12 A | Length6.3 mm | Width3.1 mm | Height0.35 mm | Design Kit | –Check availability | ||
![]() | 580060716002 | SPEC10 mΩ, ±1%, 0.33 W | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 mΩ | Resistance±1% | Rated Power0.33 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current5.74 A | Length1.6 mm | Width0.8 mm | Height0.3 mm | Design Kit – | –Check availability | ||
![]() | 580060720008 | SPEC10 mΩ, ±1%, 0.5 W | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Resistance10 mΩ | Resistance±1% | Rated Power0.5 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Rated Current7.07 A | Length2 mm | Width1.25 mm | Height0.22 mm | Design Kit | –Check availability | ||
![]() | 580060732021 | SPEC10 mΩ, ±1%, 1 W | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Resistance10 mΩ | Resistance±1% | Rated Power1 W | Temperature Coefficient of Resistance (min.)-70 ppm/ °C | Temperature Coefficient of Resistance (max.)70 ppm/ °C | Rated Current10 A | Length3.2 mm | Width1.6 mm | Height0.28 mm | Design Kit – | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Current Sense is easy?! Insight into the world of current sense resistors