General Information | |
---|---|
Operating Temperature | -20 °C up to +125 °C; -20 °C up to +60 °C; -30 °C up to +80 °C; -40 °C up to +80 °C; 20 °C up to +125 °C |
Compliance | Lead free / RoHS |
Type | Micro USB; Mini USB AB, B; USB A; USB B; USB C |
Material Properties | |
---|---|
Insulator Color | Black |
Material | ABS; PE; PP; TPE |
Flammability Rating | UL94 HB |
Color | Black; Natural |
Products
Order Code | Datasheet | Downloads | Type | Packaging | Samples |
---|---|---|---|---|---|
726141001 | SPEC | 3 files | USB B | Bag | |
726141002 | SPEC | 3 files | USB A | Bag | |
726141003 | SPEC | 3 files | USB B | Bag | |
726141005 | SPEC | 3 files | Mini USB AB, B | Bag | |
726291100 | SPEC | 3 files | Micro USB | Bag | |
726142002 | SPEC | 3 files | USB A | Bag | |
726142003 | SPEC | 3 files | USB B | Bag | |
726143001 | SPEC | 3 files | USB A | Bag | |
726144003 | SPEC | 3 files | USB C | Bag | |
726144002 | SPEC | 3 files | USB C | Bag | |
726144001 | SPEC | 3 files | USB C | Bag |
Order Code | Datasheet |
---|---|
726141001 | SPEC |
726141002 | SPEC |
726141003 | SPEC |
726141005 | SPEC |
726291100 | SPEC |
726142002 | SPEC |
726142003 | SPEC |
726143001 | SPEC |
726144003 | SPEC |
726144002 | SPEC |
726144001 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Type | Packaging | Samples |
---|