WL-TTRW Phototransistor Round Waterclear
| Size | Dimensions | L (mm) | W (mm) | H (mm) | |
|---|---|---|---|---|---|
THT 3 mm - without stopper | 3 | 3.8 | 8.7 | ||
THT 5 mm - without stopper | 5 | 5.8 | 8.7 |
Characteristics
- Standard THT Package
- Small viewing angle
- High photo sensivity
- Without daylight filter
- Perfect match with IR LEDs
Applications
- Smoke detectors
- Counter and encoder
- Heart rate monitoring
- Cleaning robot
- Touch screens
Products
All
THT 3 mm - without stopper
THT 5 mm - without stopper
Filter by
show in
article in 2 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | λPeak typ.(nm) | λmin.(nm) | λmax.(nm) | Test Condition ICE.P | ICE.P typ.(mA) | ICE.P min.(mA) | Test Condition ICEO.Dark | ICEO.Dark max.(nA) | Chip Technology | 2θ50% typ.(°) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1540032NA3090 | 850 nm, 400 nm, 1100 nm | Downloads5 files | Status Activei| Production is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]850 nm | Range of Spectral Bandwidth [min.]400 nm | Range of Spectral Bandwidth [max.]1100 nm | VCE = 5 V Ee = 1 mW/cm² λ = 850 nm | Collector Current [typ.]15 mA | Collector Current [min.]5 mA | VCE = 20 V Ee = 0 mW/cm² | Collector-Emitter Dark Current [max.]300 nA | Chip TechnologySi | Viewing Angle Phi 0° [typ.]30 ° | ||
1540052NA3090 | 850 nm, 400 nm, 1100 nm | Downloads5 files | Status Activei| Production is active. Expected lifetime: >10 years. | Wavelength of Peak Sensitivity [typ.]850 nm | Range of Spectral Bandwidth [min.]400 nm | Range of Spectral Bandwidth [max.]1100 nm | VCE = 5 V Ee = 1 mW/cm² λ = 850 nm | Collector Current [typ.]15 mA | Collector Current [min.]6 mA | VCE = 20 V Ee = 0 mW/cm² | Collector-Emitter Dark Current [max.]300 nA | Chip TechnologySi | Viewing Angle Phi 0° [typ.]30 ° |
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos