WL-SWTC SMT White Top view Ceramic LED

WL-SWTC SMT White Top view Ceramic LED
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3535
3.45 3.45 0.71 SMT

Characteristics

  • Fast switching
  • No IR radiation
  • High brightness
  • Minimal side emission
  • Waterclear silicone lens
  • Top view
  • Flexible coupling with secondary optic
  • Various of color temperatures
  • Compact footprint
  • Thermal resistance junction to solder point: 8 K/W
  • LED junction temperature: 150°C
  • Moisture Sensitivity Level: 2

Applications

  • Interior lighting: Spot light, Down light, Shelf light
  • Outdoor lighting: Street light, Security light, Tunnel light, Parking lot light, Pedestrian light
  • Industrial lighting: High-bay light, Low-bay light
  • Consumer lighting: Torch light
  • Agricultural equipment lighting
  • LED Signal and Symbol luminaries

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Emitting Color
CRI typ.
ΦV typ.(lm)
VF typ.(V)
Chip Technology
50% typ.(°)
Size
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
158353060
SPECCool White, 70, 135 lm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorCool White 
Color Rendering Index [typ.]70 
Luminous Flux [typ.]135 lm
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Size3535 
Design Kit
Check availability
158353050
SPECDaylight, 70, 135 lm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorDaylight 
Color Rendering Index [typ.]70 
Luminous Flux [typ.]135 lm
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Size3535 
Design Kit
Check availability
158353040
SPECMoonlight, 75, 121 lm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorMoonlight 
Color Rendering Index [typ.]75 
Luminous Flux [typ.]121 lm
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Size3535 
Design Kit
Check availability

Assortments

Articles from this product series can be found in the following assortments: