WL-SIQW SMT Infrared QFN LED Waterclear

WL-SIQW SMT Infrared QFN LED Waterclear
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
2720
2.75 2 0.6 SMT
3535
3.55 3.55 2.63 SMT
3737
3.7 3.7 1.49 SMT

Characteristics

  • High power output IR LED
  • Compat size
  • QuadFrame NoLead package
  • Peak wavelengths: 850 nm & 940 nm
  • Low thermal resistance
  • Standard soldering pad

Applications

  • IR cameras
  • Security cameras
  • Face recognition
  • Night vision
  • Gaming and movement recognition

Products

All
2720
3535
3737
Filter article data
Filter by
 show  articles in 3 product lines
 articles in 3 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
λCentroid max.
Ie typ.(mW/sr)
Φe typ.(mW)
VF typ.(V)
2θ50% typ.(°)
Chip Technology
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WL-SIQW SMT Infrared QFN LED Waterclear
15427285BA240
SPEC850 nm, 845.0, 160 mW/sr
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]160 mW/sr
Radiant Flux [typ.]450 mW
Forward Voltage [typ.]1.8 V
Viewing Angle Phi 0° [typ.]120 °
Chip TechnologyAlInGaAs 
–Check availability
WL-SIQW SMT Infrared QFN LED Waterclear
15427285BA242
SPEC850 nm, 845.0, 350 mW/sr
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]350 mW/sr
Radiant Flux [typ.]900 mW
Forward Voltage [typ.]3.2 V
Viewing Angle Phi 0° [typ.]120 °
Chip TechnologyAlInGaAs 
–Check availability
WL-SIQW SMT Infrared QFN LED Waterclear
15435385A9040
SPEC850 nm, 845.0, 400 mW/sr
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]400 mW/sr
Radiant Flux [typ.]800 mW
Forward Voltage [typ.]1.8 V
Viewing Angle Phi 0° [typ.]90 °
Chip TechnologyInAlGaAs 
–Check availability
WL-SIQW SMT Infrared QFN LED Waterclear
15435385A9042
SPEC850 nm, 845.0, 800 mW/sr
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]845.0 
Radiant Intensity [typ.]800 mW/sr
Radiant Flux [typ.]1400 mW
Forward Voltage [typ.]3.2 V
Viewing Angle Phi 0° [typ.]90 °
Chip TechnologyInAlGaAs 
–Check availability
WL-SIQW SMT Infrared QFN LED Waterclear
15437385AA542
SPEC850 nm, 855.0, 260 mW/sr
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]855.0 
Radiant Intensity [typ.]260 mW/sr
Radiant Flux [typ.]1100 mW
Forward Voltage [typ.]3.2 V
Viewing Angle Phi 0° [typ.]150 °
Chip TechnologyInAlGaAs 
–Check availability
WL-SIQW SMT Infrared QFN LED Waterclear
15437385AA540
SPEC850 nm, 855.0, 180 mW/sr
Simu­lation
Availability
–
Downloads28 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Centroid Wavelength [max.]855.0 
Radiant Intensity [typ.]180 mW/sr
Radiant Flux [typ.]700 mW
Forward Voltage [typ.]1.8 V
Viewing Angle Phi 0° [typ.]150 °
Chip TechnologyInAlGaAs 
–Check availability

INFRARED DREAM TEAM

Infrared Emitters & Photodetectors

Learn more about the properties and applications of infrared LED

The infrared emitters and photodetectors from Würth Elektronik ensure perfect optical coupling and extremely fast switching times. Optimized for sensor or detection applications as well as data transmission.

  • Wavelengths: 850 & 940 nm
  • With / without daylight filter
alttext yt_img_for_code_MstoUewckLk.jpg 1712035337

Perfect communication efficiency

Learn more about the properties and applications of infrared LED

Different colored curves representing the wavelength of light
Maximum sensitivity

Perfect match between infrared emitter and photodetectors

  • 100 % @ 940 nm with filter
  • 95 % @ 850 nm without filter
A diagram showing the switching times
Switching times up to 100 MHz

The extremely fast switching time of a few nanoseconds ensures high transmission rates..

Schematic structure of an infrared LED with gold wire
Outstanding contact quality

All products with gold wire for excellent contact.

Representation of different LED designs
Industry standard designs

Alle Produkte mit Golddraht für hervorragenden Kontakt.

Applications

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics