Characteristics
- 2.4 to 2.5 GHz
- Dipole Antenna
- SMA/m connector
- With tilt and swivel base
Applications
- 2400 to 2500 MHz applications
- WiFi
- Bluetooth
- Proprietary-international used applications
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Description | Frequency Range | VSWR | Gpeak(dBi) | H(mm) | Ø D(mm) | m(g) | Z(Ω) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
2600130021 | SPEC | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | DescriptionHimalia | Frequency Range Min & Max 2.4-2.5 GHz | VSWR2.1 | Peak Gain2.8 dBi | Height83.1 mm | Diameter10 mm | Weight7.4 g | Impedance50 Ω |
Radio Module

Stephano-I & EV-Kits: 2617011025000

Proteus-III & EV-Kits: 2611011024010

Proteus-I & EV-Kits: 2608011124000

Proteus-II & EV-Kits: 2608011024010

Puck-I: 2604021024000

Calypso & EV-Kits: 2610011025000

Thalassa & EV-Kits: 2606031121000

Thalassa & EV-Kits: 2606031321000

Proteus-III & EV-Kits: 2611011024000

Thyone-I & EV-Kits: 2611011021000

Thetis-I & EV-Kits: 2611011021010

Setebos-I & EV-Kits: 2611011024020
USB Radio Stick
Evaluation Kit
Products of interest
Videos
Videos
WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio


