760308103148
A28 two-coil array, 71 x 61 x 4 mm, 6.9 µH Status Active i | Production is active. Expected lifetime: >10 years.
Compliance A28 two-coil array
Size 71 x 61 x 4 mm
Inductance [1] 6.9 µH
Inductance [2] 6.4 µH
–
Rated Current DC [1] 8.5 A
Rated Current DC [2] 8.5 A
–
DC Resistance [1] 52 mΩ
DC Resistance [2] 52 mΩ
–
Self Resonant Frequency [1] 15 MHz
Self Resonant Frequency [2] 19 MHz
–
Power Capability [1] 150 W
760308103147
MP-A8 3-coil array, 100 x 55 x 5.2 mm, 8.5 µH Status Active i | Production is active. Expected lifetime: >10 years.
Compliance MP-A8 3-coil array
Size 100 x 55 x 5.2 mm
Inductance [1] 8.5 µH
Inductance [2] 7.5 µH
Inductance [3] 8.5 µH
Rated Current DC [1] 9 A
Rated Current DC [2] 10 A
Rated Current DC [3] 9 A
DC Resistance [1] 56 mΩ
DC Resistance [2] 56 mΩ
DC Resistance [3] 56 mΩ
Self Resonant Frequency [1] 11 MHz
Self Resonant Frequency [2] 11 MHz
Self Resonant Frequency [3] 11 MHz
Power Capability [1] 150 W
760308106
Qi - A6, 130 x 55 x 8 mm, 12.5 µH Status Active i | Production is active. Expected lifetime: >10 years.
Compliance Qi - A6
Size 130 x 55 x 8 mm
Inductance [1] 12.5 µH
Inductance [2] 11.5 µH
Inductance [3] 12.5 µH
Rated Current DC [1] 9 A
Rated Current DC [2] 9 A
Rated Current DC [3] 9 A
DC Resistance [1] 65 mΩ
DC Resistance [2] 65 mΩ
DC Resistance [3] 65 mΩ
Self Resonant Frequency [1] 14 MHz
Self Resonant Frequency [2] 14 MHz
Self Resonant Frequency [3] 14 MHz
Power Capability [1] 150 W
760308104119
Qi - A19, 88 x 52 x 3.5 mm, 12 µH Status Active i | Production is active. Expected lifetime: >10 years.
Compliance Qi - A19
Size 88 x 52 x 3.5 mm
Inductance [1] 12 µH
Inductance [2] 11.5 µH
–
Rated Current DC [1] 8 A
Rated Current DC [2] 8 A
–
DC Resistance [1] 68 mΩ
DC Resistance [2] 68 mΩ
–
Self Resonant Frequency [1] 12 MHz
Self Resonant Frequency [2] 12 MHz
–
Power Capability [1] 150 W
760308104120
Qi - A28, 92 x 50 x 5.5 mm, 6.9 µH Status Active i | Production is active. Expected lifetime: >10 years.
Compliance Qi - A28
Size 92 x 50 x 5.5 mm
Inductance [1] 6.9 µH
Inductance [2] 6.4 µH
Inductance [3] 6.9 µH
Rated Current DC [1] 9 A
Rated Current DC [2] 9 A
Rated Current DC [3] 9 A
DC Resistance [1] 45 mΩ
DC Resistance [2] 45 mΩ
DC Resistance [3] 45 mΩ
Self Resonant Frequency [1] 15 MHz
Self Resonant Frequency [2] 15 MHz
Self Resonant Frequency [3] 15 MHz
Power Capability [1] 150 W
760308103145
Qi - MP-A6, 109 x 56 x 5.2 mm, 11.3 µH Status Active i | Production is active. Expected lifetime: >10 years.
Compliance Qi - MP-A6
Size 109 x 56 x 5.2 mm
Inductance [1] 11.3 µH
Inductance [2] 11.3 µH
Inductance [3] 11.3 µH
Rated Current DC [1] 8.5 A
Rated Current DC [2] 8.5 A
Rated Current DC [3] 8.5 A
DC Resistance [1] 83 mΩ
DC Resistance [2] 83 mΩ
DC Resistance [3] 83 mΩ
Self Resonant Frequency [1] 10 MHz
Self Resonant Frequency [2] 10 MHz
Self Resonant Frequency [3] 10 MHz
Power Capability [1] 150 W
760308103149
Qi - MP-A9 3-coil array, 106 x 57 x 4.2 mm, 10.2 µH Status Active i | Production is active. Expected lifetime: >10 years.
Compliance Qi - MP-A9 3-coil array
Size 106 x 57 x 4.2 mm
Inductance [1] 10.2 µH
Inductance [2] 9.8 µH
Inductance [3] 10.2 µH
Rated Current DC [1] 9 A
Rated Current DC [2] 9 A
Rated Current DC [3] 9 A
DC Resistance [1] 55 mΩ
DC Resistance [2] 55 mΩ
DC Resistance [3] 55 mΩ
Self Resonant Frequency [1] 8 MHz
Self Resonant Frequency [2] 8 MHz
Self Resonant Frequency [3] 8 MHz
Power Capability [1] 150 W
760308103113
Qi - MP-A13 3-coil array, 100 x 55 x 4.5 mm, 12.5 µH Status Active i | Production is active. Expected lifetime: >10 years.
Compliance Qi - MP-A13 3-coil array
Size 100 x 55 x 4.5 mm
Inductance [1] 12.5 µH
Inductance [2] 11.5 µH
Inductance [3] 12.5 µH
Rated Current DC [1] 9 A
Rated Current DC [2] 9 A
Rated Current DC [3] 9 A
DC Resistance [1] 65 mΩ
DC Resistance [2] 65 mΩ
DC Resistance [3] 65 mΩ
Self Resonant Frequency [1] 14 MHz
Self Resonant Frequency [2] 14 MHz
Self Resonant Frequency [3] 14 MHz
Power Capability [1] 150 W