Characteristics
- Lowest Capacitance
- Fast response time
- Low leakage current
- Low clamping voltage
- Almost no energy consumption in stand-by mode
- Excellent absorption for ESD-impulses
- Operating temperature: –40 ºC to +85 ºC
- Nickel barrier
Applications
- Protection of, data lines, bus systems or semiconductors
- ESD protection in accordance with EN 61000-4-2:
8 kV contact discharge
15 kV air discharge
Application Notes
Products
All
0402
0603
Order Code | Datasheet | Downloads | VDC (V) | CCh typ. (pF) | VCh Clamp ESD typ. (V) | Size | VESD Air (kV) | VESD Contact (kV) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
8231606A | SPEC | 6 files | 6 | 0.05 | 40 | 0603 | 15 | 8 | – | |
8231706A | SPEC | 6 files | 6 | 0.05 | 40 | 0402 | 15 | 8 | 823999 | |
8231614A | SPEC | 6 files | 14 | 0.05 | 45 | 0603 | 15 | 8 | – | |
8231714A | SPEC | 6 files | 14 | 0.05 | 45 | 0402 | 15 | 8 | – | |
8231626A | SPEC | 6 files | 26 | 0.05 | 50 | 0603 | 15 | 8 | – | |
8231726A | SPEC | 6 files | 26 | 0.05 | 50 | 0402 | 15 | 8 | – |
Samples |
---|
Order Code | Datasheet | Downloads | VDC (V) | CCh typ. (pF) | VCh Clamp ESD typ. (V) | Size | VESD Air (kV) | VESD Contact (kV) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes