Characteristics
- With reliable flexible cable fixing, developed in-house
- Pre-fixing cable system facilitates the assembly process
- Cable clamping protection
- Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
- One key in each sample shipment
- Classification of the plastic housing: UL94 V0
- Operating temperature: –25 °C to +105 °C
- Core material: NiZn
Applications
- EMC ferrite for the additional EMI suppression in the frequency area from 1 MHz to 1 GHz
- Fastening for round cables with diameter 3.5 mm to 25.0 mm or if winded more turns through the ferrite
- Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories
Products
Order Code | Datasheet | Simulation | Downloads | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation | Samples | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NEW | 74271142 | SPEC | 2 files | 3.5 - 5 | 98 | 182 | 401 | 709 | 4 W 620 | 32.6 | 19 | 13 | Grey | 74271 | 742711 | 742707001 | – | |||
NEW | 74271142S | SPEC | 2 files | 3.5 - 5 | 98 | 182 | 401 | 709 | 4 W 620 | 32.6 | 19 | 13 | Black | 74271 | 742711 | – | – | |||
NEW | 74271111 | SPEC | 2 files | 3.5 - 5 | 175 | 320 | 770 | 800 | 4 W 620 | 41 | 23.4 | 18 | Grey | 74271 | 742711 | 742707001 | 7427711 | |||
NEW | 74271111S | SPEC | 2 files | 3.5 - 5 | 175 | 320 | 770 | 800 | 4 W 620 | 41 | 23.4 | 18 | Black | 74271 | 742711 | – | 7427711 | |||
NEW | 74271112 | SPEC | 2 files | 4.5 - 6 | 176 | 321 | 773 | 806 | 4 W 620 | 41 | 23.4 | 18 | Grey | 74271 | 742711 | 742707001 | 7427711 | |||
NEW | 74271112S | SPEC | 2 files | 4.5 - 6 | 176 | 321 | 773 | 806 | 4 W 620 | 41 | 23.4 | 18 | Black | 74271 | 742711 | – | 7427711 | |||
NEW | 74271131 | SPEC | 2 files | 6 - 7.5 | 145 | 246 | 607 | 755 | 4 W 620 | 40 | 24 | 20 | Grey | 74271 | 742711 | 742707001 | 7427713 | |||
NEW | 74271131S | SPEC | 2 files | 6 - 7.5 | 145 | 246 | 607 | 755 | 4 W 620 | 40 | 24 | 20 | Black | 74271 | 742711 | – | 7427713 | |||
NEW | 74271132 | SPEC | 2 files | 7 - 8.5 | 141 | 241 | 603 | 755 | 4 W 620 | 40 | 24 | 20 | Grey | 74271 | 742711 | 742707001 | 7427713 | |||
NEW | 74271132S | SPEC | 2 files | 7 - 8.5 | 141 | 241 | 603 | 755 | 4 W 620 | 40 | 24 | 20 | Black | 74271 | 742711 | – | 7427713 | |||
NEW | 74271221 | SPEC | 2 files | 8.5 - 10.5 | 151 | 270 | 641 | 783 | 4 W 620 | 41.6 | 33.5 | 28.4 | Grey | 74271 | 742711 | 742707001 | 7427722 | |||
NEW | 74271221S | SPEC | 2 files | 8.5 - 10.5 | 151 | 270 | 641 | 783 | 4 W 620 | 41.6 | 33.5 | 28.4 | Black | 74271 | 742711 | – | 7427722 | |||
NEW | 74271222 | SPEC | 2 files | 10.5 - 12.5 | 145 | 265 | 638 | 779 | 4 W 620 | 41.6 | 33.5 | 28.4 | Grey | 74271 | 742711 | 742707001 | 7427722 | |||
NEW | 74271222S | SPEC | 2 files | 10.5 - 12.5 | 145 | 265 | 638 | 779 | 4 W 620 | 41.6 | 33.5 | 28.4 | Black | 74271 | 742711 | – | 7427722 | |||
74271151 | SPEC | 2 files | 12 - 15 | 200 | 330 | 892 | 837 | 91101004 | 48.4 | 38.8 | 35 | Grey | 74271 | – | 742707001 742707002 | – | ||||
74271151S | SPEC | 2 files | 12 - 15 | 223 | 417 | 892 | 837 | 4 W 620 | 48.4 | 38.8 | 35 | Black | 74271 | – | – | – | ||||
74271211 | SPEC | 2 files | 17 - 21 | 232 | 335 | 889 | 982 | 91101004 | 55.4 | 46.5 | 43 | Grey | 74271 | – | 742707001 742707002 | – | ||||
74271211S | SPEC | 2 files | 17 - 21 | 232 | 425 | 889 | 982 | 4 W 620 | 55.4 | 46.5 | 43 | Black | 74271 | – | – | – | ||||
74271251 | SPEC | 2 files | 22 - 25 | 270 | 420 | 1249 | 836 | 91101004 | 61.3 | 59.5 | 55 | Grey | 74271 | – | 742707001 742707002 | – | ||||
74271251S | SPEC | 2 files | 22 - 25 | 306 | 525 | 1249 | 836 | 4 W 620 | 61.3 | 59.5 | 55 | Black | 74271 | – | – | – |
Order Code | Datasheet | Simulation | ||
---|---|---|---|---|
NEW | 74271142 | SPEC | ||
NEW | 74271142S | SPEC | ||
NEW | 74271111 | SPEC | ||
NEW | 74271111S | SPEC | ||
NEW | 74271112 | SPEC | ||
NEW | 74271112S | SPEC | ||
NEW | 74271131 | SPEC | ||
NEW | 74271131S | SPEC | ||
NEW | 74271132 | SPEC | ||
NEW | 74271132S | SPEC | ||
NEW | 74271221 | SPEC | ||
NEW | 74271221S | SPEC | ||
NEW | 74271222 | SPEC | ||
NEW | 74271222S | SPEC | ||
74271151 | SPEC | |||
74271151S | SPEC | |||
74271211 | SPEC | |||
74271211S | SPEC | |||
74271251 | SPEC | |||
74271251S | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: