Characteristics
- With reliable flexible cable fixing, developed in-house
- Prefixing cable system facilitates the cable assembling process
- Cable clamping protection
- Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
- One key in each sample shipment
- Classification of the plastic housing: UL94 V0
- Operating temperature: –25 °C to +105 °C
- Core material: MnZn
Applications
- Especially for applications in the low frequency range from 300 kHz to 30 MHz
- Perfect for applications with varying cable diameter
- Reusable because of the key technology therefore perfect for test and measuring purposes and cables with difficult access
- Suppression of electronic ballasts (i.e. neon tube) in the lighting industry
- Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories
Products
| Order Code | Datasheet | Replacement Order Code | Downloads | Status | Ø Cable (mm) | Z @ 300 kHz 1 turn (Ω) | Z @ 1 MHz 1 turn (Ω) | Z @ 10 MHz 1 turn (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Safety Key | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74272733i | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 74272131 74272132 | – | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 4.5 - 8 | 10 | 35 | 62 | 8 W 5000 | 35.1 | 21.7 | 18.2 | Grey | 74271 | – |
| 74272722i | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 74272221 74272222 | – | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 8.5 - 12.5 | 12 | 45 | 40 | 8 W 5000 | 35.1 | 31 | 28 | Grey | 74271 | – |
| Order Code | Datasheet | Replacement Order Code |
|---|---|---|
| 74272733i | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 74272131 74272132 |
| 74272722i | SPEC Not recommended for new designsProduction is active but not recommended for new designs. Please check spec for product status notification (PSN). | 74272221 74272222 |
| Samples |
|---|
| – |
| – |
| Order Code | Datasheet | Replacement Order Code | Downloads | Status | Ø Cable (mm) | Z @ 300 kHz 1 turn (Ω) | Z @ 1 MHz 1 turn (Ω) | Z @ 10 MHz 1 turn (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Safety Key | Samples |
|---|