en

Cart

Your cart is empty.

WE-SECF SMT EMI Contact Finger

Characteristics

  • Customizable Product Series:
    - Dimensions
    - Shape
    - Base material
    - Plating
  • Suitable for automated placement
  • Material: copper-beryllium (CuBe) gold-plated (Au)
  • Different types and sizes available
  • Corrossion-resistant
  • Wear-resistant
  • High temperatures and mechanical weight have no influence on the excellent connection properties
  • Reliable solderability
  • Customized materials and platings are possible
  • Customized types and sizes are possible

Applications

  • Contact between PCB's earth and housing
  • Low Ω HF connection between earthing points of two PCB's lying upon each other
  • Earthing of cooling units on high frequency
  • Connection between signal and power supply of two PCB's on track
  • Connection between PCB's and extern elements

Products

Order Code Data­sheet DownloadsW
(mm)
H
(mm)
Recommended Working Height Min.
(mm)
Recommended Working Height Max.
(mm)
Design Kit Samples
331031271520SPEC
6 files 1.5 2 1.6 1.7331001
331031321515SPEC
6 files 1.5 1.5 1 1.2331001
331011452048SPEC
6 files 2 4.8 4 4.5331001
331041402053SPEC
6 files 2 5.3 4.4 5331001
331051472057SPEC
6 files 2 5.7 4.6 5.4331001
331081302025SPEC
6 files 2 2.5 2 2.2331001
331002
331161452070SPEC
6 files 2 7 6 6.7331001
331171302030SPEC
6 files 2 3 2.5 2.7331001
331171302035SPEC
6 files 2 3.5 3 3.2331001
331221602040SPEC
6 files 2 4 5 5.7331001
331002
331246501860SPEC
6 files 2.2 6 3.7 5.8331002
331256381840SPEC
6 files 2.2 4 2.5 3.8331002
331141352540SPEC
6 files 2.5 4 3.4 3.7331001
331151702562SPEC
6 files 2.5 6.2 5 5.9331001
331002
331161702513SPEC
6 files 2.5 13 10 12.5331001
331002
331011452535SPEC
7 files 2.5 3.5 3 3.2
331236362553SPEC
6 files 2.5 5.3 3.4 5331002
331061603010SPEC
6 files 3 10 8.3 9.7331001
331211503040SPEC
6 files 3 4 2.5 3.7331001
331002
331265563040SPEC
6 files 3 4 2.2 3.4331002
331276483050SPEC
6 files 3 5 2.1 4.8331002
Order Code Data­sheet
331031271520SPEC
331031321515SPEC
331011452048SPEC
331041402053SPEC
331051472057SPEC
331081302025SPEC
331161452070SPEC
331171302030SPEC
331171302035SPEC
331221602040SPEC
331246501860SPEC
331256381840SPEC
331141352540SPEC
331151702562SPEC
331161702513SPEC
331011452535SPEC
331236362553SPEC
331061603010SPEC
331211503040SPEC
331265563040SPEC
331276483050SPEC
Samples
Order Code Data­sheet DownloadsW
(mm)
H
(mm)
Recommended Working Height Min.
(mm)
Recommended Working Height Max.
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices

Videos

Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach