78631271520 | 1.5 mm, 2 mm, 2.7 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width1.5 mm | Height2 mm | Length2.7 mm | Recommended Working Height 1.6 - 1.7 | | |
78631271515 | 1.5 mm, 1.5 mm, 3.2 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width1.5 mm | Height1.5 mm | Length3.2 mm | Recommended Working Height 1 - 1.2 | | |
78631452048 | 2 mm, 4.8 mm, 4.6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2 mm | Height4.8 mm | Length4.6 mm | Recommended Working Height 4 - 4.5 | | |
78631472057 | 2 mm, 5.7 mm, 4.7 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2 mm | Height5.7 mm | Length4.7 mm | Recommended Working Height 4.6 - 5.4 | | |
78631302025 | 2 mm, 2.5 mm, 3 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2 mm | Height2.5 mm | Length3 mm | Recommended Working Height 2 - 2.2 | | |
78631452070 | 2 mm, 7 mm, 4.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2 mm | Height7 mm | Length4.5 mm | Recommended Working Height 6 - 6.7 | | |
78631602040 | 2 mm, 4 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2 mm | Height4 mm | Length6 mm | Recommended Working Height 5 - 5.7 | | |
78631402053 | 2 mm, 5.3 mm, 4.1 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2 mm | Height5.3 mm | Length4.1 mm | Recommended Working Height 4.4 - 5 | | |
78631302030 | 2 mm, 3 mm, 3.15 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2 mm | Height3 mm | Length3.15 mm | Recommended Working Height 2.5 - 2.7 | | |
78631302035 | 2 mm, 3.5 mm, 3 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2 mm | Height3.5 mm | Length3 mm | Recommended Working Height 3 - 3.2 | | |
78631702562 | 2.5 mm, 6.2 mm, 7.15 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2.5 mm | Height6.2 mm | Length7.15 mm | Recommended Working Height 5 - 5.9 | | |
78631702513 | 2.5 mm, 13 mm, 7 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2.5 mm | Height13 mm | Length7 mm | Recommended Working Height 10 - 12.5 | | |
78631452535 | 2.5 mm, 3.5 mm, 4.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2.5 mm | Height3.5 mm | Length4.5 mm | Recommended Working Height 3 - 3.2 | Design Kit – | |
78631352540 | 2.5 mm, 4 mm, 3.5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width2.5 mm | Height4 mm | Length3.5 mm | Recommended Working Height 3.4 - 3.7 | | |
78631603010 | 3 mm, 10 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width3 mm | Height10 mm | Length6 mm | Recommended Working Height 8.3 - 9.7 | | |
78631503040 | 3 mm, 4 mm, 5 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width3 mm | Height4 mm | Length5 mm | Recommended Working Height 2.5 - 3.7 | | |
78631603012 | 3 mm, 12 mm, 6 mm | | Status Activei| Production is active. Expected lifetime: >10 years. | Width3 mm | Height12 mm | Length6 mm | Recommended Working Height 8 - 11.5 | Design Kit – | |