Characteristics
- Ferrite cores made of materials optimized for high-frequency attenuation
 - Ideal for applications requiring compact, high-efficiency noise suppression
 - Available in a range of permeability values (μi = 620 to 1500) to ensure targeted suppression across critical frequency bands
 - Wide operating temperature range: –25 °C to +125 °C, ensuring stable performance in demanding environments
 
Applications
- For transistor bases or feed line
 - To avoid radio frequency interferences in switching amplifiers
 - In power electronics for IGBT- and thyristor circuits
 
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Ø Cable max.  (mm)  | Ø OD  (mm)  | Ø ID  (mm)  | L  (mm)  | Z @ 25 MHz 1 turn (Ω)  | Z @ 100 MHz 1 turn (Ω)  | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]()  | 74270001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 0.55 | 2.5 | 0.76 | 4 | 42 | 57 | 4 W 1500 | ||
![]()  | 7427002 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 0.85 | 3.5 | 1.2 | 6 | 53 | 79 | 3 W 800 | ||
![]()  | 74270071 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.5 | 1.2 | 3 | 23 | 41 | 7 W 800 | ||
![]()  | 74270073 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.5 | 1.2 | 4 | 30 | 53 | 7 W 850 | ||
![]()  | 74270010 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.5 | 1.2 | 4.5 | 42 | 64 | 3 W 800 | ||
![]()  | 74270017 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.8 | 1.58 | 13.97 | 100 | 138 | 4 W 620 | ||
![]()  | 742700713 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1.1 | 3.5 | 1.3 | 5 | 31 | 54 | 7 W 700 | ||
![]()  | 74270011 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 4.1 | 1.6 | 3.2 | 27 | 44 | 3 W 800 | ||
![]()  | 74270012 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 4.1 | 1.6 | 4 | 33 | 51 | 3 W 800 | ||
![]()  | 74270014 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 4 | 2 | 10 | 48 | 60 | 4 W 1500 | ||
![]()  | 74270015 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1.65 | 4 | 2 | 10 | 52 | 79 | 4 W 620 | ||
![]()  | 7427007141 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 4 | 2 | 5 | 25 | 46 | 7 W 700 | ||
![]()  | 74270020 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 7.5 | 2.4 | 7.5 | 60 | 103 | 3 W 800 | ||
![]()  | 74270024 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 2.95 | 7.6 | 3.18 | 10 | 74 | 106 | 4 W 620 | ||
![]()  | 74270025 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 2.95 | 6.35 | 3.18 | 15.88 | 86 | 123 | 4 W 620 | ||
![]()  | 74270021 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.65 | 3 | 9.8 | 53 | 79 | 4 W 620 | ||
![]()  | 74270022 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3.45 | 6 | 4 | 10 | 39 | 54 | 4 W 1500 | ||
![]()  | 742700726 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3.6 | 8 | 4 | 30 | 131 | 224 | 7 W 700 | ||
![]()  | 74270023 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3.7 | 7.7 | 4 | 20 | 99 | 148 | 4 W 620 | ||
![]()  | 742700221 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3.8 | 6 | 4 | 4 | 18 | 33 | 4 W 1500 | ||
![]()  | 742700727 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 9 | 4.2 | 15.5 | 76 | 118 | 7 W 700 | 
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]()  | 74270001 | SPEC | |
![]()  | 7427002 | SPEC | |
![]()  | 74270071 | SPEC | |
![]()  | 74270073 | SPEC | |
![]()  | 74270010 | SPEC | |
![]()  | 74270017 | SPEC | |
![]()  | 742700713 | SPEC | |
![]()  | 74270011 | SPEC | |
![]()  | 74270012 | SPEC | |
![]()  | 74270014 | SPEC | |
![]()  | 74270015 | SPEC | |
![]()  | 7427007141 | SPEC | |
![]()  | 74270020 | SPEC | |
![]()  | 74270024 | SPEC | |
![]()  | 74270025 | SPEC | |
![]()  | 74270021 | SPEC | |
![]()  | 74270022 | SPEC | |
![]()  | 742700726 | SPEC | |
![]()  | 74270023 | SPEC | |
![]()  | 742700221 | SPEC | |
![]()  | 742700727 | SPEC | 
| Samples | 
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Ø Cable max.  (mm)  | Ø OD  (mm)  | Ø ID  (mm)  | L  (mm)  | Z @ 25 MHz 1 turn (Ω)  | Z @ 100 MHz 1 turn (Ω)  | Material | Samples | 
|---|