en

Cart

Your cart is empty.

WE-PoE+ Power over Ethernet Plus Transformer

Size L
(mm)
W
(mm)
H
(mm)
EFD20 23.11 29.08 11.43
EP13 13.46 17.75 12.7

Characteristics

  • Designed to meet 30 W PoE+ objectives of IEEE802.3at
  • Frequency range: 250–400 kHz
  • Input voltage range: 36–72 V
  • 1.5 kV Hipot test between primary and secondary
  • Operating temperature: –40 °C to +125 °C (incl. self-heating)

Applications

  • PoE+ powered devices
  • IP Phones
  • WLAN Access Points
  • Security cameras

Products

All
EFD20
EP13
Order Code SPEC Downloads VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
VGD
(V)
L1
(µH)
n ISAT 1
(A)
LSmin.
(µH)
VT
(V (AC))
Size Vin Design Kit Samples
750310925
ALT EAG CAD CAD CAD 3.3 9 6.5 0.05 6.5 7 57 8 : 1 : 2 4.7 1.2 1500 EFD20 36 - 72 V (DC) 749119
749119433
ALT EAG CAD CAD CAD 3.3 9 11 42 11 : 1 : 3.3 8 3 1500 EFD20 36 - 72 V (DC)
750310743
ALT EAG CAD LTS CAD CAD 3.3 7.5 12.7 38 6.67 : 1 : 4 3.2 0.625 1500 EP13 37 - 57 V (DC) 749119
749119450
ALT EAG CAD CAD CAD 5 6 15 65 7 : 1 : 3 5.2 1.4 1500 EFD20 36 - 72 V (DC)
7491194501
ALT EAG CAD CAD CAD 5 6 12 42 7 : 1 : 2.25 7 2 1500 EFD20 36 - 72 V (DC)
750310926
ALT EAG CAD CAD CAD 5 6 6.5 0.05 6.5 40 5 : 1 : 1.25 5.9 0.8 1500 EFD20 36 - 72 V (DC) 749119
750310744
ALT EAG CAD CAD CAD 5 5 12 38 5 : 1 : 2.5 3.3 0.625 1500 EP13 37 - 57 V (DC) 749119
7491194912
ALT EAG CAD CAD CAD 12 2.5 12 42 3 : 1 : 1 6.6 0.545 1500 EFD20 36 - 72 V (DC)
750310927
ALT EAG CAD CAD CAD 12 2.5 6 112 3 : 1 : 0.5 3.2 1.5 1500 EFD20 36 - 72 V (DC) 749119
750310742
ALT EAG CAD LTS CAD CAD 12 2.1 12.5 38 2 : 1 : 1.1 3.5 0.47 1500 EP13 37 - 57 V (DC) 749119
Order Code SPEC
750310925
749119433
750310743
749119450
7491194501
750310926
750310744
7491194912
750310927
750310742
Samples
Order Code SPEC Downloads VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
VGD
(V)
L1
(µH)
n ISAT 1
(A)
LSmin.
(µH)
VT
(V (AC))
Size Vin Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: