Size | L
(mm) |
W
(mm) |
H
(mm) |
Mount | ||
---|---|---|---|---|---|---|
1045 | 10.2 | 10.2 | 4.2 | SMT |
|
|
1064 | 10.2 | 10.2 | 6.1 | SMT |
|
Characteristics
- Core material: NiZn
- Flat wire power inductor
- Advanced operating temperature: –40 °C up to +150 °C
- Magnetically shielded which results in a low leakage field
- Low self-losses
- High saturation current
- Flat wire coil for lower losses at high frequency ranges
- High Self Resonance Frequency
- Recommended solder profile: Reflow
Applications
- Suitable for high frequency switching regulators
Application Notes
Products
All
1045
1064
Order Code | SPEC | Simulation | Downloads | L
(µH) |
IR
(A) |
ISAT
(A) |
RDC typ.
(mΩ) |
RDC max.
(mΩ) |
fres
(MHz) |
Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447797022 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 0.22 | 16 | 32 | 2.9 | 3.5 | 328 | SMT |
744779
|
||
7447798022 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 0.22 | 19 | 20 | 1.6 | 1.95 | 337 | SMT |
744779
|
||
7447797050 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 0.5 | 13.2 | 23 | 4.3 | 5 | 182 | SMT |
744779
|
||
7447798050 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 0.5 | 18.5 | 18 | 2.2 | 2.65 | 172 | SMT |
744779
|
||
7447797110 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 1.1 | 11.2 | 16 | 5.9 | 6.65 | 116 | SMT |
744779
|
||
7447798110 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 1.1 | 16.5 | 16 | 3 | 3.5 | 104 | SMT |
744779
|
||
7447797180 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 1.8 | 9.4 | 13 | 7.4 | 8.4 | 86 | SMT |
744779
|
||
7447798180 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 1.8 | 14.5 | 12.8 | 3.8 | 4.5 | 74 | SMT |
744779
|
||
7447797250 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 2.5 | 8.4 | 10.5 | 9 | 10.2 | 61 | SMT |
744779
|
||
7447798250 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 2.5 | 13.7 | 10.1 | 4.4 | 4.95 | 57 | SMT |
744779
|
||
7447797360 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 3.6 | 8.2 | 8.5 | 10.8 | 12.2 | 55 | SMT |
744779
|
||
7447798360 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 3.6 | 12 | 8.6 | 5.25 | 5.95 | 46 | SMT |
744779
|
||
7447797470 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 4.7 | 6.2 | 8 | 17.3 | 19.5 | 45 | SMT |
744779
|
||
7447798470 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 4.7 | 9.5 | 7.6 | 7.4 | 8.4 | 44 | SMT |
744779
|
||
7447797620 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 6.2 | 5.7 | 7.4 | 19.8 | 22.4 | 36 | SMT |
744779
|
||
7447798620 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 6.2 | 9.4 | 6.7 | 8.4 | 9.5 | 33 | SMT |
744779
|
||
7447798720 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 7.2 | 7.9 | 6 | 11.3 | 12.8 | 31 | SMT |
744779
|
||
7447797820 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 8.2 | 5.05 | 5.8 | 25.3 | 28.6 | 28 | SMT |
744779
|
||
7447798910 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 9.1 | 7.35 | 5.4 | 12.7 | 14.35 | 27 | SMT |
744779
|
||
7447798111 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 11 | 6.9 | 5.3 | 14 | 15.8 | 25 | SMT |
744779
|
||
7447798131 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 13 | 5.85 | 4.5 | 19.9 | 22.5 | 25 | SMT |
744779
|
||
7447798151 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 15 | 5.45 | 4 | 21.8 | 25.8 | 19 | SMT |
744779
|
||
7447798181 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 18 | 5 | 3.8 | 30.5 | 34.4 | 18 | SMT |
744779
|
||
7447798221 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 22 | 4.7 | 3.5 | 33 | 37.3 | 17 | SMT |
744779
|
||
7447798241 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 24 | 4.5 | 3.25 | 35 | 39.5 | 16 | SMT |
744779
|
||
7447798271 |
|
STE ALT EAG CAD LTS PSP SPE CAD CAD | 27 | 4.3 | 3.1 | 37.6 | 42.5 | 15 | SMT |
744779
|
Samples |
---|
Order Code | SPEC | Simulation | Downloads | L
(µH) |
IR
(A) |
ISAT
(A) |
RDC typ.
(mΩ) |
RDC max.
(mΩ) |
fres
(MHz) |
Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: