| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| Type S | 6.6 | 4.45 | 2.92 | SMT | ||
| Type L | 12.7 | 10 | 5 | SMT | ||
| Type X | 18.54 | 15.24 | 7.11 | SMT | ||
| Type XL | 22 | 15 | 7 | SMT |
LTSpice files
Characteristics
- Current loading up to 38 A
- Compact size
- Low-loss ferrite core
- Application frequency range up to 10 MHz
- Operating temperature: –40°C to +125°C
- Recommended solder profile: Reflow
- Now with impedance graph in datasheets
Applications
- Noise suppression, EMI Filter
- Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology, Maxim, Semtech, Texas Instruments, Fairchild Semiconductor, Cologne Chip, ON Semiconductor, STMicroelectronics, MPS, Exar, Analogic Tech and Diodes
Products
All
Type S
Type L
Type X
Type XL
| Order Code | Datasheet | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74457006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 18 | 38 | 0.002 | 120 | SMT | |
| 74457008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.8 | 16 | 35 | 0.003 | 92 | SMT | |
| 7445501 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.9 | 2.9 | 0.05 | 80 | SMT | |
| 7445601 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8.6 | 14.25 | 0.007 | 95 | SMT | |
| 74458001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8.6 | 25 | 0.009 | 70 | SMT | |
| 74457010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 15 | 32 | 0.004 | 88 | SMT | |
| 74457012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 15 | 30 | 0.004 | 64 | SMT | |
| 74455015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.8 | 2.6 | 0.05 | 62 | SMT | |
| 74456015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 7.2 | 10.7 | 0.009 | 73 | SMT | |
| 74457018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 13 | 25 | 0.005 | 50 | SMT | |
| 74455022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.4 | 2.3 | 0.07 | 50 | SMT | |
| 74456022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.5 | 10.2 | 0.011 | 63 | SMT | |
| 74458002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 7.1 | 20.3 | 0.014 | 42 | SMT | |
| 74456025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 5.8 | 10 | 0.012 | 50 | SMT | |
| 74457027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | 10 | 20 | 0.008 | 44 | SMT | |
| 74455033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2 | 2 | 0.08 | 39 | SMT | |
| 74456033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 5.3 | 7 | 0.015 | 41 | SMT | |
| 74458003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 6.2 | 15.8 | 0.018 | 34 | SMT | |
| 74457033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 9 | 17 | 0.009 | 39 | SMT | |
| 74455047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.5 | 1.5 | 0.09 | 37 | SMT | |
| 74456047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 5 | 6 | 0.019 | 38 | SMT | |
| 74457047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 8.5 | 15 | 0.011 | 33 | SMT | |
| 74456056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 4 | 6 | 0.032 | 31 | SMT | |
| 74458005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 5.3 | 13.1 | 0.02 | 26 | SMT | |
| 74457056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 7.8 | 14 | 0.015 | 27 | SMT | |
| 74455068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.4 | 1.2 | 0.13 | 29 | SMT | |
| 74456068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.8 | 5.1 | 0.034 | 30 | SMT | |
| 74457068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 7.5 | 12 | 0.017 | 26 | SMT | |
| 74456082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 3.2 | 4.2 | 0.04 | 26 | SMT | |
| 74457082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 7 | 11 | 0.019 | 23 | SMT | |
| 7445510 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.2 | 1.1 | 0.16 | 26 | SMT | |
| 7445610 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.3 | 5 | 0.045 | 23 | SMT | |
| 74458010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.3 | 10 | 0.031 | 20 | SMT | |
| 7445710 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 6.5 | 10 | 0.021 | 22 | SMT | |
| 74457112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 5.5 | 9.5 | 0.028 | 18 | SMT | |
| 74455115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.1 | 0.9 | 0.23 | 19 | SMT | |
| 74456115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.9 | 3.6 | 0.06 | 17 | SMT | |
| 74458115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 4 | 8 | 0.036 | 15 | SMT | |
| 74457115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 5 | 9 | 0.035 | 15 | SMT | |
| 74457118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.6 | 8 | 0.04 | 14.5 | SMT | |
| 74455122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.8 | 0.7 | 0.37 | 16 | SMT | |
| 74456122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.6 | 3.1 | 0.095 | 14 | SMT | |
| 74458122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 3.5 | 7 | 0.047 | 13 | SMT | |
| 74457122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4 | 6.5 | 0.047 | 14 | SMT | |
| 74457127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 3.8 | 6 | 0.052 | 12.5 | SMT | |
| 74455133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.6 | 0.58 | 0.51 | 13 | SMT | |
| 74456133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 2.3 | 2.6 | 0.12 | 13 | SMT | |
| 74458133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 3 | 5.5 | 0.066 | 10 | SMT | |
| 74457133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 3.4 | 5.5 | 0.07 | 11.5 | SMT | |
| 74457139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 3.2 | 5.2 | 0.078 | 10.5 | SMT | |
| 74455147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.5 | 0.5 | 0.64 | 12 | SMT | |
| 74456147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.8 | 2.14 | 0.19 | 10 | SMT | |
| 74458147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 2.6 | 4.5 | 0.086 | 8.4 | SMT | |
| 74457147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 2.8 | 5 | 0.109 | 9.2 | SMT | |
| 74457156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 2.6 | 4.5 | 0.116 | 8.8 | SMT | |
| 74455168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.4 | 0.4 | 0.86 | 9.5 | SMT | |
| 74456168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.6 | 1.7 | 0.24 | 8.5 | SMT | |
| 74458168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 2.3 | 3.6 | 0.13 | 7.2 | SMT | |
| 74457168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 2.4 | 4 | 0.134 | 7.6 | SMT | |
| 74457182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 2.2 | 3.5 | 0.173 | 7.2 | SMT | |
| 7445520 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.3 | 0.31 | 1.27 | 8 | SMT | |
| 7445620 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.4 | 1.5 | 0.33 | 6.5 | SMT | |
| 7445820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.8 | 3.4 | 0.19 | 6 | SMT | |
| 7445720 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2 | 3 | 0.202 | 6.5 | SMT | |
| 74457212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 1.6 | 3 | 0.235 | 4.3 | SMT | |
| 74455215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.25 | 0.27 | 2 | 6 | SMT | |
| 74456215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 1 | 1.2 | 0.59 | 5.3 | SMT | |
| 74458215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 1.5 | 2.7 | 0.25 | 4.6 | SMT | |
| 74457215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 1.5 | 2.6 | 0.268 | 4.1 | SMT | |
| 74457218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 1.3 | 2.5 | 0.307 | 3.5 | SMT | |
| 74455222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.2 | 0.22 | 3.11 | 4.8 | SMT | |
| 74456222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.9 | 1.1 | 0.78 | 4.7 | SMT | |
| 74458220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.2 | 2.4 | 0.38 | 3.5 | SMT | |
| 74457222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.2 | 2.4 | 0.388 | 3.4 | SMT | |
| 74457227 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 1.1 | 2.2 | 0.479 | 2.8 | SMT | |
| 74455233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.16 | 0.18 | 5 | 4 | SMT | |
| 74456233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.7 | 0.8 | 1.15 | 3.7 | SMT | |
| 74458233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1 | 1.9 | 0.56 | 2.8 | SMT | |
| 74457233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1 | 1.9 | 0.564 | 2.6 | SMT | |
| 74457239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.9 | 1.7 | 0.67 | 2.4 | SMT | |
| 74455247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.16 | 0.15 | 6.8 | 3 | SMT | |
| 74456247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.6 | 0.65 | 1.7 | 3.1 | SMT | |
| 74458247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.82 | 1.6 | 0.85 | 2.3 | SMT | |
| 74457247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.82 | 1.4 | 0.809 | 2.1 | SMT | |
| 74457256 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.78 | 1.3 | 1.026 | 1.9 | SMT | |
| 74456268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.5 | 0.55 | 2.6 | 2.3 | SMT | |
| 74458268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.72 | 1.3 | 1.1 | 1.8 | SMT | |
| 74457268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.72 | 1.2 | 1.2 | 1.8 | SMT | |
| 74457282 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.64 | 1.1 | 1.4 | 1.7 | SMT | |
| 7445530 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.07 | 0.1 | 13.8 | 2.2 | SMT | |
| 7445630 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.4 | 0.52 | 3.9 | 1.9 | SMT | |
| 7445830 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.56 | 1.1 | 1.8 | 1.5 | SMT | |
| 74457230 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.56 | 1 | 1.8 | 1.4 | SMT | |
| 74456322 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.25 | 0.26 | 8.2 | 1.2 | SMT | |
| 74456347 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4700 | 0.2 | 0.2 | 17 | 0.9 | SMT | |
| 74456382 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8200 | 0.11 | 0.17 | 35 | 0.7 | SMT | |
| 7445640 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10000 | 0.1 | 0.15 | 39 | 0.6 | SMT |
| Order Code | Datasheet |
|---|---|
| 74457006 | SPEC |
| 74457008 | SPEC |
| 7445501 | SPEC |
| 7445601 | SPEC |
| 74458001 | SPEC |
| 74457010 | SPEC |
| 74457012 | SPEC |
| 74455015 | SPEC |
| 74456015 | SPEC |
| 74457018 | SPEC |
| 74455022 | SPEC |
| 74456022 | SPEC |
| 74458002 | SPEC |
| 74456025 | SPEC |
| 74457027 | SPEC |
| 74455033 | SPEC |
| 74456033 | SPEC |
| 74458003 | SPEC |
| 74457033 | SPEC |
| 74455047 | SPEC |
| 74456047 | SPEC |
| 74457047 | SPEC |
| 74456056 | SPEC |
| 74458005 | SPEC |
| 74457056 | SPEC |
| 74455068 | SPEC |
| 74456068 | SPEC |
| 74457068 | SPEC |
| 74456082 | SPEC |
| 74457082 | SPEC |
| 7445510 | SPEC |
| 7445610 | SPEC |
| 74458010 | SPEC |
| 7445710 | SPEC |
| 74457112 | SPEC |
| 74455115 | SPEC |
| 74456115 | SPEC |
| 74458115 | SPEC |
| 74457115 | SPEC |
| 74457118 | SPEC |
| 74455122 | SPEC |
| 74456122 | SPEC |
| 74458122 | SPEC |
| 74457122 | SPEC |
| 74457127 | SPEC |
| 74455133 | SPEC |
| 74456133 | SPEC |
| 74458133 | SPEC |
| 74457133 | SPEC |
| 74457139 | SPEC |
| 74455147 | SPEC |
| 74456147 | SPEC |
| 74458147 | SPEC |
| 74457147 | SPEC |
| 74457156 | SPEC |
| 74455168 | SPEC |
| 74456168 | SPEC |
| 74458168 | SPEC |
| 74457168 | SPEC |
| 74457182 | SPEC |
| 7445520 | SPEC |
| 7445620 | SPEC |
| 7445820 | SPEC |
| 7445720 | SPEC |
| 74457212 | SPEC |
| 74455215 | SPEC |
| 74456215 | SPEC |
| 74458215 | SPEC |
| 74457215 | SPEC |
| 74457218 | SPEC |
| 74455222 | SPEC |
| 74456222 | SPEC |
| 74458220 | SPEC |
| 74457222 | SPEC |
| 74457227 | SPEC |
| 74455233 | SPEC |
| 74456233 | SPEC |
| 74458233 | SPEC |
| 74457233 | SPEC |
| 74457239 | SPEC |
| 74455247 | SPEC |
| 74456247 | SPEC |
| 74458247 | SPEC |
| 74457247 | SPEC |
| 74457256 | SPEC |
| 74456268 | SPEC |
| 74458268 | SPEC |
| 74457268 | SPEC |
| 74457282 | SPEC |
| 7445530 | SPEC |
| 7445630 | SPEC |
| 7445830 | SPEC |
| 74457230 | SPEC |
| 74456322 | SPEC |
| 74456347 | SPEC |
| 74456382 | SPEC |
| 7445640 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
|---|
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos
How to choose the right coil type (inductor)?!




