WE-PD3 SMT Power Inductor
Shielded
| Size | Dimensions | L (mm) | W (mm) | H (mm) | |
|---|---|---|---|---|---|
Type S | 6.6 | 4.45 | 2.92 | ||
Type M | 12.7 | 10.3 | 2.7 | ||
Type L | 12.7 | 10 | 4.9 | ||
Type X | 18.5 | 15.2 | 7.6 |
LTSpice files
Characteristics
- Magnetically shielded version which results in a low leakage field
- Working frequency up to 10 MHz
- Operating temperature: –40°C to +125°C
- Recommended solder profile: Reflow
- Now with impedance graph in datasheets expect Type S
Applications
- EMI-filter, DC/DC Converter
- Perfectly suitable for switching regulators e.g. National Semiconductor, Linear Technology, Texas Instruments, Maxim, Semtech, ON Semiconductor, Cologne Chip, STMicroelectronics, Maxim, MPS, Diodes, Analogic Tech and Exar
- Perfectly suitable for switching regulators with extremely high efficiency
Products
All
Type S
Type M
Type L
Type X
Filter by
show in
article in 4 product lines
Reset allOrder Code | Datasheet | Downloads | Status | L(µH) | IR(A) | ISAT(A) | RDC max.(Ω) | fres(MHz) | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|
7445101 | SPEC1 µH, 3 A, 1.62 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current3 A | Saturation Current1.62 A | DC Resistance0.04 Ω | Self Resonant Frequency83 MHz | –Check availability | |
74451015 | SPEC1.5 µH, 2.8 A, 1.13 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.5 µH | Rated Current2.8 A | Saturation Current1.13 A | DC Resistance0.045 Ω | Self Resonant Frequency80 MHz | –Check availability | |
7445301 | SPEC1.5 µH, 3 A, 6.3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1.5 µH | Rated Current3 A | Saturation Current6.3 A | DC Resistance0.038 Ω | Self Resonant Frequency90 MHz | –Check availability | |
74451022 | SPEC2.2 µH, 1.8 A, 1.08 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current1.8 A | Saturation Current1.08 A | DC Resistance0.05 Ω | Self Resonant Frequency65 MHz | –Check availability | |
7445302 | SPEC2.2 µH, 2.76 A, 6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current2.76 A | Saturation Current6 A | DC Resistance0.045 Ω | Self Resonant Frequency70 MHz | –Check availability | |
7445402 | SPEC2.2 µH, 3.8 A, 6.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current3.8 A | Saturation Current6.8 A | DC Resistance0.027 Ω | Self Resonant Frequency85 MHz | –Check availability | |
7445403 | SPEC3 µH, 2.9 A, 5.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3 µH | Rated Current2.9 A | Saturation Current5.9 A | DC Resistance0.03 Ω | Self Resonant Frequency70 MHz | –Check availability | |
74451033 | SPEC3.3 µH, 1.6 A, 0.77 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current1.6 A | Saturation Current0.77 A | DC Resistance0.055 Ω | Self Resonant Frequency60 MHz | –Check availability | |
74453031 | SPEC3.3 µH, 2.2 A, 5.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current2.2 A | Saturation Current5.4 A | DC Resistance0.062 Ω | Self Resonant Frequency50 MHz | –Check availability | |
74451039 | SPEC3.9 µH, 1.5 A, 0.77 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.9 µH | Rated Current1.5 A | Saturation Current0.77 A | DC Resistance0.057 Ω | Self Resonant Frequency53 MHz | –Check availability | |
7445303 | SPEC3.9 µH, 2.1 A, 4.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance3.9 µH | Rated Current2.1 A | Saturation Current4.2 A | DC Resistance0.07 Ω | Self Resonant Frequency48 MHz | –Check availability | |
74451047 | SPEC4.7 µH, 1.4 A, 0.72 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current1.4 A | Saturation Current0.72 A | DC Resistance0.06 Ω | Self Resonant Frequency46 MHz | –Check availability | |
7445304 | SPEC4.7 µH, 1.9 A, 3.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current1.9 A | Saturation Current3.6 A | DC Resistance0.078 Ω | Self Resonant Frequency44 MHz | –Check availability | |
7445404 | SPEC4.7 µH, 2.7 A, 4.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current2.7 A | Saturation Current4.7 A | DC Resistance0.04 Ω | Self Resonant Frequency48 MHz | –Check availability | |
74451068 | SPEC6.8 µH, 1.2 A, 0.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current1.2 A | Saturation Current0.5 A | DC Resistance0.065 Ω | Self Resonant Frequency36.5 MHz | –Check availability | |
7445306 | SPEC6.8 µH, 1.6 A, 3.3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current1.6 A | Saturation Current3.3 A | DC Resistance0.085 Ω | Self Resonant Frequency36 MHz | –Check availability | |
74454068 | SPEC7 µH, 2.2 A, 4.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance7 µH | Rated Current2.2 A | Saturation Current4.1 A | DC Resistance0.055 Ω | Self Resonant Frequency33 MHz | –Check availability | |
7445110 | SPEC10 µH, 1 A, 0.45 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current1 A | Saturation Current0.45 A | DC Resistance0.075 Ω | Self Resonant Frequency30 MHz | –Check availability | |
74453010 | SPEC10 µH, 1.24 A, 2.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current1.24 A | Saturation Current2.9 A | DC Resistance0.145 Ω | Self Resonant Frequency29 MHz | –Check availability | |
74454010 | SPEC10 µH, 2 A, 3.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current2 A | Saturation Current3.2 A | DC Resistance0.065 Ω | Self Resonant Frequency25 MHz | –Check availability | |
74459010 | SPEC10 µH, 3.9 A, 8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current3.9 A | Saturation Current8 A | DC Resistance0.04 Ω | Self Resonant Frequency20 MHz | –Check availability | |
74453112 | SPEC12 µH, 1.1 A, 2.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance12 µH | Rated Current1.1 A | Saturation Current2.7 A | DC Resistance0.185 Ω | Self Resonant Frequency25 MHz | –Check availability | |
74451115 | SPEC15 µH, 0.8 A, 0.27 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current0.8 A | Saturation Current0.27 A | DC Resistance0.09 Ω | Self Resonant Frequency25.5 MHz | –Check availability | |
74453115 | SPEC15 µH, 1 A, 2.3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current1 A | Saturation Current2.3 A | DC Resistance0.2 Ω | Self Resonant Frequency23 MHz | –Check availability | |
74454115 | SPEC15 µH, 1.7 A, 3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current1.7 A | Saturation Current3 A | DC Resistance0.085 Ω | Self Resonant Frequency20 MHz | –Check availability | |
74459115 | SPEC15 µH, 3.5 A, 7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current3.5 A | Saturation Current7 A | DC Resistance0.048 Ω | Self Resonant Frequency16.5 MHz | –Check availability | |
74451122 | SPEC22 µH, 0.7 A, 0.16 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current0.7 A | Saturation Current0.16 A | DC Resistance0.11 Ω | Self Resonant Frequency20.5 MHz | –Check availability | |
74453122 | SPEC22 µH, 0.8 A, 1.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current0.8 A | Saturation Current1.9 A | DC Resistance0.3 Ω | Self Resonant Frequency18 MHz | –Check availability | |
74454122 | SPEC22 µH, 1.4 A, 2.3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current1.4 A | Saturation Current2.3 A | DC Resistance0.1 Ω | Self Resonant Frequency16 MHz | –Check availability | |
74459122 | SPEC22 µH, 3.4 A, 6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current3.4 A | Saturation Current6 A | DC Resistance0.059 Ω | Self Resonant Frequency13 MHz | –Check availability | |
74451133 | SPEC33 µH, 0.6 A, 0.15 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current0.6 A | Saturation Current0.15 A | DC Resistance0.19 Ω | Self Resonant Frequency14.5 MHz | –Check availability | |
74453133 | SPEC33 µH, 0.7 A, 1.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current0.7 A | Saturation Current1.4 A | DC Resistance0.45 Ω | Self Resonant Frequency15 MHz | –Check availability | |
74454133 | SPEC33 µH, 1.2 A, 1.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current1.2 A | Saturation Current1.8 A | DC Resistance0.16 Ω | Self Resonant Frequency12 MHz | –Check availability | |
74459133 | SPEC33 µH, 2.9 A, 5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance33 µH | Rated Current2.9 A | Saturation Current5 A | DC Resistance0.075 Ω | Self Resonant Frequency11 MHz | –Check availability | |
74451147 | SPEC47 µH, 0.5 A, 0.14 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current0.5 A | Saturation Current0.14 A | DC Resistance0.23 Ω | Self Resonant Frequency11.5 MHz | –Check availability | |
74453147 | SPEC47 µH, 0.6 A, 1.3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current0.6 A | Saturation Current1.3 A | DC Resistance0.65 Ω | Self Resonant Frequency12.5 MHz | –Check availability | |
74454147 | SPEC47 µH, 1 A, 1.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current1 A | Saturation Current1.4 A | DC Resistance0.19 Ω | Self Resonant Frequency10 MHz | –Check availability | |
74459147 | SPEC47 µH, 2.8 A, 4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance47 µH | Rated Current2.8 A | Saturation Current4 A | DC Resistance0.097 Ω | Self Resonant Frequency8 MHz | –Check availability | |
74453156 | SPEC56 µH, 0.52 A, 1.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance56 µH | Rated Current0.52 A | Saturation Current1.2 A | DC Resistance0.68 Ω | Self Resonant Frequency11 MHz | –Check availability | |
74451168 | SPEC68 µH, 0.4 A, 0.12 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current0.4 A | Saturation Current0.12 A | DC Resistance0.29 Ω | Self Resonant Frequency10 MHz | –Check availability | |
74453168 | SPEC68 µH, 0.48 A, 1.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current0.48 A | Saturation Current1.1 A | DC Resistance0.8 Ω | Self Resonant Frequency10 MHz | –Check availability | |
74454168 | SPEC68 µH, 0.82 A, 1.35 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current0.82 A | Saturation Current1.35 A | DC Resistance0.34 Ω | Self Resonant Frequency8 MHz | –Check availability | |
74459168 | SPEC68 µH, 2.2 A, 3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance68 µH | Rated Current2.2 A | Saturation Current3 A | DC Resistance0.138 Ω | Self Resonant Frequency7.2 MHz | –Check availability | |
74453182 | SPEC82 µH, 0.42 A, 0.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance82 µH | Rated Current0.42 A | Saturation Current0.9 A | DC Resistance1.2 Ω | Self Resonant Frequency9.5 MHz | –Check availability | |
7445120 | SPEC100 µH, 0.3 A, 0.09 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current0.3 A | Saturation Current0.09 A | DC Resistance0.48 Ω | Self Resonant Frequency8 MHz | –Check availability | |
7445320 | SPEC100 µH, 0.4 A, 0.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current0.4 A | Saturation Current0.7 A | DC Resistance1.4 Ω | Self Resonant Frequency8 MHz | –Check availability | |
7445420 | SPEC100 µH, 0.68 A, 1.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current0.68 A | Saturation Current1.1 A | DC Resistance0.42 Ω | Self Resonant Frequency7.5 MHz | –Check availability | |
7445920 | SPEC100 µH, 1.7 A, 2.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance100 µH | Rated Current1.7 A | Saturation Current2.4 A | DC Resistance0.207 Ω | Self Resonant Frequency5.5 MHz | –Check availability | |
74451215 | SPEC150 µH, 0.26 A, 0.05 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance150 µH | Rated Current0.26 A | Saturation Current0.05 A | DC Resistance0.59 Ω | Self Resonant Frequency6 MHz | –Check availability | |
74454215 | SPEC150 µH, 0.55 A, 0.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance150 µH | Rated Current0.55 A | Saturation Current0.8 A | DC Resistance0.52 Ω | Self Resonant Frequency6 MHz | –Check availability | |
74459215 | SPEC150 µH, 1.3 A, 2.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance150 µH | Rated Current1.3 A | Saturation Current2.1 A | DC Resistance0.293 Ω | Self Resonant Frequency4.6 MHz | –Check availability | |
74451222 | SPEC220 µH, 0.22 A, 0.08 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current0.22 A | Saturation Current0.08 A | DC Resistance0.77 Ω | Self Resonant Frequency5 MHz | –Check availability | |
74454220 | SPEC220 µH, 0.45 A, 0.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current0.45 A | Saturation Current0.7 A | DC Resistance0.8 Ω | Self Resonant Frequency4.5 MHz | –Check availability | |
74459222 | SPEC220 µH, 1.2 A, 1.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance220 µH | Rated Current1.2 A | Saturation Current1.9 A | DC Resistance0.47 Ω | Self Resonant Frequency3.7 MHz | –Check availability | |
74451233 | SPEC330 µH, 0.2 A, 0.02 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance330 µH | Rated Current0.2 A | Saturation Current0.02 A | DC Resistance1.4 Ω | Self Resonant Frequency3.2 MHz | –Check availability | |
74454233 | SPEC330 µH, 0.35 A, 0.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance330 µH | Rated Current0.35 A | Saturation Current0.6 A | DC Resistance1.2 Ω | Self Resonant Frequency3.4 MHz | –Check availability | |
74459233 | SPEC330 µH, 0.9 A, 1.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance330 µH | Rated Current0.9 A | Saturation Current1.1 A | DC Resistance0.78 Ω | Self Resonant Frequency3 MHz | –Check availability | |
74454239 | SPEC390 µH, 0.33 A, 0.55 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance390 µH | Rated Current0.33 A | Saturation Current0.55 A | DC Resistance1.4 Ω | Self Resonant Frequency3.3 MHz | –Check availability | |
74451247 | SPEC470 µH, 0.19 A, 0.02 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current0.19 A | Saturation Current0.02 A | DC Resistance1.8 Ω | Self Resonant Frequency3 MHz | –Check availability | |
74454247 | SPEC470 µH, 0.3 A, 0.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current0.3 A | Saturation Current0.5 A | DC Resistance1.6 Ω | Self Resonant Frequency3.2 MHz | –Check availability | |
74459247 | SPEC470 µH, 0.8 A, 1.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance470 µH | Rated Current0.8 A | Saturation Current1.1 A | DC Resistance1.08 Ω | Self Resonant Frequency2.4 MHz | –Check availability | |
74454268 | SPEC680 µH, 0.26 A, 0.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance680 µH | Rated Current0.26 A | Saturation Current0.4 A | DC Resistance2.3 Ω | Self Resonant Frequency2.5 MHz | –Check availability | |
74459268 | SPEC680 µH, 0.7 A, 0.96 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance680 µH | Rated Current0.7 A | Saturation Current0.96 A | DC Resistance1.4 Ω | Self Resonant Frequency2.2 MHz | –Check availability | |
7445430 | SPEC1000 µH, 0.22 A, 0.35 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 µH | Rated Current0.22 A | Saturation Current0.35 A | DC Resistance3.2 Ω | Self Resonant Frequency2.2 MHz | –Check availability | |
7445930 | SPEC1000 µH, 0.6 A, 0.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Inductance1000 µH | Rated Current0.6 A | Saturation Current0.8 A | DC Resistance2.01 Ω | Self Resonant Frequency1.6 MHz | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos
How to choose the right coil type (inductor)?!




