WE-MTCI SMT Multi-Turn Ratio coupled Inductor

WE-MTCI SMT Multi-Turn Ratio coupled Inductor
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
5030
5.2 5.2 3.1

Characteristics

  • Smallest Coupled Inductor with different Turn Ratio and 500 V isolation
  • Magnetically Shielded
  • 1:N Transformer
  • Operation temperature: -40 °C to +125 °C

Applications

  • Ideal solution for buck/boost converter with regulated and unregulated output voltage
  • High density Isolated converter application (e.g. Flyback converter)
  • Step-up or Step-Down Converter with Auxiliary winding
  • Can be use in Auto-transformer application

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
L1(µH)
L2(µH)
n
IR(A)
ISAT(A)
RDC1 typ(mΩ)
RDC2 typ(mΩ)
RDC1 max(mΩ)
RDC2 max(mΩ)
fres 1(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
744889015100
SPEC10 µH, 22.5 µH, 1:1.5
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 222.5 µH
Turns Ratio1:1.5 
Rated Current0.95 A
Saturation Current1.5 A
DC Resistance 1349 mΩ
DC Resistance 2408 mΩ
DC Resistance 1500 mΩ
DC Resistance 2600 mΩ
Self Resonant Frequency [1]13 MHz
–Check availability
744889020100
SPEC10 µH, 40 µH, 1:2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 240 µH
Turns Ratio1:2 
Rated Current0.95 A
Saturation Current1.5 A
DC Resistance 1358 mΩ
DC Resistance 2552 mΩ
DC Resistance 1500 mΩ
DC Resistance 2750 mΩ
Self Resonant Frequency [1]11.5 MHz
–Check availability
744889030100
SPEC10 µH, 90 µH, 1:3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 290 µH
Turns Ratio1:3 
Rated Current0.95 A
Saturation Current1.5 A
DC Resistance 1363 mΩ
DC Resistance 2846 mΩ
DC Resistance 1500 mΩ
DC Resistance 21100 mΩ
Self Resonant Frequency [1]8 MHz
–Check availability
744889015220
SPEC22 µH, 49.5 µH, 1:1.5
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 249.5 µH
Turns Ratio1:1.5 
Rated Current0.6 A
Saturation Current1 A
DC Resistance 1662 mΩ
DC Resistance 2874 mΩ
DC Resistance 11000 mΩ
DC Resistance 21200 mΩ
Self Resonant Frequency [1]9.5 MHz
–Check availability
744889020220
SPEC22 µH, 88 µH, 1:2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 288 µH
Turns Ratio1:2 
Rated Current0.6 A
Saturation Current1 A
DC Resistance 1712 mΩ
DC Resistance 21208 mΩ
DC Resistance 11000 mΩ
DC Resistance 21600 mΩ
Self Resonant Frequency [1]7 MHz
–Check availability
744889030220
SPEC22 µH, 198 µH, 1:3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 122 µH
Inductance 2198 µH
Turns Ratio1:3 
Rated Current0.6 A
Saturation Current1 A
DC Resistance 1732 mΩ
DC Resistance 21872 mΩ
DC Resistance 11000 mΩ
DC Resistance 22500 mΩ
Self Resonant Frequency [1]5 MHz
–Check availability
744889015330
SPEC33 µH, 74.25 µH, 1:1.5
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 133 µH
Inductance 274.25 µH
Turns Ratio1:1.5 
Rated Current0.45 A
Saturation Current0.75 A
DC Resistance 11338 mΩ
DC Resistance 21782 mΩ
DC Resistance 11900 mΩ
DC Resistance 22400 mΩ
Self Resonant Frequency [1]7 MHz
–Check availability
744889020330
SPEC33 µH, 132 µH, 1:2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 133 µH
Inductance 2132 µH
Turns Ratio1:2 
Rated Current0.45 A
Saturation Current0.75 A
DC Resistance 11383 mΩ
DC Resistance 22418 mΩ
DC Resistance 11900 mΩ
DC Resistance 23200 mΩ
Self Resonant Frequency [1]5.8 MHz
–Check availability
744889030330
SPEC33 µH, 297 µH, 1:3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 133 µH
Inductance 2297 µH
Turns Ratio1:3 
Rated Current0.45 A
Saturation Current0.75 A
DC Resistance 11466 mΩ
DC Resistance 23758 mΩ
DC Resistance 11900 mΩ
DC Resistance 25200 mΩ
Self Resonant Frequency [1]4 MHz
–Check availability

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Schematic representations of the REDEXPERT loss simulator

Videos

WE-MCRI – Innovative Molded Coupled Inductor by Würth Elektronik eiSos