Characteristics
- RJ45 Connector with integrated transformer / common mode choke
- Power over Ethernet up to 50 Watt and speeds up to 10 Gbit/s
- Available in SMT, THT and THT with USB
- Compliant with standards: IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at and upcoming IEE 802.3bt
- Improved Common Mode Rejection (CMRR) due to additional NiZn cores
Reference Designs
Applications
- Suitable for industrial temperatures from –40 °C up to +85 °C
- Compatible to Industrial Ethernet systems like EtherCAT or Profinet
- Compliant with most IC’s for Ethernet applications such as Microchip, Broadcom, Marvell
- Hubs, Routers, Switches, IP cameras, IoT applications
Products
All
10/100BASE-T
1000BASE-T
Order Code | Datasheet | Simulation | Downloads | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7499051002 | SPEC | 6 files | 10/100BASE-T | non-PoE | 2x1 | Up/Down | No | -40 °C up to +85 °C | – | current & voltage | THT | Yes | – | |||
7499021125 | SPEC | 6 files | 10/100BASE-T | non-PoE | 1x2 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | 749945 | |||
7499031120A | SPEC | 7 files | 10/100BASE-T | non-PoE | 1x4 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | |||
74980111211 | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow-green | current & voltage | SMT | Yes | 749945 | |||
7498011001A | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Down | No | 0 °C up to +70 °C | – | current & voltage | SMT | Yes | – | |||
7498011008 | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Down | No | -40 °C up to +85 °C | – | current & voltage | SMT | Yes | – | |||
7499210001A | SPEC | 7 files | 10/100BASE-T | PoE | 1 | Up | No | -40 °C up to +85 °C | No LED | current & voltage | THT | No | – | |||
74990100011A | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | No LED | current & voltage | THT | No | 749945 | |||
74990101210 | SPEC | 7 files | 10/100BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | green-yellow | current & voltage | THT | No | 749945 | |||
74990111217 | SPEC | 7 files | 10/100BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | |||
7499211125 | SPEC | 6 files | 10/100BASE-T | PoE | 1 | Up | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | |||
7499210123A | SPEC | 6 files | 10/100BASE-T | PoE | 1 | Vertical | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | No | – | |||
7499410221 | SPEC | 7 files | 10/100BASE-T | PoE+ | 1 | Vertical | No | -40 °C up to +85 °C | green-green | current | THT | No | – | |||
7498210002 | SPEC | 7 files | 10/100BASE-T | PoE+ | 1 | Down | No | -40 °C up to +85 °C | – | current & voltage | SMT | No | – | |||
7498210003 | SPEC | 6 files | 10/100BASE-T | PoE | 1 | Up | No | -40 °C up to +85 °C | – | current & voltage | SMT | Yes | – | |||
7498210220A | SPEC | 6 files | 10/100BASE-T | PoE | 1 | Up | No | -40 °C up to +85 °C | green-green | current & voltage | SMT | No | – | |||
7499021002A | SPEC | 5 files | 10/100BASE-T | non-PoE | 1x2 | Down | No | -40 °C up to +85 °C | – | current & voltage | THT | Yes | – | |||
7497011611A | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | green/orange-yellow | current & voltage | THT | Yes | – | |||
7499010003A | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | – | current & voltage | THT | No | – | |||
74990101241 | SPEC | 7 files | 10/100BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | green-yellow | current & voltage | THT | No | – | |||
7499010126A | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | No | – | |||
7498011122AR | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow-green | current & voltage | SMT | Yes | – | |||
7498010210A | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | green-yellow | current & voltage | SMT | Yes | – | |||
74990214400 | SPEC | 6 files | 10/100BASE-T | non-PoE | 1x2 | Up | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | |||
7499011448 | SPEC | 6 files | 10/100BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | yellow/green-yellow/green | current & voltage | THT | Yes | – | |||
7498011211 | SPEC | 6 files | 100BASE-TX | non-PoE | 1 | Down | Yes | -40 °C up to +85 °C | green-yellow | current & voltage | SMT | Yes | – | |||
74990111215A | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Down | Yes | 0 °C up to +70 °C | yellow-green | current & voltage | THT | Yes | – | |||
7499210124A | SPEC | 6 files | 100BASE-TX | PoE | 1x1 | Up | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | No | – | |||
7499211121A | SPEC | 6 files | 100BASE-TX | PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | |||
7499211122A | SPEC | 6 files | 100BASE-TX | PoE | 1x1 | Down | No | 0 °C up to +70 °C | yellow-green | current | THT | Yes | 749945 | |||
7499210121A | SPEC | 6 files | 100BASE-TX | PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | No | – | |||
7499211002A | SPEC | 6 files | 100BASE-TX | PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current | THT | Yes | – | |||
7499211123A | SPEC | 6 files | 100BASE-TX | PoE | 1x1 | Down | Yes | 0 °C up to +70 °C | yellow-green | current | THT | Yes | 749945 | |||
7499411122A | SPEC | 6 files | 100BASE-TX | PoE+ | 1 | Up | Yes | 0 °C up to +70 °C | yellow-green | current & voltage | THT | Yes | – | |||
74990112116A | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green-yellow | current & voltage | THT | Yes | – | |||
7499010121A | SPEC | 7 files | 100BASE-TX | non-PoE | 1x1 | Up | No | 0 °C up to +70 °C | yellow-green | current & voltage | THT | No | – | |||
74990110030 | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Up | No | 0 °C up to +70 °C | – | current & voltage | THT | Yes | – | |||
7499010001A | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Up | No | 0 °C up to +70 °C | – | current & voltage | THT | No | – | |||
7499011222A | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | green-green | current & voltage | THT | Yes | – | |||
7499011121A | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | 749945 | |||
7499010211A | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Down | No | 0 °C up to +70 °C | green-yellow | current & voltage | THT | No | – | |||
7499011001A | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current & voltage | THT | Yes | – | |||
7499010441 | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | green/yellow - green/yellow | current & voltage | THT | No | – | |||
7499410213 | SPEC | 6 files | 100BASE-TX | PoE+ | 1x1 | Down | No | -40 °C up to +85 °C | green-yellow | current | THT | No | – | |||
7499011441A | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green/yellow - green/yellow | current & voltage | THT | Yes | – | |||
74990101212 | SPEC | 7 files | 100BASE-TX | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | No | – | |||
74990111211 | SPEC | 7 files | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | |||
74990100040 | SPEC | 6 files | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current & voltage | THT | No | – | |||
7499151120 | SPEC | 6 files | 1000BASE-T | non-PoE | 2x1 | Up/Down | No | -40 °C up to +85 °C | yellow-green | – | THT | Yes | – | |||
7497111611A | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Up | No | 0 °C up to +70 °C | green/orange-yellow | current | THT | Yes | – | |||
7497110616 | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow/green-green | current | THT | No | 749945 | |||
7499111614A | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Up | Yes | -40 °C up to +85 °C | green/orange-yellow | current & voltage | THT | Yes | 749945 | |||
7499511440 | SPEC | 6 files | 1000BASE-T | PoE+ | 1 | Up | No | -40 °C up to +85 °C | green/yellow-green/yellow | current & voltage | THT | Yes | 749945 | |||
7499511611A | SPEC | 6 files | 1000BASE-T | PoE+ | 1 | Up | Yes | 0 °C up to +70 °C | green/orange-yellow | current & voltage | THT | Yes | 749945 | |||
7499111221A | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Up | No | 0 °C up to +70 °C | green-green | current & voltage | THT | Yes | – | |||
7499111000A | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Up | No | 0 °C up to +70 °C | current & voltage | THT | Yes | – | ||||
7499110124 | SPEC | 6 files | 1000BASE-T | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green-yellow/green | current | THT | No | – | |||
7499111446 | SPEC | 6 files | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THT | Yes | – | |||
7499111121A | SPEC | 6 files | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current | THT | Yes | – | |||
7499110122 | SPEC | 6 files | 1000BASE-T | non-PoE | 1x1 | Down | No | 0 °C up to +70 °C | yellow-green | current | THT | No | – | |||
7499110123 | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | green-yellow | current | THT | No | 749945 | |||
7499111447 | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | green/yellow-green/yellow | current | THT | Yes | 749945 | |||
7499111001A | SPEC | 6 files | 1000BASE-T | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | No LED | current | THT | Yes | – | |||
7499121211 | SPEC | 6 files | 1000BASE-T | non-PoE | 1x2 | Down | No | -40 °C up to +85 °C | green-yellow | current | THT | Yes | – | |||
7498111001A | SPEC | 7 files | 1000BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | No LED | current | SMT | Yes | – | |||
7499110120A | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | yellow-green | current | THT | No | – | |||
7499511002A | SPEC | 7 files | 1000BASE-T | PoE+ | 1 | Up | Yes | -40 °C up to +85 °C | No LED | current & voltage | THT | Yes | – | |||
7498111120AR | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow-green | current | SMT | Yes | – | |||
7499311614 | SPEC | 6 files | 1000BASE-T | PoE | 1 | Up | No | -40 °C up to +85 °C | green/orange-green | current & voltage | THT | Yes | – | |||
7499511420 | SPEC | 6 files | 1000BASE-T | 4PPoE | 1 | Up | No | -40 °C up to +85 °C | green/yellow-green | current & voltage | THT | Yes | – | |||
7499111615 | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | green/orange-yellow | current & voltage | THT | Yes | – | |||
74991104402 | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | yellow/green-yellow/green | current | THT | No | – | |||
74991114410 | SPEC | 6 files | 1000BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | yellow/green-yellow/green | current | THT | Yes | – | |||
74991114412 | SPEC | – | 6 files | 1000BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow/green-yellow/green | voltage | THT | Yes | – | ||
74991104404 | SPEC | – | 6 files | 1000BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow/green-yellow/green | voltage | THT | No | – | ||
74991114411 | SPEC | – | 6 files | 1000BASE-T | non-PoE | 1 | Down | No | -40 °C up to +85 °C | yellow/green-yellow/green | voltage | THT | Yes | – | ||
74991104403 | SPEC | – | 6 files | 1000BASE-T | – | 1 | Down | No | -40 °C up to +85 °C | yellow/green-yellow/green | voltage | THT | No | – | ||
74981104402 | SPEC | – | 6 files | 1000BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | yellow/green-yellow/green | voltage | THT | No | – | ||
74991214400 | SPEC | – | 6 files | 1000BASE-T | – | 1x2 | Down | No | -40 °C up to +85 °C | yellow/green-yellow/green | voltage | THT | Yes | – | ||
74991204400 | SPEC | – | 6 files | 1000BASE-T | non-PoE | 1x2 | Down | No | -40 °C up to +85 °C | yellow/green-yellow/green | voltage | THT | No | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7499051002 | SPEC | ||
7499021125 | SPEC | ||
7499031120A | SPEC | ||
74980111211 | SPEC | ||
7498011001A | SPEC | ||
7498011008 | SPEC | ||
7499210001A | SPEC | ||
74990100011A | SPEC | ||
74990101210 | SPEC | ||
74990111217 | SPEC | ||
7499211125 | SPEC | ||
7499210123A | SPEC | ||
7499410221 | SPEC | ||
7498210002 | SPEC | ||
7498210003 | SPEC | ||
7498210220A | SPEC | ||
7499021002A | SPEC | ||
7497011611A | SPEC | ||
7499010003A | SPEC | ||
74990101241 | SPEC | ||
7499010126A | SPEC | ||
7498011122AR | SPEC | ||
7498010210A | SPEC | ||
74990214400 | SPEC | ||
7499011448 | SPEC | ||
7498011211 | SPEC | ||
74990111215A | SPEC | ||
7499210124A | SPEC | ||
7499211121A | SPEC | ||
7499211122A | SPEC | ||
7499210121A | SPEC | ||
7499211002A | SPEC | ||
7499211123A | SPEC | ||
7499411122A | SPEC | ||
74990112116A | SPEC | ||
7499010121A | SPEC | ||
74990110030 | SPEC | ||
7499010001A | SPEC | ||
7499011222A | SPEC | ||
7499011121A | SPEC | ||
7499010211A | SPEC | ||
7499011001A | SPEC | ||
7499010441 | SPEC | ||
7499410213 | SPEC | ||
7499011441A | SPEC | ||
74990101212 | SPEC | ||
74990111211 | SPEC | ||
74990100040 | SPEC | ||
7499151120 | SPEC | ||
7497111611A | SPEC | ||
7497110616 | SPEC | ||
7499111614A | SPEC | ||
7499511440 | SPEC | ||
7499511611A | SPEC | ||
7499111221A | SPEC | ||
7499111000A | SPEC | ||
7499110124 | SPEC | ||
7499111446 | SPEC | ||
7499111121A | SPEC | ||
7499110122 | SPEC | ||
7499110123 | SPEC | ||
7499111447 | SPEC | ||
7499111001A | SPEC | ||
7499121211 | SPEC | ||
7498111001A | SPEC | ||
7499110120A | SPEC | ||
7499511002A | SPEC | ||
7498111120AR | SPEC | ||
7499311614 | SPEC | ||
7499511420 | SPEC | ||
7499111615 | SPEC | ||
74991104402 | SPEC | ||
74991114410 | SPEC | ||
74991114412 | SPEC | – | |
74991104404 | SPEC | – | |
74991114411 | SPEC | – | |
74991104403 | SPEC | – | |
74981104402 | SPEC | – | |
74991214400 | SPEC | – | |
74991204400 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Design Kit | Samples |
---|
Technical Details:
Still questions about the application?
Which socket is suitable for current/voltage controlled PHYs?
What has to be considered with PoE (Power over Ethernet)?
How to connect RJ45 to the PHY-Chip?
What does a standard Ethernet interface look like?
PoE Power classes according to IEEE 802.3
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMI issues and EMC Certification