OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyTransformers For DC/DC ConverterProduct seriesWE-FB 3751 Flyback Transformer for LT3751

WE-FB 3751 Flyback Transformer for LT3751

WE-FB 3751 Flyback Transformer for LT3751
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
EFD20 21.97 28.7 11.43
EE35/18/10 36.5 42 23

Characteristics

  • Isolation voltage: 1 kVAC
  • Operating temperature: –40 ºC to +125 ºC (incl. self-heating)
  • Especially designed for LT3751

Applications

  • Transformer for capacitor charger or high voltage outputs

Products

All
EFD20
EE35/18/10
Order Code Data­sheet DownloadsVINVOut1
(V)
IOut1
(mA)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V (AC))
Size Samples
750032051SPEC
7 files 3 - 24 V (DC) 300 150 10 1:10 5 0.05 1000 EFD20
750032052SPEC
7 files 3 - 24 V (DC) 300 150 10 1:10 10 0.3 1000 EFD20
750310349SPEC
7 files 12 - 24 V (DC) 300 1800 5 1:10 25 0.1 1000 EE35/18/10
750310355SPEC
7 files 12 - 24 V (DC) 300 2400 2.5 1:10 50 0.1 1000 EE35/18/10
Order Code Data­sheet
750032051SPEC
750032052SPEC
750310349SPEC
750310355SPEC
Samples
Order Code Data­sheet DownloadsVINVOut1
(V)
IOut1
(mA)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V (AC))
Size Samples