| Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | |
|---|---|---|---|---|---|---|
| 4856 | 5.6 | 4.8 | 3.2 | 1.5 | ||
| 9056 | 8.9 | 5.6 | 3.2 | 1.5 | ||
| 9085 | 9.3 | 8.5 | 4.8 | 1.5 |
LTSpice files
Characteristics
- Maximum current capability up to 21 A
- Low DC resistance
- Impedance up to 200 Ω
- Operating temperature: –40 ºC to +125 ºC
Applications
- Power supply systems
- Symmetric data lines
- Power electronics
Products
All
4856
9056
9085
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | IR (A) | RDC max. (mΩ) | Z @ 25 MHz (Ω) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 7427520 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 17 | 3 | 20 | 742793 | ||
| 7427521 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 52 | 19 | 3 | 34 | 742791 742793 | ||
| 7427523 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 83 | 21 | 3 | 54 | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Z @ 100 MHz (Ω) | IR (A) | RDC max. (mΩ) | Z @ 25 MHz (Ω) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: