WE-CMB HC Common Mode Power Line Choke
SizeDimen­sions3DL
(mm)
W
(mm)
H
(mm)
MaterialMount
Type S
18.5 14.5 22 MnZn THT

Characteristics

  • Broadband filtering due to low capacitance winding technique
  • High suppression of asymmetrical interferences also at low frequency range
  • Very compact design
  • Highest possible rated current by small size
  • Operating temperature: –40 ºC to +125 ºC
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21
  • Certified according to IEC 60938-2

Applications

  • Power electronics
  • Power line in- and output filter
  • Filtering of devices without any ground connection
  • Suppression of radio interferences in motors
  • Suppression of common mode noise

Products

Type S
Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
7448225007
SPEC5 A, 0.7 mH, 15 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current5 A
Inductance0.7 mH
DC Resistance15 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18.5 mm
Width14.5 mm
Height22 mm
MountTHT 
Design Kit
–Check availability
7448226404
SPEC6.4 A, 0.35 mH, 10 mΩ
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current6.4 A
Inductance0.35 mH
DC Resistance10 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18.5 mm
Width14.5 mm
Height22 mm
MountTHT 
Design Kit –
–Check availability
7448227005
SPEC6.5 A, 0.45 mH, 10 mΩ
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current6.5 A
Inductance0.45 mH
DC Resistance10 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18.5 mm
Width14.5 mm
Height22 mm
MountTHT 
Design Kit
–Check availability
7448228002
SPEC8 A, 0.175 mH, 6 mΩ
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current8 A
Inductance0.175 mH
DC Resistance6 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18.5 mm
Width14.5 mm
Height22 mm
MountTHT 
Design Kit –
–Check availability

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design